Please use Desktop for Storefront experience, while we work on improving Mobile experience.
Product Details
Key Features
Applications/Uses
Protocol | ASIL |
# Channels | 1 2 3 4 |
Functions | Switch |
Normal Position | Closed |
VSUPPLY (Single) (V) (min) | 3 |
VSUPPLY (Single) (V) (max) | 15 |
RON (Ω) (max) | 0.7 |
Package/Pins | TQFN-CU/20 |
Budgetary Price (See Notes) | 1.83 |
Simplified Block Diagram
Technical Docs
Data Sheet | Dual/Quad Camera Power Protectors | Jul 08, 2022 | |
Design Solution | Provide a Safe Power Path from the Car Battery to Remote Cameras | ||
White Paper | Why Designing ICs from the Ground Up for Automotive Applications Matters |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Parameters
Protocol | ASIL |
# Channels | 1 2 3 4 |
Functions | Switch |
Normal Position | Closed |
VSUPPLY (Single) (V) (min) | 3 |
VSUPPLY (Single) (V) (max) | 15 |
RON (Ω) (max) | 0.7 |
Package/Pins | TQFN-CU/20 |
Budgetary Price (See Notes) | 1.83 |
Key Features
- Small Solution
- Up to Four 600mA Protection Switches
- 3V to 15V Input Supply
- 3V to 5.5V Device Supply
- 26V Short-to-Battery Isolation
- Adjustable Current Limit (100mA to 600mA)
- Parallel Multiple Channels for Higher Current
- Selectable I2C Addresses
- Small (4mm x 4mm) 20-Pin SWTQFN and WETQFN Packages
- Precision
- ±8% Current-Limit Accuracy
- 0.5ms Soft-Start
- 0.25ms Soft-Shutdown
- 0.3µA Shutdown Current
- 110mV Drop at 300mA
- Designed for Safety Applications
- ASIL B/D Compliant
- Short to VBAT/GND Diagnostics
- Differential Output Over/Undervoltage Diagnostics
- Input Over/Undervoltage Diagnostics
- Individual 8-Bit Current, Output Voltage, and Supply Readings Over I2C
- Autoretry on Fault
- AEC-Q100, -40°C to +125°C
Applications/Uses
- Power-over-Coax for Radar and Camera Modules
Description
The MAX20086–MAX20089 dual/quad camera power protector ICs deliver up to 600mA load current to each of their four output channels. Each output is individually protected from short-to-battery, short-to-ground, and overcurrent conditions. The ICs operate from a 3V to 5.5V supply and with a 3V to 15V camera supply. The input-to-output voltage drop is only 110mV (typ) at 300mA.
The ICs provide an enable input and I2C interface to read the diagnostic status of the device. An on-board ADC enables reading of the current through each switch. The ASIL B- and ASIL D-compliant versions include support for reading an additional seven diagnostic measurements through the ADC, ensuring high-fault coverage.
The MAX20086–MAX20089 include overtemperature shutdown and overcurrent limiting on each output channel separately. All devices are designed to operate from -40°C to +125°C ambient temperature.
Design Solution: Provide a Safe Power Path from the Car Battery to Remote Cameras ›
Simplified Block Diagram
Technical Docs
Data Sheet | Dual/Quad Camera Power Protectors | Jul 08, 2022 | |
Design Solution | Provide a Safe Power Path from the Car Battery to Remote Cameras | ||
White Paper | Why Designing ICs from the Ground Up for Automotive Applications Matters |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.