先頭に戻る
/content/maximintegrated/ja/products/power/switching-regulators/applications/industrial

Switching Regulators for Industrial Applications

Industrial power applications usually require high input voltage. Standard voltage rails are 10V, 24V, and 48V. The DC-DC step-down (buck) switching regulators and controllers presented here support these rails and provide the solid, reliable performance needed for environments subject to noise, power surges, and outages.

High-Voltage Supply Rails; Low Power

These DC-DC step-down (buck) switching regulator ICs are perfect for industrial applications that have 48V, 24V, and 10V input rails and provide up to 2.5A of output current.
Industrial Regulators, Step-Down from 60V; Up to 5A Output 
View typical application circuits for all industrial regulators; step-down from 60V; up to 3.5A output ›

High-Voltage Supply Rails; Medium Power

These are switching controllers, so they don't have an integrated switch. They are specified for high-input voltage, support industrial power rails, and provide output currents of up to 10A.
Industrial Controllers, Step-Down from 48V; Up to 25A Output 

High Voltage; Isolated

The switching regulator circuits contained in this group are designed for use in industrial applications that require isolation between input and outputs.
Industrial Regulators, Step-Down for Isolated or Offline Power Applications 

Need a low-power isolated-power solution?

Recommended DC-DC converters, Industrial Power Applications 

種類 ID PDF タイトル
アプリケーションノート 2040 50W Current-Mode Forward Converter Design with the MAX8540

Technical Documentaion

*必須

Technical Documentaion

技術資料

表示: 3 / 先頭に戻る 100 結果 全て表示 結果

型番 タイトル 複数選択 日時

MAXREFDES179# Reference Design Board

The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...

MAXREFDES1255: 4-Switch Buck-Boost Converter

MAXREFDES1255 is a 4-switch buck boost converter used to generate a positive step-up/stepdown ou...

MAXREFDES1252: Miniature, 14.5V/1.2A, No-Opto Flyback DC-DC Converter with 91.7% Efficiency Using MAX17690

The MAXREFDES1238 is a single-input, 6 output, scalable power solution. It meets the Xilinx Vers...

MAXREFDES1120: 3.3V/4A Synchronous Step-Down DC-DC Converter Using MAX15038

The MAXREFDES1120 is a synchronous step-down DC-DC converter using the MAX15038. The converter d...

MAXREFDES1249: Miniature Universal Input 36W AC-DC Flyback Converter using the MAX17595

The MAXREFDES1249 is a Universal Input (86 to 305VAC) Offline isolated power supply, delivers 36...

MAXREFDES1261: Asset Tracker Power Management Platform

The MAXREFDES01261 is a reference design of power management platform for asset tracker.

MAXREFDES1251: Single Output Flyback Converter Using MAX17596

MAXREFDES1251 is based on MAX17596 flyback converter. The MAX17596 is a peak-current-mode contro...

MAXREFDES_LIDAR1#: Quad-Channel LiDAR Receiver Front-End Reference Design, MAX40662, MAX40026

This is a front end LiDAR reference design featuring a 4-channel APD, 4-channel high bandwidth T...

MAXREFDES104#: Health Sensor Platform 3.0

HSP3 is a unique evaluation and development platform in a wearable form factor that demos the fu...

MAXREFDES1269: 5V/20A, Synchronous Step-Down Converter Using the MAX20098

The MAXREFDES1269 demonstrates how to build a DC-DC buck converter using the MAX20098 step-down ...