Evaluation Kit for the MAX38907
主な特長
- Evaluates the MAX38907 IC in a 20-Pin (5mm x 5mm) TQFN
- 0.9V to 5.5V Input Range
- 2.7V to 20V Bias Voltage to Provide Wider Supply Options
- 0.6V to 5.0V Jumper Selectable Output Voltage
- Up to 4A Output Current
- Proven 4-Layer 1-oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
アプリケーション/用途
- 基地局
- FPGAおよびDSP
- 医療、オーディオ、および計測器
- PLC
- ポータブルカメラ
- サーバーµP
説明
The MAX38907 TQFN evaluation kit (EV kit) evaluates the MAX38907 in a TQFN package. The MAX38907 is a low input voltage, high output current linear regulator. The EV kit operates over an input range of 0.9V to 5.5V and a bias voltage range from 2.7V to 20V. The EV kit provides a jumper selectable output voltage range from 0.6V to 5.0V. Additionally, each output voltage selection can be adjusted ±5% for margining. The EV kit can deliver up to 4A of current.
簡易ブロック図
Technical Docs
データシート | Evaluation Kit for the MAX38907 | Jan 05, 2021 |