先頭に戻る
/content/maximintegrated/ja/products/interface/signal-line-protection-ics/esd-protection-diodes

Maxim offers ESD-protection diode arrays with low input capacitance, making these devices ideal for high-speed data lines. Selected devices integrate transient voltage suppressors (TVSs) suitable for high-speed operation and general-signal ESD protection.

By Key Parameter 

技術資料

*必須

Technical Documentation

技術資料

表示: 10 表示トップ 100 結果 全て表示 結果

型番 タイトル ドキュメントの種類 日付

MAXREFDES101#:ヘルスセンサープラットフォーム2.0

MAXREFDES101#は、腕時計型ウェアラブル形状の独自の評価/開発プラットフォームで、広範なマキシムのヘルスセンシングアプリケーション用製品の機能を実証します。

Go-IO産業用IoTリファレンスデザイン

Go-IOはインダストリアルIoT (IIoT)リファレンスデザインで、設定可能な産業制御システムの迅速なプロトタイプ作成および開発用に設計されています。

MAXREFDES100#:ヘルスセンサープラットフォーム

マキシムのMAXREFDES100#ヘルスセンサープラットフォームは、お客様がマキシムの複雑で革新的な医療およびハイエンドフィットネスソリューションを評価するのに役立つ集積型センサープラットフ...

MAXREFDES114#: Isolated 24V to 5V 10W Power Supply

MAXREFDES114# is an efficient, active clamp topology, isolated power supply design with 24V inpu...

MAXREFDES116#: Isolated 24V to 5V 40w Power Supply

MAXREFDES116# is an efficient, active clamp topology, isolated power supply design with 24V inpu...

MAXREFDES1177: PoE Powered Device and 12V/600mA No-Opto Flyback DC-DC Converter Using the MAX17690 and MAX5969B

Power over Ethernet (PoE) is a technology that allows network cables to deliver power to a power...

MAXREFDES1284: Himalaya Power Evaluation Platform

Himalaya Power Evaluation Platform provides a proven design to evaluate 12 different high-effici...
MAXREFDES179#リファレンスデザインボード

MAXREFDES179#リファレンスデザインボード

MAXREFDES179リファレンスデザインは、完全なユニバーサルシリアルバス(USB) Type-C PDソリューションで、バックブーストチャージャ、残量ゲージ、およびスイッチドキャパシタコ...

MAXREFDES1260: Li Battery Charger and Monitor System with 3A USB-C Input

The purpose of MAXREFDES1260 is to solve the problem of high-voltage fast charging of 2S battery...

MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform

In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...

MAXREFDES1257: 24W/48V DC-DC Boost Converter Using the MAX17597 Peak-Current-Mode Controller

The MAXREFDES1257 is a DC-DC boost power supply that delivers up to 500mA at 48V from an 8V to 1...

MAXREFDES1253: Miniature 17V, 0.75A No Opto Flyback DC to DC Converter Using the MAX17690

The MAXREFDES1253 illustrates techniques using the No Opto Flyback converter to generate isolate...

MAXREFDES178 and Artificial Intelligence Applications

This document describes the cube camera development platform based on the MAX78000 and MAX32666.

MAXREFDES1263:完全ワイヤレスステレオクレードルおよびイヤホン

このリファレンスデザインは、TWSクレードルおよびイヤホン(左および右)用のパワーマネージメントプラットフォームです。

MAXREFDES1258: 1200W DC-DC Buck Converter Using the MAX15157B

The MAXREFDES1258 is a 1200W, 12V 4-phase DC-DC buck converter that can deliver up to 100A load ...

MAXREFDES1275: 1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR

The MAX20050 is a high-brightness LED driver for automotive exterior lighting applications.