iButton

マキシムのiButton®デバイスは、固有のグローバルデジタルアドレスを備えた、小型かつ耐久性の高いパッケージに収められたモジュールです。マキシムの1-Wire通信プロトコルによって強化されたiButtonは、過酷な環境などにおいて、他の製品では不可能であるデータの提供と記録を行うことができます。iButtonデバイスは、温度および湿度データのロギング、アクセス制御、資産トラッキング、および電子マネー(eCash)取引など、情報が人またはモノを追跡する必要があるあらゆるアプリケーションに最適です。Buttonデバイスの詳細はこちら

アプリケーション別iButton製品

iButtonのデザインリソース

参照
NFC/RFID製品

注目製品


リソース


DS1964S
DeepCover Secure Authenticator iButton with SHA-256

  • Symmetric-Key-Based Bidirectional Secure Authentication Model Based on SHA-256
  • Strong Authentication with a High-Bit-Count User-Programmable Secret and Input Challenge
  • 512 Bits of User EEPROM Partitioned Into Two Pages of 256 Bits