先頭に戻る
/content/maximintegrated/ja/products/analog/data-converters/digital-to-analog-converters/high-speed-dacs

高速DAC

MAX19541EVKIT MAX19541およびMAX19542の評価キット

MAX19541/MAX19542の評価キット(EVキット)は、12ビット、アナログ-ディジタルコンバータ(ADC)のMAX19541 (125Msps)およびMAX19541/MAX1954...
  • 最高サンプリングレート:170Msps (MAX19542)
  • 最高サンプリングレート:125Msps (MAX19541)
  • 低電圧および低電力動作
  • 完全差動入力信号構成
  • 出力バッファを搭載
  • 完全実装および試験済み

MAX1427EVKIT MAX1418MAX1419、およびMAX1427の評価キット

MAX1427の評価キット(EVキット)は、15ビット、アナログ-ディジタルコンバータ(ADC)のMAX1418、MAX1419、またはMAX1427の性能評価に必要な全部品を備える完全実装お...
  • 最高サンプリングレート:80Msps (MAX1427)
  • 低電圧ディジタル出力
  • 完全差動信号入力構成
  • データラッチを搭載
  • 実装および試験済み
  • MAX1418、MAX1419も評価

MAX19542EVKIT MAX19541およびMAX19542の評価キット

MAX19541/MAX19542の評価キット(EVキット)は、12ビット、アナログ-ディジタルコンバータ(ADC)のMAX19541 (125Msps)およびMAX19541/MAX1954...
  • 最高サンプリングレート:170Msps (MAX19542)
  • 最高サンプリングレート:125Msps (MAX19541)
  • 低電圧および低電力動作
  • 完全差動入力信号構成
  • 出力バッファを搭載
  • 完全実装および試験済み

MAX1215NEVKIT MAX1215Nの評価キット

MAX1215Nの評価キット(EVキット)は、アナログ-ディジタルコンバータ(ADC)のMAX1215Nの性能の評価に必要なすべての構成部品を備えた完全実装および試験済みPCBです。このEVキ...
  • 最高サンプリングレート:250Msps
  • 低電圧および低電力動作
  • 完全差動信号入力構成
  • 差動出力ドライバ搭載
  • 完全実装および試験済み
印刷可能なデータシート

MAX1219EVKIT MAX1217MAX1218、およびMAX1219の評価キット

MAX1217/MAX1218/MAX1219の評価キット(EVキット)は完全実装および試験済みの回路ボードで、デュアル、12ビット、125Msps/170Msps/210Mspのアナログ-デ...
  • ADCサンプリングレート:125Msps~210Msps
  • 低電圧/低電力動作
  • クロック整形回路を実装
  • LVDS/LVPECL差動レベル変換器実装
  • 完全実装および試験済み
印刷可能なデータシート

MAX1218EVKIT MAX1217MAX1218、およびMAX1219の評価キット

MAX1217/MAX1218/MAX1219の評価キット(EVキット)は完全実装および試験済みの回路ボードで、デュアル、12ビット、125Msps/170Msps/210Mspのアナログ-デ...
  • ADCサンプリングレート:125Msps~210Msps
  • 低電圧/低電力動作
  • クロック整形回路を実装
  • LVDS/LVPECL差動レベル変換器実装
  • 完全実装および試験済み
印刷可能なデータシート

MAX1217EVKIT MAX1217MAX1218、およびMAX1219の評価キット

MAX1217/MAX1218/MAX1219の評価キット(EVキット)は完全実装および試験済みの回路ボードで、デュアル、12ビット、125Msps/170Msps/210Mspのアナログ-デ...
  • ADCサンプリングレート:125Msps~210Msps
  • 低電圧/低電力動作
  • クロック整形回路を実装
  • LVDS/LVPECL差動レベル変換器実装
  • 完全実装および試験済み
印刷可能なデータシート

技術資料

*必須

Technical Documentation

技術資料

表示: 10 表示トップ 100 結果 全て表示 結果

型番 タイトル ドキュメントの種類 日付

MAXREFDES9009: MAX98365 8-Channed Reference Design

Easy to use 8-channel digital input audio amplifier with a true plug and play usability.

MAXREFDES9008: C-Source Reference for Operating the DS28E50 Combined with a DS2477 from a Cortex-M4 Microcontroller

The Maxim MAXCARD10KIT is a wrist form factor, wearable design targeted for healthcare monitorin...

MAXREFDES9004: C-source Reference for Operating the DS2485 Combined with a DS28E18 from a Cortex-M4 Microcontroller

The MAXREFDES9004 is a reference design showcasing the DS2485 features integrated with an Arm® C...

MAXREFDES1284: Himalaya Power Evaluation Platform

Himalaya Power Evaluation Platform provides a proven design to evaluate 12 different high-effici...

MAXREFDES9002: C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins

Extend an I2C and SPI interface using the DS28E18 with included M4 compatible 1-Wire API and C-d...

MAXREFDES1275: 1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR

The MAX20050 is a high-brightness LED driver for automotive exterior lighting applications.

MAXREFDES1260: Li Battery Charger and Monitor System with 3A USB-C Input

The purpose of MAXREFDES1260 is to solve the problem of high-voltage fast charging of 2S battery...

MAXREFDES1253: Miniature 17V, 0.75A No Opto Flyback DC to DC Converter Using the MAX17690

The MAXREFDES1253 illustrates techniques using the No Opto Flyback converter to generate isolate...

MAXREFDES1264: Digitally Controlled Sine-Wave Generator Using the MAX32630FTHR and MAX7400

The MAXREFDES1264 is a reference design for the MAX32630FTHR and MAX7404 produces an accurate va...

MAXREFDES1263:完全ワイヤレスステレオクレードルおよびイヤホン

このリファレンスデザインは、TWSクレードルおよびイヤホン(左および右)用のパワーマネージメントプラットフォームです。
MAXREFDES1256: 49W DC-DC Flyback Converter Using MAX17597

MAXREFDES1256: 49W DC-DC Flyback Converter Using MAX17597

The MAXREFDES1256 is an isolated power supply capable of delivering 7V at up to 7A load current.

MAXREFDES1257: 24W/48V DC-DC Boost Converter Using the MAX17597 Peak-Current-Mode Controller

The MAXREFDES1257 is a DC-DC boost power supply that delivers up to 500mA at 48V from an 8V to 1...

MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform

In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...

MAXREFDES1233: 1.8V/10A Core Power Supply for CPUs, Microcontrollers, FPGAs, or DDR2 Interfaces Using the MAX20710

The MAXREFDES1233 provides the internal core voltage (VCCINT) for CPUs, microcontrollers, FPGAs,...

MAXREFDES1141: 2.4W DC-DC Flyback Converter Using the MAX17596

The MAX17596 is a peak-current-mode controller for designing wide input-voltage flyback regulato...

MAXREFDES1171: Low-Power Fault Indicators

The MAXREFDES1171 uses Maxim® low-power chips for power grid fault indicators based on the low-p...

MAXREFDES1155: Dual Channel RTD/TC Measurement Based on MAX11410

MAXREFDES1155 is a configurable two-channel resistance temperature detector (RTD)/thermocouple (...

MAXREFDES1173: Miniature, 12V/1A, No-Opto Flyback DC-DC Converter with 91.3% Efficiency Using the MAX17690

Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...