先頭に戻る
/content/maximintegrated/ja/products/analog/data-converters/analog-to-digital-converters/precision-sigma-delta-adcs
MAXREFDES9009: MAX98365 8-Channed Reference Design
Easy to use 8-channel digital input audio amplifier with a true plug and play usability.
MAXREFDES9008: C-Source Reference for Operating the DS28E50 Combined with a DS2477 from a Cortex-M4 Microcontroller
The Maxim MAXCARD10KIT is a wrist form factor, wearable design targeted for healthcare monitorin...
MAXREFDES9004: C-source Reference for Operating the DS2485 Combined with a DS28E18 from a Cortex-M4 Microcontroller
The MAXREFDES9004 is a reference design showcasing the DS2485 features integrated with an Arm® C...
MAXREFDES1284: Himalaya Power Evaluation Platform
Himalaya Power Evaluation Platform provides a proven design to evaluate 12 different high-effici...
MAXREFDES9002: C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins
Extend an I2C and SPI interface using the DS28E18 with included M4 compatible 1-Wire API and C-d...
MAXREFDES1275: 1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR
The MAX20050 is a high-brightness LED driver for automotive exterior lighting applications.
MAXREFDES1260: Li Battery Charger and Monitor System with 3A USB-C Input
The purpose of MAXREFDES1260 is to solve the problem of high-voltage fast charging of 2S battery...
MAXREFDES1253: Miniature 17V, 0.75A No Opto Flyback DC to DC Converter Using the MAX17690
The MAXREFDES1253 illustrates techniques using the No Opto Flyback converter to generate isolate...
MAXREFDES1264: Digitally Controlled Sine-Wave Generator Using the MAX32630FTHR and MAX7400
The MAXREFDES1264 is a reference design for the MAX32630FTHR and MAX7404 produces an accurate va...
MAXREFDES1263:完全ワイヤレスステレオクレードルおよびイヤホン
このリファレンスデザインは、TWSクレードルおよびイヤホン(左および右)用のパワーマネージメントプラットフォームです。

MAXREFDES1256: 49W DC-DC Flyback Converter Using MAX17597
The MAXREFDES1256 is an isolated power supply capable of delivering 7V at up to 7A load current.
MAXREFDES1257: 24W/48V DC-DC Boost Converter Using the MAX17597 Peak-Current-Mode Controller
The MAXREFDES1257 is a DC-DC boost power supply that delivers up to 500mA at 48V from an 8V to 1...
MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform
In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...
MAXREFDES1233: 1.8V/10A Core Power Supply for CPUs, Microcontrollers, FPGAs, or DDR2 Interfaces Using the MAX20710
The MAXREFDES1233 provides the internal core voltage (VCCINT) for CPUs, microcontrollers, FPGAs,...
MAXREFDES1141: 2.4W DC-DC Flyback Converter Using the MAX17596
The MAX17596 is a peak-current-mode controller for designing wide input-voltage flyback regulato...
MAXREFDES1171: Low-Power Fault Indicators
The MAXREFDES1171 uses Maxim® low-power chips for power grid fault indicators based on the low-p...
MAXREFDES1198: Ultra-Miniature 4.5V to 36V Input and 3.3V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter Reference Design
Power over Ethernet (PoE) is a technology that allows network cables to deliver power to a power...
MAXREFDES1155: Dual Channel RTD/TC Measurement Based on MAX11410
MAXREFDES1155 is a configurable two-channel resistance temperature detector (RTD)/thermocouple (...
MAXREFDES1173: Miniature, 12V/1A, No-Opto Flyback DC-DC Converter with 91.3% Efficiency Using the MAX17690
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES9009: MAX98365 8-Channed Reference Design
Easy to use 8-channel digital input audio amplifier with a true plug and play usability.
MAXREFDES9008: C-Source Reference for Operating the DS28E50 Combined with a DS2477 from a Cortex-M4 Microcontroller
The Maxim MAXCARD10KIT is a wrist form factor, wearable design targeted for healthcare monitorin...
MAXREFDES9004: C-source Reference for Operating the DS2485 Combined with a DS28E18 from a Cortex-M4 Microcontroller
The MAXREFDES9004 is a reference design showcasing the DS2485 features integrated with an Arm® C...
MAXREFDES1284: Himalaya Power Evaluation Platform
Himalaya Power Evaluation Platform provides a proven design to evaluate 12 different high-effici...
MAXREFDES9002: C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins
Extend an I2C and SPI interface using the DS28E18 with included M4 compatible 1-Wire API and C-d...
MAXREFDES1275: 1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR
The MAX20050 is a high-brightness LED driver for automotive exterior lighting applications.
MAXREFDES1260: Li Battery Charger and Monitor System with 3A USB-C Input
The purpose of MAXREFDES1260 is to solve the problem of high-voltage fast charging of 2S battery...
MAXREFDES1253: Miniature 17V, 0.75A No Opto Flyback DC to DC Converter Using the MAX17690
The MAXREFDES1253 illustrates techniques using the No Opto Flyback converter to generate isolate...
MAXREFDES1264: Digitally Controlled Sine-Wave Generator Using the MAX32630FTHR and MAX7400
The MAXREFDES1264 is a reference design for the MAX32630FTHR and MAX7404 produces an accurate va...
MAXREFDES1263:完全ワイヤレスステレオクレードルおよびイヤホン
このリファレンスデザインは、TWSクレードルおよびイヤホン(左および右)用のパワーマネージメントプラットフォームです。

MAXREFDES1256: 49W DC-DC Flyback Converter Using MAX17597
The MAXREFDES1256 is an isolated power supply capable of delivering 7V at up to 7A load current.
MAXREFDES1257: 24W/48V DC-DC Boost Converter Using the MAX17597 Peak-Current-Mode Controller
The MAXREFDES1257 is a DC-DC boost power supply that delivers up to 500mA at 48V from an 8V to 1...
MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform
In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...
MAXREFDES1233: 1.8V/10A Core Power Supply for CPUs, Microcontrollers, FPGAs, or DDR2 Interfaces Using the MAX20710
The MAXREFDES1233 provides the internal core voltage (VCCINT) for CPUs, microcontrollers, FPGAs,...
MAXREFDES1141: 2.4W DC-DC Flyback Converter Using the MAX17596
The MAX17596 is a peak-current-mode controller for designing wide input-voltage flyback regulato...
MAXREFDES1171: Low-Power Fault Indicators
The MAXREFDES1171 uses Maxim® low-power chips for power grid fault indicators based on the low-p...
MAXREFDES1198: Ultra-Miniature 4.5V to 36V Input and 3.3V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter Reference Design
Power over Ethernet (PoE) is a technology that allows network cables to deliver power to a power...
MAXREFDES1155: Dual Channel RTD/TC Measurement Based on MAX11410
MAXREFDES1155 is a configurable two-channel resistance temperature detector (RTD)/thermocouple (...
MAXREFDES1173: Miniature, 12V/1A, No-Opto Flyback DC-DC Converter with 91.3% Efficiency Using the MAX17690
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...