先頭に戻る
Analog
Product Tree
/content/maximintegrated/ja/products/analog/data-converters/analog-to-digital-converters/precision-adcs
- アナログ
- Amplifiers >
- オペアンプ (177) >
- Current Sense Amplifiers >
- Specialized Amplifiers >
- コンパレータ >
- オーディオ >
- スピーカアンプ (37) >
- Headphone Amplifiers (8)
- Audio Subsystems (5) >
- オーディオデータコンバータ (7)
- Specialty Audio Devices >
- Video >
- Video Amplifiers >
- Video Switches >
- Digital Video Interface >
- Data Converters and AFEs >
- Analog-to-Digital Converters >
- Digital-to-Analog Converters >
- ディジタルポテンショメータ (117) >
- アナログフロントエンド(AFE) >
- リアルタイムクロック >
- Analog Switches and Multiplexers >
- Switches and Multiplexers >
- Application Specific Switches and Multiplexers >
- Relay Drivers (6)
- High Speed Switches and Multiplexers (12)
- Clock Generation and Distribution >
- Clock Synthesis and Generation >
- Silicon and Crystal Oscillators >
- Delays Lines, Timers and Counters >
- High Speed Signaling (Clock Distribution) (61)
- 電圧リファレンス >
- アクティブフィルタ (47) >
- Amplifiers >

リファレンスデザイン
MAXREFDES179# Reference Design Board
The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...
MAXREFDES1255: 4-Switch Buck-Boost Converter
MAXREFDES1255 is a 4-switch buck boost converter used to generate a positive step-up/stepdown ou...
MAXREFDES1252: Miniature, 14.5V/1.2A, No-Opto Flyback DC-DC Converter with 91.7% Efficiency Using MAX17690
The MAXREFDES1238 is a single-input, 6 output, scalable power solution. It meets the Xilinx Vers...
MAXREFDES1120: 3.3V/4A Synchronous Step-Down DC-DC Converter Using MAX15038
The MAXREFDES1120 is a synchronous step-down DC-DC converter using the MAX15038. The converter d...
MAXREFDES1249: Miniature Universal Input 36W AC-DC Flyback Converter using the MAX17595
The MAXREFDES1249 is a Universal Input (86 to 305VAC) Offline isolated power supply, delivers 36...
MAXREFDES1261: Asset Tracker Power Management Platform
The MAXREFDES01261 is a reference design of power management platform for asset tracker.
MAXREFDES1251: Single Output Flyback Converter Using MAX17596
MAXREFDES1251 is based on MAX17596 flyback converter. The MAX17596 is a peak-current-mode contro...
MAXREFDES_LIDAR1#: Quad-Channel LiDAR Receiver Front-End Reference Design, MAX40662, MAX40026
This is a front end LiDAR reference design featuring a 4-channel APD, 4-channel high bandwidth T...
MAXREFDES104#: Health Sensor Platform 3.0
HSP3 is a unique evaluation and development platform in a wearable form factor that demos the fu...
MAXREFDES1269: 5V/20A, Synchronous Step-Down Converter Using the MAX20098
The MAXREFDES1269 demonstrates how to build a DC-DC buck converter using the MAX20098 step-down ...
MAXREFDES179# Reference Design Board
The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...
MAXREFDES1255: 4-Switch Buck-Boost Converter
MAXREFDES1255 is a 4-switch buck boost converter used to generate a positive step-up/stepdown ou...
MAXREFDES1252: Miniature, 14.5V/1.2A, No-Opto Flyback DC-DC Converter with 91.7% Efficiency Using MAX17690
The MAXREFDES1238 is a single-input, 6 output, scalable power solution. It meets the Xilinx Vers...
MAXREFDES1120: 3.3V/4A Synchronous Step-Down DC-DC Converter Using MAX15038
The MAXREFDES1120 is a synchronous step-down DC-DC converter using the MAX15038. The converter d...
MAXREFDES1249: Miniature Universal Input 36W AC-DC Flyback Converter using the MAX17595
The MAXREFDES1249 is a Universal Input (86 to 305VAC) Offline isolated power supply, delivers 36...
MAXREFDES1261: Asset Tracker Power Management Platform
The MAXREFDES01261 is a reference design of power management platform for asset tracker.
MAXREFDES1251: Single Output Flyback Converter Using MAX17596
MAXREFDES1251 is based on MAX17596 flyback converter. The MAX17596 is a peak-current-mode contro...
MAXREFDES_LIDAR1#: Quad-Channel LiDAR Receiver Front-End Reference Design, MAX40662, MAX40026
This is a front end LiDAR reference design featuring a 4-channel APD, 4-channel high bandwidth T...
MAXREFDES104#: Health Sensor Platform 3.0
HSP3 is a unique evaluation and development platform in a wearable form factor that demos the fu...
MAXREFDES1269: 5V/20A, Synchronous Step-Down Converter Using the MAX20098
The MAXREFDES1269 demonstrates how to build a DC-DC buck converter using the MAX20098 step-down ...