先頭に戻る
製品の詳細
主な特長
アプリケーション/用途
簡易ブロック図
主な特長
- Proven PCB Layout
- Convenient On-Board Test Points
- Fully Assembled and Tested
- EV Kit Software Supports Windows® 98/2000/XP with RS-232/COM Ports
- EV Kit Software Supports Windows 2000/XP with USB Ports
アプリケーション/用途
- 加速度計測定
- データ収集
- 産業用I/Oモジュール
- 産業用プロセス制御
- モータ制御
- ポータブルバッテリ駆動機器
- 熱電対測定
説明
The MAX1162 evaluation system (EV system) is a complete 16-bit data-acquisition system consisting of a MAX1162 evaluation kit (EV kit), Maxim 68HC16MODULE-DIP microcontroller (µC) module, and USBTO232.
Order the complete EV system (MAX1162EVC16) for comprehensive evaluation of the MAX1162, using a personal computer (PC). Order the EV kit (MAX1162EVKIT) separately if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system or for custom use in other µC-based systems.
This EV kit can also be used to evaluate the MAX1062 14-bit ADC.
To evaluate the MAX1062, request a MAX1062AEUB free sample when ordering this EV kit.
Order the complete EV system (MAX1162EVC16) for comprehensive evaluation of the MAX1162, using a personal computer (PC). Order the EV kit (MAX1162EVKIT) separately if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system or for custom use in other µC-based systems.
This EV kit can also be used to evaluate the MAX1062 14-bit ADC.
To evaluate the MAX1062, request a MAX1062AEUB free sample when ordering this EV kit.