先頭に戻る
/content/maximintegrated/ja/products/analog/clock-generation-distribution/silicon-crystal-oscillators/about-spread-spectrum-oscillators

スペクトラム拡散発振器について

技術資料

*必須

Technical Documentation

技術資料

表示: 10 表示トップ 100 結果 全て表示 結果

型番 タイトル ドキュメントの種類 日付

MAXREFDES116#: Isolated 24V to 5V 40w Power Supply

MAXREFDES116# is an efficient, active clamp topology, isolated power supply design with 24V inpu...

MAXREFDES114#: Isolated 24V to 5V 10W Power Supply

MAXREFDES114# is an efficient, active clamp topology, isolated power supply design with 24V inpu...

MAXREFDES1177: PoE Powered Device and 12V/600mA No-Opto Flyback DC-DC Converter Using the MAX17690 and MAX5969B

Power over Ethernet (PoE) is a technology that allows network cables to deliver power to a power...

MAXREFDES1284: Himalaya Power Evaluation Platform

Himalaya Power Evaluation Platform provides a proven design to evaluate 12 different high-effici...
MAXREFDES179#リファレンスデザインボード

MAXREFDES179#リファレンスデザインボード

MAXREFDES179リファレンスデザインは、完全なユニバーサルシリアルバス(USB) Type-C PDソリューションで、バックブーストチャージャ、残量ゲージ、およびスイッチドキャパシタコ...

MAXREFDES1260: Li Battery Charger and Monitor System with 3A USB-C Input

The purpose of MAXREFDES1260 is to solve the problem of high-voltage fast charging of 2S battery...

MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform

In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...

MAXREFDES1257: 24W/48V DC-DC Boost Converter Using the MAX17597 Peak-Current-Mode Controller

The MAXREFDES1257 is a DC-DC boost power supply that delivers up to 500mA at 48V from an 8V to 1...

MAXREFDES1253: Miniature 17V, 0.75A No Opto Flyback DC to DC Converter Using the MAX17690

The MAXREFDES1253 illustrates techniques using the No Opto Flyback converter to generate isolate...

MAXREFDES178 and Artificial Intelligence Applications

This document describes the cube camera development platform based on the MAX78000 and MAX32666.

MAXREFDES1263:完全ワイヤレスステレオクレードルおよびイヤホン

このリファレンスデザインは、TWSクレードルおよびイヤホン(左および右)用のパワーマネージメントプラットフォームです。

MAXREFDES150#: Pocket IO PLC Development Platform

Pocket IO™ integrates 30 IO's consisting of Analog I/Os, Digital I/Os, RS485, Encoder / Motor Co...

MAXREFDES175#: Remote Phantom Supply BeagleBone Black Cape

A complete automotive, high-voltage, 8-channels remote supply BeagleBone Black cape reference de...

MAXREFDES1258: 1200W DC-DC Buck Converter Using the MAX15157B

The MAXREFDES1258 is a 1200W, 12V 4-phase DC-DC buck converter that can deliver up to 100A load ...

MAXREFDES1275: 1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR

The MAX20050 is a high-brightness LED driver for automotive exterior lighting applications.