先頭に戻る
/content/maximintegrated/ja/products/analog/amplifiers/operational-amplifiers/precision-low-noise-op-amps

高精度およびローノイズオペアンプは、多くの場合センサーからの信号(たとえば、温度、圧力、光)を調整してからアナログ-デジタルコンバータ (ADC)に入力するために使用されます。その用途では、オペアンプでの入力オフセット電圧と入力電圧ノイズという2つの特定された仕様が、優れたシステム分解能を生むために非常に重要です。マキシムは業界最高クラスの入力オフセット電圧と入力電圧ノイズ仕様を備えたオペアンプを提供しています。

お客様のアナログ-デジタルアプリケーションに適した高精度/ローノイズオペアンプをお選びください。
18ビット以上 
16ビット 
14ビット以下 

オートゼロ技術

マキシムのオートゼロ技術は、全時間/温度範囲にわたって高精度を実現し、低周波ノイズを除去します。オートゼロ技術を備えた最新のアンプファミリは、非常に高いスイッチング周波数で動作し、ノイズの除去を容易にするとともに、より広い有効信号帯域幅を提供します。
全オートゼロ技術オペアンプ 

全高精度およびローノイズオペアンプ 

温度および圧力センサー設計用のシグナルチェーンはこちらからお選びください。

技術資料

*必須

Technical Documentation

技術資料

表示: 10 表示トップ 100 結果 全て表示 結果

型番 タイトル ドキュメントの種類 日付

MAXREFDES150#: Pocket IO PLC Development Platform

Pocket IO™ integrates 30 IO's consisting of Analog I/Os, Digital I/Os, RS485, Encoder / Motor Co...

MAXREFDES1263: True Wireless Stereo Cradle and Earbuds

This solution demonstrates a small size, low power, high effective, high accuracy power manageme...

MAXREFDES175#: Remote Phantom Supply BeagleBone Black Cape

A complete automotive, high-voltage, 8-channels remote supply BeagleBone Black cape reference de...

MAXREFDES1258: 1200W DC-DC Buck Converter Using the MAX15157B

The MAXREFDES1258 is a 1200W, 12V 4-phase DC-DC buck converter that can deliver up to 100A load ...

MAXREFDES1275: 1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR

The MAX20050 is a high-brightness LED driver for automotive exterior lighting applications.

MAXREFDES1089: Miniature, 12V/250mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.7% Efficiency

Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...

MAXREFDES101#:ヘルスセンサープラットフォーム2.0

MAXREFDES101#は、腕時計型ウェアラブル形状の独自の評価/開発プラットフォームで、広範なマキシムのヘルスセンシングアプリケーション用製品の機能を実証します。

MAXREFDES1256: 49W DC-DC Flyback Converter Using MAX17597

The MAXREFDES1256 is an isolated power supply capable of delivering 7V at up to 7A load current.

MAXREFDES1168: 7V/200mA or 5V/100mA, Iso-Buck DC-DC Converter Using the MAX17681A

The MAX17681/MAX17681A is a high-voltage, highefficiency, iso-buck DC-DC converter designed to p...

MAXREFDES1150: Smart Pill Bottle

The MAXREFDES1150 is Maxim’s smart pill bottle design for medical and broad IoT applications.

MAXREFDES1018: Boost, Single-Output, DC-DC Converter, 1V to 3.3V Input, 13.5V/6mA Output

The MAX1606 is a step-up DC-DC converter that contains a 0.5A internal power switch and a 0.5A o...

MAXREFDES1171: Low-Power Fault Indicators

The MAXREFDES1171 uses Maxim® low-power chips for power grid fault indicators based on the low-p...

MAXREFDES1034: High-Efficiency Power Supply for TVs Using MAX17506

The MAXREFDES1034 is an auxiliary power supply for TV applications. This design provides a 5V ou...

MAXREFDES1173: Miniature, 12V/1A, No-Opto Flyback DC-DC Converter with 91.3% Efficiency Using the MAX17690

Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...

Minimum Component PSE Controller for Detecting IEEE 802.3af/at Devices Using MAX5971B

The MAX5971B is a single-port power controller designed for use in IEEE 802.3af/at-compliant pow...