先頭に戻る
製品の詳細
Parametric specs for Current Sense Amplifiers
VSENSE_FS (mV) (recomm.) | 10mV or 50mV |
VOS @25°C (µV) (max) | 20 |
Output Format | Digital |
CMVR (V) (min) | 0 |
CMVR (V) (max) | 36 |
VCC (V) (min) | 1.71 |
VCC (V) (max) | 1.98 |
ICC (µA) (typ) | 2700 |
Bi-Dir. Curr. Sense | Yes |
Gain | Selectable (25V/V or 125V/V) |
Gain Accuracy @25°C (%) (max) | 0.55 |
Oper. Temp. (°C) | -40 to +125 |
Package/Pins | THIN WLP/12 |
Budgetary Price (See Notes) | 1.04 |
非表示にする
簡易ブロック図
Technical Docs
パラメーター
Parametric specs for Current Sense Amplifiers
VSENSE_FS (mV) (recomm.) | 10mV or 50mV |
VOS @25°C (µV) (max) | 20 |
Output Format | Digital |
CMVR (V) (min) | 0 |
CMVR (V) (max) | 36 |
VCC (V) (min) | 1.71 |
VCC (V) (max) | 1.98 |
ICC (µA) (typ) | 2700 |
Bi-Dir. Curr. Sense | Yes |
Gain | Selectable (25V/V or 125V/V) |
Gain Accuracy @25°C (%) (max) | 0.55 |
Oper. Temp. (°C) | -40 to +125 |
Package/Pins | THIN WLP/12 |
Budgetary Price (See Notes) | 1.04 |