ユーザーガイド 6922

Measuring Heart Rate Using MAX32664B


要約: MAX32664B is a variant of MAX32664 sensor-hub family, specifically targeted for measurement of heart-rate. Combined with MAX86141 optical sensor, and a 3-Axis Accelerometer, it provides sensors’ raw data, as well as calculated heart-rate data to a host device via its I2C slave interface. This document provides step-by-step instructions enabling a user to communicate with MAX32664B, and to calibrate, configure and receive measurement and monitoring data.