ユーザーガイド 6471

MAX32660 Bootloader User Guide


要約: The MAX32660 bootloader user guide provides flow charts, timing diagrams, GPIOs/pin usage, I2C interface protocol, and an annotated I2C trace between the host microcontroller and the MAX32660 for in-application programming (IAP). Typical application uses the MAX32660 bootloader as a low-power microcontroller in a sensor hub configuration to process and collect data while the SoC is in sleep mode.