ユーザーガイド 6078

Maxim MR16 Evaluation Demo


要約: The Maxim MR16 Evaluation Demo platforms allow users to quickly demonstrate the compatibility and flicker-free operation of a MAX16840 based MR16 LED bulb and compare it with the performance of other bulbs. The demo platforms are available in a 110VAC version (MAX16840DEMO1#) and a 220VAC version (MAX16840DEMO2#), depending on the region of the world where it will be used.