ユーザーガイド 6055

KCU1250 MGT Module Quick Start Guide


要約: The MAXIM001 MGT Module is a proven application circuit design that provides the MGTAVCCAUX, MGTAVCC, and MGTAVTT rails for Xilinx’s Ultra-Scale Virtex® FPGA multigigabit transceivers. It contains the connectors that allow it to mate directly to the Xilinx KCU1250 MGT characterization-evaluation kit. This solution allows the user to evaluate the MGT performance. The power supplies are designed to meet the stringent power requirements necessary to ensure high-quality, high-speed communication over the MGT rails. The MAXIM001 MGT module power supplies comprise a MAX20751 DC-DC controller integrated circuit (IC) and a VT1697SB smart slave.