ユーザーガイド 6000

MAXREFDES24EVSYS User Manual


要約: The MAXREFDES24EVSYS User Manual describes the setup and operation of the MAXREFDES24EVSYS design accelerator kit. This complete evaluation system enables users to quickly demonstrate and evaluate the functionality of Maxim Integrated’s 4-channel analog output reference design (MAXREFDES24) without the need for a bench power supply, digital multimeter, or Xilinx development kit. It includes a USB-to-SPI adapter (USB2PMB1) that provides data communication to the board, a universal power adapter for 24V DC power, a USB-powered signal capture board (MAXADCLITE2), the necessary cables for using the AO reference design, and intuitive Windows®-based graphical user interfaces (GUIs) to communicate with the boards.