ユーザーガイド 6575

MAXREFDES168# User Guide


要約: This user guide describes how to download the MAXREFDES168# software, use the included Eclipse project for evaluation, and port the design to new platforms. The MAXREFDES168# is configured for immediate use on the MAX32625MBED, an evaluation board for the MAX32625 Arm® Cortex®-M4 with FPU-based microcontroller. Porting can be accomplished to any platform with a compiler that supports the ISO C++98 standard, an I2C master, and a hardware or software timer.


この文書は極めて特定的なアプリケーションに向けて書かれたものであり、独自技術に関する情報を含んでいるため、その開示は該当アプリケーションに直接関わっているお客様のみに限定させていただいております。この文書を請求される方は以下のフォームに必要事項を記入してください。適当と判断された場合は2営業日以内にご連絡いたします。

以下の情報はすべて英語で記入してください。


ユーザーガイド 6575,AN6575, AN 6575, APP6575, Appnote6575, Appnote 6575