ユーザーガイド 6049

MAX78615+PPM Evaluation Kit Quick Start Guide


要約: The MAX78615+PPM evaluation kit manual demonstrates the capability of the MAX78615+PPM. The MAX78615+PPM chipset monitors up to three voltages and three currents through up to three galvanically isolated ADCs. The typical application is source/load monitoring in single and polyphase systems. The kit connects to a PC through a USB cable that provides both power and data communication to the board. A Windows®-based graphical user interface (GUI) communicates with the device over a virtual COM port for simplified access to measurement data and controls.

The MAX78615+PPM data sheet details signal processing, operations and settings. It also includes the register map with descriptions. Use the data sheet in conjunction with this manual during the setup and evaluation phase of the MAX7815+PPM.

次のステップ
EE-Mail EE-Mail配信の登録申し込みをして、興味のある分野の最新ドキュメントに関する自動通知を受け取る。
Download ダウンロード、PDFフォーマット
© , Maxim Integrated Products, Inc.
このウェブサイトのコンテンツは米国および各国の著作権法によって保護されています。コンテンツの複製を希望される場合は お問い合わせください。.
APP 6049:
ユーザーガイド 6049,AN6049, AN 6049, APP6049, Appnote6049, Appnote 6049