アプリケーションノート 6806

MAX32664 User Guide


要約: The MAX32664 user guide provides flow charts, timing diagrams, GPIOs/pin usage, I2C interface protocol, and annotated I2C traces between the host microcontroller and the MAX32664. Typical application uses the MAX32664 as a low-power microcontroller in a sensor hub configuration to provide processed data such as heart rate and SpO2.