アプリケーションノート 6558

How to Interface the MAX30205EVSYS with the MAX32630FTHR


要約: The MAX30205 human body temperature sensor adds value to any health centric platform by providing 0.1°C resolution in the temperature range 37°C to 39°C. To enable complete health monitoring using the MAX30101WING, an expansion terminal block was incorporated to easily interface with the MAX30205EVSYS. This quick start guide provides detailed steps on how to interface the MAX30205EVSYS with the MAX30101WING and MAX32630FTHR and provides a demo program to test functionality.