This design idea appeared in the June 22, 2006 issue of
Electronic Design magazine.
For positive-supply systems, the circuit of
Figure 1 transforms a negative pulse train into positive output pulses. The comparator shown (
MAX913) provides both in-phase and out-of-phase outputs. (If the system requires only one output phase, you can choose an alternative single-output comparator.) Voltage at the inverting input swings between 1.8V and 3.0V; R1 = R2 sets the noninverting input voltage to 2.5V. Outputs for the comparator shown then provide positive pulse trains.
Figure 1. Operating on a positive supply, this circuit accepts negative input pulses and produces complementary bipolar outputs.
For negative-supply systems, the circuit of
Figure 2 transforms a positive pulse train into negative output pulses. Voltage at the inverting input swings between -1.8V and -3V; R1 = R2 sets the noninverting input voltage to -2.5V. The complementary comparator outputs provide negative pulse trains.
Figure 2. Operating on a negative supply, this circuit accepts positive input pulses and produces complementary bipolar outputs.
Figures 3 and
4 use the comparator as a buffer, thereby providing an interface for systems in which the input signal and the system supply voltage have opposite polarities. The Figure 3 circuit enables a system with a positive supply voltage to accept negative pulses. In Figure 4, the input signal is positive and the system supply is negative. Both circuits use an NPN transistor to level shift the comparator's outputs by
VBE (R5 + R4)/R5 ≈ 4.5V. (For single-phase outputs, you can choose an alternative single-output comparator.)
Figure 3. This circuit translates negative output to positive output pulses. It operates with a negative comparator supply and a positive system supply.
Figure 4. This circuit translates positive output to negative output pulses. It operates with a positive comparator supply and a negative system supply.
© , Maxim Integrated Products, Inc.
|
このウェブサイトのコンテンツは米国および各国の著作権法によって保護されています。コンテンツの複製を希望される場合は
お問い合わせください。.
APP 4414:
アプリケーションノート
4414,
AN4414,
AN 4414,
APP4414,
Appnote4414,
Appnote 4414
|
maxim_web:en/products/comms,maxim_web:en/products/analog/amps
maxim_web:en/products/comms,maxim_web:en/products/analog/amps