アプリケーションノート 4406

Power Supply Features Low VIN and VOUT


要約: The MAX1708 DC-DC converter is featured in a circuit that boosts 1.2V to 1.6V with > 78% efficiency.

This design idea appeared in the May 5, 2006 issue of Portable Design magazine.

The operating voltages for today’s ASICs and microprocessors are substantially lower than those of a few years ago, which creates problems for power-supply designers. Particularly difficult is the derivation of low output voltages from a single NiCad, NiMH, or alkaline cell. Off-the-shelf circuits are available for output voltages above 2V, but none for VOUT below 2V.

One way around this limitation is shown in Figure 1. Adding a few components to the standard application circuit for the MAX1708, a DC-DC step-up switching converter, boosts a nominal 1.2V input to a 1.6V output voltage. The added components are a triple Schottky diode (D2) and two charge-pump capacitors (C7 and C8). The input and output capacitors (C1–C4), inductor (L1), and main rectifier (D1) are selected according to equations in the MAX1708 data sheet.

Figure 1. This circuit features the MAX1708 DC-DC converter, and boosts 1.2V to 1.6V with > 78% efficiency.
Figure 1. This circuit features the MAX1708 DC-DC converter, and boosts 1.2V to 1.6V with > 78% efficiency.

During normal operation, the LX node of the MAX1708 switches through about 2.1V, going from ground up to VOUT plus one diode drop. The LX node also drives diodes D2A and D2B to form a voltage-doubling charge pump. With the components shown and for VIN ranging from 0.8V to 1.5V, this output voltage is 3.30V. Filtered through R4 and C9, it serves as a well-regulated and well-filtered operating voltage. The MAX1708 is in its normal operating mode at startup, but the bootstrap voltage comes from diode D2C. When VOUT approaches regulation, the main charge pump takes over and provides the full operating voltage.

With the components shown, over 900mA of output current is available and the operating efficiency is as high as 78% (Figure 2). The circuit delivers output currents from 1mA to 300mA. After starting, it continues operating until the battery is fully discharged, because the MAX1708 is powered from the bootstrapped output voltage. The actual startup voltage is a function of load impedance (Figure 3).

Figure 2. Efficiency remains high across a wide range of output current.
Figure 2. Efficiency remains high across a wide range of output current.

Figure 3. The circuit’s startup voltage depends somewhat on load resistance.
Figure 3. The circuit’s startup voltage depends somewhat on load resistance.


次のステップ
EE-Mail EE-Mail配信の登録申し込みをして、興味のある分野の最新ドキュメントに関する自動通知を受け取る。
Download ダウンロード、PDFフォーマット
© , Maxim Integrated Products, Inc.
このウェブサイトのコンテンツは米国および各国の著作権法によって保護されています。コンテンツの複製を希望される場合は お問い合わせください。.
APP 4406:
アプリケーションノート 4406,AN4406, AN 4406, APP4406, Appnote4406, Appnote 4406