アプリケーションノート 391

NRZ Applications


要約: This application note covers how to decouple a framer from the line interface unit (LIU) so that the user can connect the LIU/framer to a Bipolar or NRZ mode device.

This application note applies to following single-chip transceivers: (T1) DS21352, DS21552, DS21Q352, and DS21Q552; (E1) DS21354, DS21554, DS21Q354, and DS21Q554; and (combination) DS2155, DS2156, DS21Q55, and DS21Q56.

Overview
The line interface unit (LIU) can be completely decoupled from the framer/formatter to interface to optical, HDSL, or other devices with an NRZ interface. It can then be used to corrupt data, insert framing errors, or insert CRC errors, etc.

The framer/formatter can generate/detect either bipolar or NRZ data format (determined by the ODF bit). Table 1 shows the register settings for the output data format. Figures 1 and 2 show how to interface the framer/formatter to devices with bipolar or NRZ data modes.

When the LIU receive side is interfaced to a device with NRZ data format, an OR-gate must be added to convert the bipolar data format into NRZ. See Figures 3 and 4 for both data mode applications.

Table 1. Output data format (ODF) regsiter settings

DS21352/552/Q352/Q552
CCR1: Common Control Register 1 (Address = 37 Hex)

TESE ODF RSAO TSCLKM RSCLKM RESE PLB FLB FUNCTION
X 0 X X X X X X Bipolar data
X 1 X X X X X X NRZ data


DS21354/554/Q354/Q554
TCR1: Transmit Control Register 1 (Address = 12 Hex)
ODF TFPT T16S TUA1 TSiS TSA1 TSM TSIO FUNCTION
0 X X X X X X X Bipolar data
1 X X X X X X X NRZ data


DS2155/56/Q55/Q56
IOCR1: I/O Configuration Register 1 (Address = 01 Hex)
RSMS RSMS2 RSMS1 RSIO TSDW TSM TSIO ODF FUNCTION
X X X X X X X 0 Bipolar data
X X X X X X X 1 NRZ data


The DS2155/56 provides a software control bit to separate or connect the LIU/framer when the LIUC pin is hardwired high. If the LIUC pin is connected low, then the LIUC bit has no effect (Table 2).

DS2155/56/Q55/Q56
LBCR: Loopback Control Register (Address = 4A Hex)
-- -- -- LIUC LLB RLB PLB FLB FUNCTION
X X X 0 X X X 0 LIUC control


Table 2. LIU mux control
LIUC PIN LIUC BIT FUNCTION
0 0 LIU and framer separated
0 1 LIU and framer separated
1 0 LIU and framer connected
1 1 LIU and framer separated

Figure 1. Framer connection to bipolar mode device.
Figure 1. Framer connection to bipolar mode device.

Figure 2. Framer connection to NRZ mode device.
Figure 2. Framer connection to NRZ mode device.

Figure 3. LIU connection to bipolar device.
Figure 3. LIU connection to bipolar device.

Figure 4. LIU connection to NRZ mode device.
Figure 4. LIU connection to NRZ mode device.