アプリケーションノート 360

DS21352/DS21552 versus DS2152 Single Chip Transceiver


要約: This application note will help with the migration from a current design using the DS2152 single chip transceiver (SCT) to one using the DS21352 or DS21552 SCT. These two devices are foot print compatible which allows the DS2152 to be replaced with only minor modifications to both the hardware and software. Some of the benefits of the migration to the DS21352 or DS21552 are that these devices have a more advanced HDLC, support JTAG test functions, multiple devices can communicate on a single high-speed bus, and operate at 3.3 volts with 5.0 volt tolerant I/O. To take advantage of these new functions, the application note outlines the specific hardware and software differences. It also indicates the specific sections of the DS21352 and DS21552 data sheet which have more information on the new functions what are available.

1. Introduction

This application note highlights the differences between the DS21352/DS21552 and the DS2152. The DS21352/DS21552 is a superset of the DS2152 maintaining a consistent pin out and register set. All of the original features of the DS2152 have been retained and software created for the DS2152 is transferable to the DS21352/DS21552 with minimal effort. The DS21352 and DS21552 are functionally equivalent with the only difference being the required supply voltage ?Ethe DS21352 operates at 3.3V and the DS21552 operates at 5V.

2. Additional Functionality

New Features Data Sheet Section
HDLC controller
Buffer depth increased from 16 to 64 bytes
HDLC over DS0 functionality added
15
JTAG 19
8 Mbps interleaved PCM bus operation 20
3.3V operation with 5V tolerant I/O (for DS21352) 23

3. Changes in Register Definitions

When implementing the new features of the DS21352/DS21552, a priority was placed on preserving the DS2152’s register map to facilitate code migration from existing DS2152 designs. This section highlights register additions and differences found in the DS21352/DS21552.

3.1 New Feature Register Usage

Highlights specific registers related to new features. Each item can be found in the data sheet under the listed sections.

3.1.1 HDLC DS0 Control (section 15)
Register Address Description
RDC1 90h Receive HDLC DS0 Control Register 1
RDC2 91h Receive HDLC DS0 Control Register 2
TDC1 92h Transmit HDLC DS0 Control Register 1
TDC2 93h Transmit HDLC DS0 Control Register 2

3.1.2 Interleaved PCM Bus Operation (section 20)
Register Address Description
IBO 94h Interleave Bus Operation

3.2 Bit Assignment Changes within Existing Registers

Highlights bit locations in the DS21352/DS21552 which have changed from the DS2152.
Register Bit # DS2152 Symbol DS2152 Description DS21352/DS21552 Symbol DS21352/DS21552 Description
CCR3 7 ESMDM Elastic Store
Minimum Delay
Mode
RESMDM Rx Elastic Store
Minimum Delay Mode
CCR3 6 ESR Elastic Store Reset TCLKSRC Tx Clock Source Select
CCR3 0 N/A Not assigned TESMDM Tx Elastic Store
Minimum Delay Mode
CCR6 6 N/A Not assigned RESALGN Rx Elastic Store Align
CCR6 5 N/A Not assigned TESALGN Tx Elastic Store Align
CCR7 5 N/A Not assigned RESR Rx Elastic Store Reset
CCR7 4 N/A Not assigned TESR Tx Elastic Store Reset

4. Changes in Device Pin Out

4.1 Package types

The DS2152 and DS21352/DS21552 are both offered in a 100 pin 14 x 14 x 1.4mm LQFP. Values listed are for body dimensions.

4.2 Device Pin Differences

4.2.1 JTAG Pins
Pin # DS21352/DS21552 DS2152 Description
2 JTMS NC IEEE 1149.1 Test Mode Select
4 JTCLK NC IEEE 1149.1 Test Clock Signal
5 JTRST NC IEEE 1149.1 Test Reset
7 JTDI NC IEEE 1149.1 Test Data Input
10 JTDO NC IEEE 1149.1 Test Data Output

4.2.2 Interleaved PCM Bus Pins
Pin # DS21352/DS21552 DS2152 Description
36 CI NC Carry In
54 CO NC Carry Out

4.2.3 Framer Mode Select Pin
Pin # DS21352/DS21552 DS2152 Description
76 FMS NC Framer Mode Select