アプリケーションノート 1858

Tiny IC Debounces Pushbutton Switch


要約: When a push-button is used to manually reset a microprocessor (µP), ringing from the switch may cause a false reset output signal when the switch is press and de-pressed. Maxim's microprocessor supervisors have a debounced manual reset input to help ignore this ringing.

Though they're not complicated, schemes for debouncing a pushbutton switch usually entail using several logic gates. It's easy to include such circuits in an ASIC. Adding a debouncer as a last-minute design change, however, can be inconvenient. In such cases, the circuit in the figure below can come in handy. The circuit, using only a 4-pin SO-package IC, squares up and debounces a pushbutton signal. IC1 is a reset chip with a reset output that goes high when its supply voltage drops below 2.65V or when its manual-reset input (MR-bar) goes low. MR-bar usually connects to a system-reset input, and reset connects to a µC, but the connections shown enable the device to debounce any signal.

The internal one-shot provides an instant response to the first falling edge on the input and then delays any further response until 140msec after the last rising edge. The MAX812 shown inverts the pushbutton input; a similar device (MAX811) is noninverting. The ICs also incorporate a power-on reset function that asserts the reset output when VCC falls below a preset threshold and also asserts the output for 140msec after each application of power. Selecting an R-suffix part sets this threshold at its lowest value (2.63V), preventing false outputs in the debouncer except when the supply voltage fails.

Using almost no real estate, this circuit squares up and debounces a pushbutton signal and extends it to at least 140msec.
Using almost no real estate, this circuit squares up and debounces a pushbutton signal and extends it to at least 140msec.

A similar version of this article appeared in the April 1, 2001 issue of EDN.

次のステップ
EE-Mail EE-Mail配信の登録申し込みをして、興味のある分野の最新ドキュメントに関する自動通知を受け取る。
Download ダウンロード、PDFフォーマット
© , Maxim Integrated Products, Inc.
このウェブサイトのコンテンツは米国および各国の著作権法によって保護されています。コンテンツの複製を希望される場合は お問い合わせください。.
APP 1858:
アプリケーションノート 1858,AN1858, AN 1858, APP1858, Appnote1858, Appnote 1858