先頭に戻る

MAXREFDES104

リファレンスデザインの免責事項 参照:  重要なお知らせと免責事項  (リファレンスデザインおよびその他マキシムのリソース)

説明

The MAXREFDES104# is a unique evaluation and development platform in a wearable form factor that demonstrates the functions of a wide range of Maxim’s products for health-sensing applications. This third-generation health sensor platform (an advancement of the MAXREFDES101# Health Sensor Platform 2.0) integrates a two-in-one PPG + ECG analog-front-end (AFE) sensor (MAX86176), a human body temperature sensor (MAX30208), a microcontroller (MAX32666), a power-management IC (MAX20360), and a 3-axis accelerometer. The complete platform includes a 3D-printed enclosure and a biometric algorithm hub with an embedded heart-rate, oxygen saturation and ECG algorithms (MAX32670). Algorithm output and raw data can be streamed through Bluetooth to a PC GUI for demonstration, evaluation, and customized development.

特長

  • Photoplethysmography (PPG)
  • Biopotential measurement (ECG)
  • Skin temperature measurement
  • Embedded heart-rate (HRM) and oxygen saturation (SpO2) algorithms
  • Motion and acceleration
  • Wearable form factor

What's in the Box

  • Complete Assembled Wearable
  • BLE USB Dongle (CY5677)
  • USB-A to USB-C cable
  • USB-A to Micro-USB cable
  • Programmer Board (MAXDAP-USB-C)

  • MAXREFDES104#: Health Sensor Platform 3.0

    Enables quick evaluation of our portfolio of wearable products to significantly shorten the development time for custom fitness, health, and clinical applications. MAXREFDES104#: Health Sensor Platform 3.0

  • maxrefdes104fig03

    maxrefdes104fig03

  • maxrefdes104fig04

    maxrefdes104fig04

  • hsp3-hrm

    hsp3-hrm

  • maxrefdes104

    maxrefdes104

  • maxrefdes104fig05

    maxrefdes104fig05

  • ecg-pqrst

    ecg-pqrst

Enables quick evaluation of our portfolio of wearable products to significantly shorten the development time for custom fitness, health, and clinical applications.

Icon

設計、作成、試験済み

このボードは完全実装および試験済みです。

 

All Files

Hardware Files

pcb-layout

Each file includes schematic, BOM, PCB layout, fab package, and PCB CAD.

User Guide

design-files

Wearable and supporting documentation are available under NDA only.

詳細セクション

詳細セクション

Introduction

The MAXREFDES104# is the third generation in our family of health sensor development platforms. Like the previous generation, MAXREFDES101#, the MAXREFDES104# enables quick evaluation of our latest portfolio of wearable products to significantly shorten the development time for custom fitness, health, and clinical applications.

This ready-to-wear wrist form factor reference design monitors blood oxygen saturation (SpO2), electrocardiogram (ECG), pulse rate, heart rate (HR), body temperature and motion. Included algorithms provide HR, heart-rate variability (HRV), respiration rate (RR), SpO2, body temperature, and advanced analytics such as sleep quality and stress level information at clinical-grade levels. This complete reference design can also be used for clinical trials by allowing wearable designers to start collecting data immediately, saving at least six months over building these devices from scratch. Designed for wrist-based form factors, HSP 3.0 can be adapted for other dry electrode form factors such as chest patches and smart rings.

The MAXREFDES104# platform includes the following key components

  • Micro board: Includes the MAX32666 host microcontroller, MAX32670 algorithm and sensor hub, MAX20360 power management IC (PMIC), dual-mode Bluetooth, and 64MB flash storage
  • Sensor board: Includes the MAX86176, ECG + PPG AFE, optical heart-rate sensor with three LEDs (Green, Red, and IR), and three photodiodes, stainless steel ECG electrodes, and 3-axis accelerometer
  • Temperature flex board: Includes flexible PCB with the MAX30208 body temperature sensor connected to an aluminum disc for optimal skin temperature measurements
  • 3D-printed enclosure with adjustable wrist straps
  • BLE USB dongle to ensure high data rate
  • MAX-DAP-C enables users to reprogram the device with the latest firmware and algorithm libraries
  • Design files, hardware, and software
  • MAX86176: Lowest-noise optical photoplethysmography (PPG) and electrical ECG analog front end (AFE), which offers 110dB signal-to-noise ratio (SNR) to add SpO2 saturation capability and over 110dB common mode rejection ratio (CMRR) for dry electrode ECG applications. The device enables synchronous acquisition of PPG and ECG measurements, even with independent sample rates, providing pulse transit time for cardiac health use cases.
  • MAX20360: Highly integrated power and battery management power management IC (PMIC) optimized for advanced body-worn health sensing devices. It includes Maxim Integrated’s high-accuracy ModelGauge™ m5 EZ fuel gauge, a sophisticated haptic driver, and a unique low-noise buck-boost converter that maximizes SNR and minimizes power used for optical bio-sensing.
  • MAX32666: Bluetooth (BLE)-enabled, ultra-low power microcontroller with two Arm® Cortex®-M4F cores and an additional SmartDMA which permits running the BLE stack independently, leaving the two main cores available for major tasks. Moreover, the microcontroller integrates an entire security suite and error correcting code (ECC) on the memories to significantly increase the system’s robustness.
  • MAX32670: Ultra-low-power microcontroller dedicated to Maxim Integrated’s world-class PPG algorithms of pulse rate, SpO2, HRV, RR, sleep quality monitoring and stress monitoring. It can be configured either as a sensor hub to support firmware and algorithms or as an algorithm hub to support multiple algorithms. The MAX32670 seamlessly enables customer-desired sensor functionality, including managing the MAX86176 PPG and ECG sensor AFE as well as delivering either raw or calculated data to the outside world.
  • MAX30208: The low-power, high-accuracy digital temperature sensor comes in a small package size of 2mm x 2mm. It has 33 percent lower operating current compared to the closest competitive solution. It reads the temperature on the top of the package and can be mounted on a flex cable or PCB, making it easier to design into wearables. With accuracy of 0.1 degrees Celsius, the MAX30208 meets clinical temperature requirements.

You must receive an NDA to order and access the device, software, firmware, and user guide, plus other support collateral such as source code, API documents, example software, and more.

  • To apply for the NDA, fill out the request form and agree to the Terms and Conditions.
  • Applying for an NDA does not necessarily guarantee approval or shipment of any device or software.
  • NDA is subject to approval by the Customer Service Team and will notify applicants accordingly.
  • If the NDA is approved, customers will need to register for a MyMaxim account (for existing account holders, please log in with your details) in order to access the zip file under the Software Development section (note that this will appear only for approved MyMaxim accounts).
  • This zip file contains the Windows software GUI, Firmware updates, collateral such as API documents, host source code, and other resources as they become available.

マキシムデバイス (5)

型番 名称 製品ファミリ 注文 設計キットおよび評価モジュール
MAX86176 超低電力、光PPGおよびシングルリードECG AFE センサー 今すぐ購入 Design Kits
MAX30208 ±0.1℃精度、I2Cデジタル温度センサー センサー 今すぐ購入 Design Kits
MAX32666 低電力、FPU内蔵Arm Cortex-M4ベースのマイクロコントローラ、Bluetooth 5対応、ウェアラブル用 MCU - マイクロコントローラ 今すぐ購入 Design Kits
MAX20360 PMIC、超低IQレギュレータ、チャージャ、残量ゲージ、およびハプティックドライバ内蔵、小型リチウムイオンシステム用 パワーマネージメントIC (PMIC) 今すぐ購入 Design Kits
MAX32670 高信頼性、超低電力マイクロコントローラ、FPU内蔵Arm Cortex-M4プロセッサから駆動、産業およびIoT用 MCU - マイクロコントローラ 今すぐ購入 Design Kits

マキシムデバイス (5)

型番 製品ファミリ
センサー
超低電力、光PPGおよびシングルリードECG AFE
センサー
±0.1℃精度、I2Cデジタル温度センサー
MCU - マイクロコントローラ
低電力、FPU内蔵Arm Cortex-M4ベースのマイクロコントローラ、Bluetooth 5対応、ウェアラブル用
パワーマネージメントIC (PMIC)
PMIC、超低IQレギュレータ、チャージャ、残量ゲージ、およびハプティックドライバ内蔵、小型リチウムイオンシステム用
MCU - マイクロコントローラ
高信頼性、超低電力マイクロコントローラ、FPU内蔵Arm Cortex-M4プロセッサから駆動、産業およびIoT用

設計ファイル (5)

タイトル 種類 サイズ 日付
maxrefdes104-host-board ZIP 22MB 2021-06-15
maxrefdes104-mechanical-files ZIP 65MB 2020-10-21
maxrefdes104-sensor-board ZIP 21MB 2021-05-17
maxrefdes104-temperature-flex-board ZIP 3MB 2020-10-21
maxrefdes104-all-design-files ZIP 49MB 2021-06-15
日付 種類
2021-06-15

maxrefdes104-host-board

(ZIP, 22MB)

2020-10-21

maxrefdes104-mechanical-files

(ZIP, 65MB)

2021-05-17

maxrefdes104-sensor-board

(ZIP, 21MB)

2020-10-21

maxrefdes104-temperature-flex-board

(ZIP, 3MB)

2021-06-15

maxrefdes104-all-design-files

(ZIP, 49MB)

MAXREFDES104 関連ビデオ

全ビデオを見る