システムボード 6121

MAXREFDES37#: IO-Link Quad Servo Driver



The MAXREFDES37# IO-Link® servo driver provides 5V power, four PWM outputs and four digital inputs for control of up to four 5V servo motors. IO-Link offers the ability to replace pneumatic actuators, and their compressed air lines, in industrial applications. With added level translation, the digital inputs allow for interfacing to binary position or status sensors. This design unveils a completely new application to the industrial segment with potential to disrupt the traditional pneumatic methods used today.

Onboard, standard 3-pin headers allow quick connection to off-the-shelf 5V servo motors. The MAXREFDES37# comes with a HiTec HS-53 servo motor. Push-in terminal blocks allow simple connection to 5V digital inputs, power, ground, and also access to all four PWM channels. The onboard rugged male M12-4 connector allows for a standard connection to any compliant IO-Link master. The MAXREFDES37# utilizes Technologie Management Gruppe Technologie und Engineering’s (TMG TE) IO-Link device stack. Maxim Integrated recommends using the MAXREFDES79# IO-Link master with simple-to-use graphical user interface (GUI) program for easy verification using a Windows® PC.

Refer to the Details tab for more information and lab measurement data. Design files including IODD files, schematic, PCB files, and bill of materials (BOM) can be downloaded from the Design Resources tab.

Features

  • Four 5V PWM outputs
  • Four 5V digital inputs
  • 5V/3.4A servo supply
  • IO-Link version 1.1 compliant
  • IEC 61131-9
  • TMG TE device stack
  • Transient voltage suppressor (TVS) diodes that meet
    IEC 61000-4-2 (ESD)
    IEC 61000-4-4 (EFT)

Competitive Advantages

  • World’s first IO-Link servo driver
  • Four simultaneous servo drivers
  • No pneumatic air lines needed

Applications

  • Control and automation
  • Pneumatic replacement
MAXREFDES37# System Board 拡大表示+


MAXREFDES37# Reference Design Block Diagram 拡大表示+

Introduction

Traditional pneumatic actuators have known disadvantages. Air producing equipment adds cost. Furthermore, high pressure air condenses easily, can leak and also can be very noisy. Everyone is familiar with the roar of an air compressor while putting air into a car or bike tire.

IO-Link is the first open, field bus agnostic, low-cost, point-to-point serial communication protocol, used for communicating with sensors and actuators, that has been adopted as an international standard (IEC 61131-9).1 IO-Link can directly function from the PLC or can be converted from all standard field busses to IO-Link through a gateway, quickly making it the de facto standard for universally communicating with smart sensors and actuators.

Maxim Integrated and TMG TE collaborated in designing the MAXREFDES37# version 1.1-compliant IO-Link servo driver actuator reference design. The MAXREFDES37# design consists of a Maxim Integrated IO-Link device transceiver (MAX14821), an efficient industrial step-down converter (MAX17504), and a low-power Renesas 16-bit microcontroller (RL78) utilizing TMG TE’s IO-Link device stack. Figure 1 shows the system block diagram.


MAXREFDES37# System Board 拡大表示+

Figure 1. The MAXREFDES37# reference design block diagram.

Detailed Description of Hardware

The MAXREFDES37# IO-Link master consists of 4 main blocks: IO-Link device transceiver, step-down converter, microcontroller, and one of four possible servo motors as shown in Figure 1.

The MAX14821 IO-Link device transceiver is IO-Link version 1.1/1.0 physical layer compliant with configurable outputs (push-pull, pnp or npn), reverse-polarity/short-circuit protection, extensive fault monitoring all in a tiny 2.5mm x 2.5mm WLP package.

The MAX17504 is a high-voltage, synchronous step-down converter that efficiently converts 24V to 5V in a small 5mm x 5mm, 20-pin TQFN package. The circuit defaults to PFM operation to achieve the highest efficiency during light and heavy loads. It also implements a soft-start to limit inrush current at initial power-up and an active-low RESET output that keeps the microcontroller in reset until the output voltage is stable.

An ultra-low-power RL78/G13 microcontroller with current consumption down to 66µA/MHz provides system control. It features 512kB of flash ROM, 8kB of data flash, 32kB of on-chip RAM, and uses a 5V supply in a HWQFN 7mm x 7mm package.

Transient voltage suppressor (TVS) diodes are not all equal. The SDC36 TVS diodes have a clamping voltage less than 55V and meet both IEC 61000-4-2 (ESD) and IEC 61000-4-4 (EFT). There are many smaller TVS diodes on the market that cannot meet these specifications.

The MAXREFDES37# ships with a HiTec HS-53 servo motor and easily plugs into the onboard standard 3-pin headers as shown in Figure 2.

Figure 2. HiTec HS-53 servo motor connected to the standard 3-pin header on the MAXREFDES37# reference design.

Description of Software

TEConcept CT Windows-compatible GUI software features IODD file import capability, connects to a PC via USB, and is available to download from the Design Resources tab of the MAXREFDES79# webpage. The TEConcept CT software is shown in Figure 3 and a complete step-by-step Quick Start guide is also downloadable from the Design Resources tab of MAXREFDES79#.

Figure 3. MAXREFDES37# TEConcept CT tool.

Detailed Description of Firmware

The MAXREFDES37# ships pre-programmed as a working IO-Link servo driver ready to connect to an IO-Link master. The firmware targets a Renesas RL78 microcontroller and follows the simple flowchart shown in Figure 4. The firmware is written in C using the IAR embedded workbench from IAR Systems and utilizes TMG TE’s IO-Link device stack.

Figure 4. The MAXREFDES37# firmware flowchart.

After hot plug-in, the MAXREFDES37# waits for a wake-up signal from the IO-Link master. After receiving the wake-up signal, the MAXREFDES37# synchronizes to the IO-Link master’s 230.4kbps baud rate (COM3). Communication parameters are exchanged. The MAXREFDES37# then starts a cyclic data exchange every 2ms by sending the sensor process data to the IO-Link master. If the sensor is removed, the IO-Link master will detect a missing sensor.

Detailed Description of Use Cases

There are two different use cases that you should consider before purchasing MAXREFDES37#. Use case 1 is simply using the MAXREFDES37#, which is preprogrammed to connect with a user-supplied IO-Link master and IO-Link cable as shown in Figure 5. Use case 2 is where the entire firmware development system is needed as shown in Figure 6.

Figure 5. Use case 1 is the MAXREFDES37# quick start system.

Table 1. Recommended Components Needed for Use Case 1

Use Case 1 (MAXREFDES37# Quick Start System)
Company Description Orderable Part Number
Maxim Integrated IO-Link Servo Driver
(ships programmed)
Includes:
HiTec HS-53 Servo Motor
MAXREFDES37#
Maxim Integrated USB IO-Link Master
(ships with 2 IO-Link Cables)
MAXREFDES79#

Figure 6. Use case 2 is the MAXREFDES37# firmware development system.

Table 2. Recommended Components Needed for Use Case 2

Use Case 2 (RL78/G13 development system—Renesas Starter Kit for RL78/G13)
Company Description Orderable Part Number
Renesas Electronics Renesas Starter Kit for RL78/G13
Includes:
IAR Embedded Workbench for Renesas RL78
E1 Programmer/Debugger
YR0K50100LS000BE
Maxim Integrated IO-Link Servo Driver
(ships programmed)
Includes:
HiTec HS-53 Servo Motor
MAXREFDES37#
Maxim Integrated USB IO-Link Master
(ships with 2 IO-Link Cables)
MAXREFDES79#
Maxim Integrated E1 to MAXREFDES37# adaptor board. MAXREFDES23DB#

Contact Renesas Electronics for more information or questions regarding the RL78/G13.

Quick Start

Required Equipment:

Purchased from Maxim Integrated:

  • MAXREFDES37# (box contents)
    • MAXREFDES37# board (see Note 1)
    • HiTec HS-53

User-supplied:

  • Windows 7 or Windows 8 PC with a USB port
  • MAXREFDES79# USB IO-Link Master (see Note 1)

Note 1: Download files from the Design Resources tab for the MAXREFDES37# or MAXREFDES79#

Download, read, and carefully follow each step in the appropriate MAXREFDES37# Quick Start Guide.

Lab Measurements

Equipment used: Exactly the same equipment that was used in the MAXREFDES37# Quick Start.

Figure 7 shows a screenshot of the MAXREFDES37#’s PWM signal driving the HiTec HS-53 servo motor to 0 degrees. Figure 8 a screenshot of the MAXREFDES37#’s PWM signal driving the HiTec HS-53 servo motor to 90 degrees. Figure 9 shows a screenshot of the 20ms period of the MAXREFDES37#’s PWM signal. Figure 10 shows a graph of the MAXREFDES37#’s 24V line current versus different dynamic servo drive modes and numbers of servo motors.

Figure 7. Screenshot of MAXREFDES37# PWM signal driving a HiTec HS-53 servo motor to 0 degrees (1ms PWM high time) using process data out servo 1 value of -100 and servo 1 travel parameter of 1000.

Figure 8. Screenshot of MAXREFDES37# PWM signal driving a HiTec HS-53 servo motor to 90 degrees (2ms PWM high time) using process data out servo 1 value of 100 and servo 1 travel parameter of 1000.

Figure 9. Screenshot of 20ms period of the MAXREFDES37# PWM signal.

Figure 10. MAXREFDES37# 24V line current vs. various condition and amount of servo motors at room temperature (Table 3).

Table 3. Measurement Conditions for Figure 10.

Number 24V Peak Current (mA) Condition
Global: MAX17504 = PFM mode
1 4 invert 0, trim 0, travel 1000, mode = normal, no servos connected, IO-Link connected
2 12 invert 0, trim 0, travel 1000, mode = normal = servo not moving, only 1 HS-53 connected to H1
3 24.7 invert 0, trim 0, travel 1000, mode = (1) triangle slow, only 1 HS-53 connected to H1
4 26.5 invert 0, trim 0, travel 1000, mode = (2) triangle fast, only 1 HS-53 connected to H1
5 32 invert 0, trim 0, travel 1000, mode = (3) rectangle, only 1 HS-53 connected to H1
6 32 invert 0, trim 0, travel 1000, mode = (4) sawtooth rising, only 1 HS-53 connected to H1
7 32 invert 0, trim 0, travel 1000, mode = (5) sawtooth falling, only 1 HS-53 connected to H1
8 15 invert 0, trim 0, travel 1000, mode = (0) normal (not moving), 1 HS-53 connected to H1, 1 HS-53 connected to H2
9 46 invert 0, trim 0, travel 1000, mode = (1) triangle slow, 1 HS-53 connected to H1, 1 HS-53 connected to H2 (both servos running same mode)
10 56 invert 0, trim 0, travel 1000, mode = (2) triangle fast, 1 HS-53 connected to H1, 1 HS-53 connected to H2 (both servos running same mode)
11 70 invert 0, trim 0, travel 1000, mode = (3) rectangle, 1 HS-53 connected to H1, 1 HS-53 connected to H2 (both servos running same mode)
12 68 invert 0, trim 0, travel 1000, mode = (4) sawtooth rising, 1 HS-53 connected to H1, 1 HS-53 connected to H2 (both servos running same mode)
13 67 invert 0, trim 0, travel 1000, mode = (5) sawtooth falling, 1 HS-53 connected to H1, 1 HS-53 connected to H2 (both servos running same mode)

 

References

  1. IO-Link System Description 2013 by IO-Link Company Community. Page 3, Preface.

 

IO-Link is a registered trademark of ifm electronic GmbH.
Windows is a registered trademark and registered service mark of Microsoft Corp.
Renesas is a registered trademark and registered service mark of Renesas Electronics Corporation.

Quick Start

Required Equipment:

Purchased from Maxim Integrated:

  • MAXREFDES37# (box contents)
    • MAXREFDES37# board (see Note 1)
    • HiTec HS-53

User-supplied:

  • Windows 7 or Windows 8 PC with a USB port
  • MAXREFDES79# USB IO-Link Master (see Note 1)

Note 1: Download files from the Design Resources tab for the MAXREFDES37# or MAXREFDES79#

Download, read, and carefully follow each step in the appropriate MAXREFDES37# Quick Start Guide.


 
Status:
Package:
Temperature:

MAX17504
4.5V~60V、3.5A、高効率、同期整流ステップダウンDC-DCコンバータ、補償内蔵

  • 外付け部品の排除による総コストの削減
  • DC-DCレギュレータの在庫数を削減
  • 消費電力を低減

MAX14821
IO-Linkデバイストランシーバ

  • 規格準拠によって将来を保証するソリューションを確保
  • 高い設計自由度と集積によってSKU (在庫)を削減
  • 内蔵の保護によって堅牢なソリューションを実現
タイトル 更新日