システムボード 7043

MAXREFDES1205: 2.5V/10A, Synchronous Step-Down Converter Using the MAX20098


 Download Full Reference Design



Input Type VIN (MIN)
(V)
VIN (MAX)
(V)
IOUT
(A)
Single/Multiple
Output
VOUT
(V)
POUT
(W)
Isolated/Non-Isolated Topology
DC 4.5 16 10 Single 2.5 25 Non-Isolated Synchronous Buck

The MAXREFDES1205 demonstrates how to build a DC-DC buck converter using the MAX20098 controller for 2.5V DC output applications from a 4.5V to 16V input. This reference design delivers up to 10A at a 2.5V output. The design uses a six-layer PC board with two-side component placement. An overview of the design specification is shown above.

Key Features

  • Efficiency > 85% at Full Load
  • Output-Voltage Ripple < 25mV across Line and Load Conditions
  • Overshoot < 75mV for 50% Load Step
  • Continuous Conduction Mode (CCM) Operation
  • Internal Soft-Start
  • Overall Solution Size = 600mm2
MAXREFDES1205 Board 拡大表示+


This board is not available for purchase.

Designed, Built, Tested

The reference design provides a detailed systematic technical guide for the design of buck converter using the MAX20098 for high voltage and small size. The hardware is shown in the photo above. The small board shows the solution size. See the MAX20098 data sheet and the MAX20098 EV kit data sheet for device operation details. The power supply has been built and tested, details of which are available in the Design Resources documents.

Design Resources


 
Status:
Package:
Temperature:

MAX20098
汎用車載36V 2.2MHzバックコントローラ、3.5µAのIQ

  • 厳しいOEMモジュールの消費電力および性能仕様に適合
  • クランク対応設計を実現
  • EMI低減機能によって広入力電圧範囲を犠牲にすることなく敏感なラジオ帯域への干渉を抑制