システムボード 7042

MAXREFDES1246: ±10V or ±20mA 4-Channel Universal Analog Input Using the MAX11270


 Download Full Reference Design



The MAXREFDES1246 is a 4-channel universal analog input that measures voltage or current signals. Each channel can be configured for voltage input at -10V to 10V or current input at -20mA to 20mA. A 24V power supply can be switched out to power an external 2-wire, 3-wire, or 4-wire sensor.

The MAXREFDES1246 provides a complete system solution for industry voltage and current measurement. The analog front end (AFE) includes Beyond-the-Rails analog switches, and operational amplifiers are used to achieve voltage/current input selection and signal conditions. The 24-bit MAX11270 analog-to-digital converter (ADC) is the heart of the system and achieves highly accurate measurement.

The microcontroller communicates with MAX11270 and MAX7317 10-port I/O expander to control the AFE and accept ADC conversion results. The 24V field input power supply is isolated with the AFE and with the microcontroller, which is powered by a USB power supply. This isolated design enhances system robustness in harsh industry applications.

The MAXREFDES1246 also integrates five Beyondthe- Rails SPDT analog switches (MAX14763), a dual Beyond-the-Rails 4:1 analog multiplexer (MAX14778), two ultra-precision, low-noise op amps (MAX44251), 2.75kVRMS data isolators (MAX14930 and MAX14932), a STM32F1 microcontroller, a microprocessor supervisory circuit (MAX6730), a FTDI USB-UART bridge, a high-efficiency iso-buck DC-DC converter (MAX17681), and isolated/regulated +5V and +3.3V power rails (two MAX16910s) and a -5V power rail (MAX1697). The entire system typically operates at less than 500mW and fits into a 5cm x 10.6cm space. While targeted for industrial PLC applications, the MAXREFDES1246 can be used in any application that requires high-accuracy analog-to-digital conversion.

MAXREFDES1246 Board 拡大表示+


This board is not available for purchase.

  • High accuracy measurement
  • -10V to +10V voltage inputs
  • -20mA to 20mA current inputs
  • Four channels
  • Each channel can be configured as voltage or current input

Key Features

  • High accuracy measurement
  • -10V to +10V voltage inputs
  • -20mA to 20mA current inputs
  • Four channels
  • Each channel can be configured as voltage or current input
  • 24V input protection
  • Isolated power and data
  • Board calibration
  • Connector provides 24V output
  • 24V output enable or disable

Designed, Built, Tested

This document describes the hardware and firmware. It provides a detailed system design, especially for the AFE. This reference design has been built and tested, details of which follow later in this document.

Design Resources


 
Status:
Package:
Temperature:

MAX11270
PGA内蔵、24ビット、10mW、SN比130dB、64kspsデルタシグマADC

  • 広いダイナミックレンジを必要とする計測アプリケーション向けの高分解能
  • ポータブルアプリケーション用バッテリ寿命を延長
  • DC測定用の高精度