先頭に戻る

MAXREFDES1200: Two-Layer Board, 3.3V/2.5A, Synchronous Buck DC-DC Converter Using the MAX17244

MAXREFDES1200

リファレンスデザインの免責事項 参照:  重要なお知らせと免責事項  (リファレンスデザインおよびその他マキシムのリソース)

説明

The MAXREFDES1200 demonstrates how to build a lowcost buck DC-DC converter using the step-down converter MAX17244 for 3.3V DC output applications from a 12V to 32V input. This reference design delivers up to 2.5A at 3.3V. This design uses a two-layer board and minimizes component count to reduce cost. An overview of the design specification is shown in table above.

The MAX17244 high-efficiency, synchronous step-down DC-DC converter with integrated MOSFETs operates over a 3.5V to 36V input voltage range with 42V input transient protection. It uses a current-mode control architecture and can operate in the pulse-width modulation (PWM) or pulse-frequency modulation (PFM) control schemes. The device can operate in dropout conditions by running at 98% duty cycle. Under light-load applications, the external sync pin FSYNC logic input allows the device to operate either in PFM mode for reduced current consumption or fixed-frequency FPWM (forced-PWM) mode to eliminate frequency variation to minimize EMI. This converter delivers up to 2.5A and generates fixed output voltages of 3.3V/5V, along with the ability to program the output voltage between 1V to 10V. This device is available in a compact 16-pin (5mm x 5mm) TQFN package with exposed pad and 16-pin TSSOP.

The MAXREFDES1200 demonstrates how to build a low-cost buck DC-DC converter using the step-down converter MAX17244 for 3.3V DC output applications from a 12V to 32V input. This reference design delivers up to 2.5A at 3.3V. This design uses a two-layer board and minimizes component count to reduce cost.

Icon

設計、作成、試験済み

このボードは完全実装および試験済みです。販売はしておりません。

 

パラメトリック

入力タイプ Vin(Min) Vin(Max) Iout(Max) シングル/マルチ出力 Vout(V) Pout(W) 絶縁型/非絶縁型 トポロジ
DC 12 32 2.5 - 3.27 8.25 Non-Isolated -

パラメトリック

入力タイプ DC
Vin(Min) 12
Vin(Max) 32
Iout(Max) 2.5
シングル/マルチ出力 -
Vout(V) 3.27
Pout(W) 8.25
絶縁型/非絶縁型 Non-Isolated
トポロジ -

マキシムデバイス (1)

型番 名称 製品ファミリ 注文 設計キットおよび評価モジュール
MAX17244 3.5V~36V、2.5A、同期整流バックコンバータ、28µA自己消費電流および低EMI スイッチングレギュレータ 今すぐ購入 Design Kits

マキシムデバイス (1)

型番 製品ファミリ
スイッチングレギュレータ
3.5V~36V、2.5A、同期整流バックコンバータ、28µA自己消費電流および低EMI

設計ファイル (4)

タイトル 種類 サイズ 日付
maxrefdes1200-bom PDF 80KB 2019-06-21
maxrefdes1200-schematic PDF 10KB 2019-06-21
MAXREFDES1200 Design Verification Testing PDF 128KB 2019-06-21
maxrefdes1200-pcb PDF 1MB 2019-06-21
日付 種類
2019-06-21

maxrefdes1200-bom

(PDF, 80KB)

2019-06-21

maxrefdes1200-schematic

(PDF, 10KB)

2019-06-21

MAXREFDES1200 Design Verification Testing

(PDF, 128KB)

2019-06-21

maxrefdes1200-pcb

(PDF, 1MB)

MAXREFDES1200 関連ビデオ

全ビデオを見る