システムボード 6713

MAXREFDES1045: Two-Layer Board, 5V/3A, Wide-Input, Synchronous, Step-Down DC-DC Converter Using the MAX17574


 Download Full Reference Design



Input Type VIN (MIN)
(V)
VIN (MAX)
(V)
IOUT
(A)
Single/Multiple
Output
VOUT
(V)
POUT
(W)
Isolated/Non-Isolated Topology
DC 12 48 3 Single 5 15 Non-Isolated Buck

The MAX17574, high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs operates over a 4.5V to 60V input. The converter can deliver up to 3A current. Output voltage is programmable from 0.9V to 90%VIN. The feedback voltage regulation is accurate to within ±0.9% over -40°C to +125°C. The MAX17574 features a peak-current-mode control architecture. The device can be operated in the pulse-width modulation (PWM), pulse-frequency modulation (PFM), or discontinuous-conduction mode (DCM) control schemes. A programmable soft-start feature allows users to reduce input inrush current. The device also incorporates an output enable/undervoltage lockout pin (EN/UVLO) that allows the user to turn on the part at the desired input voltage level. An open-drain RESET pin provides a delayed power-good signal to the system upon achieving successful regulation of the output voltage.

Key Features

  • Reduces Number of External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation
  • Operates Reliably in Adverse Industrial Environments
MAXREFDES1045 Hardware 拡大表示+


This board is not available for purchase.

Designed, Built, Tested

This document describes the hardware shown in Figure 1. It provides a detailed systematic technical guide to design in a high-efficiency buck converter using the MAX17574 step-down DC-DC converter. The power supply has been built and tested, details of which follow later in this document.

Design Resources

 
Status:
Package:
Temperature:

MAX17574
4.5V~60V、3A、高効率、内部補償、同期整流ステップダウンDC-DCコンバータ

  • 外付け部品数および総コストを削減
  • DC-DCレギュレータの在庫数を削減
  • 消費電力を低減