システムボード 6697

MAXREFDES1166: ±7V/100mA or ±5V/50mA, Iso-Buck DC-DC Converter Using the MAX17681A


 Download Full Reference Design



Input Type VIN (MIN)
(V)
VIN (MAX)
(V)
IOUT
(A)
Single/Multiple
Output
VOUT
(V)
POUT
(W)
Isolated/Non-Isolated Topology
DC 17 36 0.1 Multiple ±7V 1.4 Isolated Iso-BUCK

The MAX17681/MAX17681A is a high-voltage, highefficiency, iso-buck DC-DC converter designed to provide isolated power up to 5W. The device operates over a wide 4.5V to 42V input and uses primary-side feedback to regulate the output voltage. The MAX17681/MAX17681A uses peak-current-mode control. Low-resistance, on-chip MOSFETs ensure high efficiency at full load while simplifying the PCB layout. The MAX17681/MAX17681A devices generate a well-regulated primary side voltage, which is then scaled by a suitable transformer turns ratio to derive isolated secondary output rails. While both the MAX17681 and MAX17681A support primary side overcurrent protection, the MAX17681A is an enhanced design that also supports robust secondary-side overcurrent protection. The MAX17681/MAX17681A is available in a compact 10-pin (3mm × 2mm) TDFN package.

Key Features

  • Reduces External Components and Total Cost
    • No Optocoupler
    • Synchronous Primary Operation
    • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4.5V to 42V Input
    • 0.9V to 0.96 x VIN Primary Output Voltage
    • Delivers Up to 5W Output Power
  • Reduces Power Dissipation
    • Peak Efficiency > 90%
    • 0.9μA (typ) Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Peak and Sink Current-Limit Protection
    • Robust Secondary-Side Output Overcurrent Protection (MAX17681A)
    • ±1.7% Feedback Accuracy
    • Programmable EN/UVLO Threshold
    • Adjustable Soft-Start
    • Overtemperature Protection
    • -40°C to +125°C Operation
MAXREFDES1166 Board 拡大表示+


This board is not available for purchase.

Designed, Built, Tested

This reference design describes the hardware shown in Figure 1. It provides a detailed systematic technical guide to design an iso-buck converter using Maxim’s MAX17681A current mode controller. The power supply has been built and tested, details of which follow later in this document.

Design Resources


 
Status:
Package:
Temperature:

MAX17651
4V~60V、100mA、超低自己消費電流、リニアレギュレータ

  • 使用が非常に容易
  • リニアレギュレータの在庫数を削減
  • 過酷な産業環境で信頼性の高い動作

MAX17681
4.5V~42V入力、高効率、絶縁型バックDC-DCコンバータ

  • 外付け部品数および総コストを削減
  • DC-DCレギュレータの在庫数を削減
  • 消費電力を低減