先頭に戻る

MAXREFDES1152: Four-Channel Universal Analog Input Using the MAX11270

MAXREFDES1152

リファレンスデザインの免責事項 参照:  重要なお知らせと免責事項  (リファレンスデザインおよびその他マキシムのリソース)

リファレンスガイド

説明

The MAXREFDES1152 is a four-channel universal analog input that measures voltage or current signals. Each channel can be configured for voltage input at 0 to 10V or current input at 0 to 20mA. A 24V power supply can be switched out to power an external 2-Wire, 3-Wire, or 4-Wire sensor.

The MAXREFDES1152 provides a complete system solution for industry voltage and current measurement. The analog front end includes Beyond-the-Rails™ analog switches, and operational amplifiers are used to achieve voltage/ current input selection and signal conditions. The 24-bit MAX11270 analog-to-digital converter (ADC) is the heart of the system and achieves highly accurate measurements. The microcontroller communicates with the MAX11270 and the MAX7317 10-port I/O expander to control the analog front end and accept the ADC conversion results. The 24V field input power supply is isolated with the analog front end and with the microcontroller, which is powered by a USB power supply. This isolated design enhances system robustness in harsh industry applications.

The MAXREFDES1152 also integrates five Beyond-the- Rails single-pole/double throw (SPDT) analog switches (MAX14763); a dual Beyond-the-Rails 4:1 analog multiplexer (MAX14778); two ultraprecise, low-noise op amps (MAX44251); 2.75kVRMS data isolation (MAX14930 and MAX14932); an STMicroelectronics® STM32F1 microcontroller; a μp supervisory circuit (MAX6730); an FTDI Chip® USB-UART bridge; a high-efficiency iso-buck DC-DC converter (MAX17681); and isolated/regulated +5V and +3.3V power rails (two MAX16910s) and -5V power rail (MAX1697). The entire system typically operates at less than 500mW and fits into a 5cm × 10.6cm space. While targeted for industrial and PLC applications, the MAXREFDES1152 can be used in any application that requires high-accuracy analog-to-digital conversion.

Other features include:

Key Features

  • Highly accurate measurements
  • 0 to +10V voltage inputs
  • 0 to 20mA current inputs
  • Four channels
  • Each channel can be configured for voltage or current input
  • 24V input protection
  • Isolated power and data
  • Board calibration
  • Connector provides 24V output
  • 24V output can enable or disable

Icon

設計、作成、試験済み

このボードは完全実装および試験済みです。販売はしておりません。

 

マキシムデバイス (1)

型番 名称 製品ファミリ 注文 設計キットおよび評価モジュール
MAX11270 PGA内蔵、24ビット、10mW、SN比130dB、64kspsデルタシグマADC アナログ-デジタルコンバータ 今すぐ購入 設計キット

マキシムデバイス (1)

型番 製品ファミリ
アナログ-デジタルコンバータ
PGA内蔵、24ビット、10mW、SN比130dB、64kspsデルタシグマADC

設計ファイル (5)

タイトル 種類 サイズ 日付
maxrefdes1152_pcb PDF 2MB 2019-07-09
maxrefdes1152_bom PDF 253KB 2019-07-09
maxrefdes1152_test_results PDF 285KB 2019-07-09
maxrefdes1152_schematic PDF 73KB 2019-07-09
maxrefdes1152-firmware ZIP 8MB 2019-08-13
日付 種類
2019-07-09

maxrefdes1152_pcb

(PDF, 2MB)

2019-07-09

maxrefdes1152_bom

(PDF, 253KB)

2019-07-09

maxrefdes1152_test_results

(PDF, 285KB)

2019-07-09

maxrefdes1152_schematic

(PDF, 73KB)

2019-08-13

maxrefdes1152-firmware

(ZIP, 8MB)

MAXREFDES1152 関連ビデオ

全ビデオを見る