システムボード 6585

MAXREFDES1039: 64W and 48W Dual Output DC-DC Buck Converter


 Download Full Reference Design



Input Type VIN (MIN)
(V)
VIN (MAX)
(V)
IOUT
(A)
Single/Multiple
Output
VOUT
(V)
POUT
(W)
Topology
DC 36 51 2 to 4 Multiple 16 to 24 48 to 64 Synchronous Buck

The MAX17559 is a dual-output, synchronous step-down controller that drives nMOSFETs. The device uses a constant- frequency, peak-current-mode architecture. The two outputs can be configured as independent voltage rails. Input capacitor size is minimized by running the two outputs 180° out of phase. The IC supports current sensing using either an external current-sense resistor for accuracy or an inductor DCR for improved system efficiency. Current foldback or latch-off limits MOSFET power dissipation under short-circuit conditions. The IC provides independent adjustable soft-starts/stops for each output and can start up monotonically into a pre-biased output. The IC can be configured in either PWM or DCM modes of operation, depending on whether constant-frequency operation or light-load efficiency is desired. The IC operates over the -40°C to +125°C temperature range and is available in a lead(Pb)-free, 7mm x 7mm, 32-pin TQFP, package.

Key Features

  • Wide 4.5V to 60V Input Voltage Range
  • Wide 0.8V to 24V Output Voltage Range
  • RSENSE or Inductor DCR Current-Sensing
  • Fixed 180° Out-of-Phase Operation
  • Adjustable 100kHz to 2.2MHz Switching Frequency
  • Independent Enable and PGOOD
  • Available in a Lead(Pb)-Free 7mm x 7mm, 32-Pin TQFP Package
  • Enhances Power Efficiency
    • Low-Impedance Gate Drives for High Efficiency
  • DCM Operation at Light Loads
  • Auxiliary Bootstrap LDO
  • Operates Reliably in Adverse Industrial Environments
  • Independent Adjustable Soft-Start/Stop or Tracking
  • Current Selectable Foldback or Latch-off Limits
  • MOSFET Heat Dissipation During a Short-Circuit Condition
  • Operates Over the -40°C to +125°C Temperature Range
  • Output Overvoltage and Overtemperature Protections
MAXREFDES1039 Board 拡大表示+


This board is not available for purchase.

An offline DCM flyback converter using the MAX17595 is demonstrated for a 4.5V DC output application. The power supply delivers up to 4.5A at 4.5V.

Designed, Built, Tested

This document describes the hardware shown in Figure 1. It provides a detailed systematic technical guide to designing a dual output buck converter using the Maxim MAX17559 current-mode controller. The power supply has been built and tested, details of which follow later in this document.

Design Resources

 
Status:
Package:
Temperature:

MAX17559
60V、デュアル出力、同期整流ステップダウンコントローラ

  • 広い動作範囲
  • 電力効率を向上
  • 過酷な産業環境で信頼性の高い動作