システムボード 6554

MAXREFDES1054: Non-Isolated, Single-Output, Synchronous Buck, Step-Down, DC-DC Converter


 Download Reference Design Note



Input Type VIN (MIN)
(V)
VIN (MAX)
(V)
IOUT
(A)
Single/Multiple
Output
VOUT
(V)
POUT
(W)
Topology
DC 10 55 5 Single 4 20 Synchronous Buck

The MAX17506 high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated high-side MOSFET operates over a 4.5V to 60V input. The converter can deliver up to 5A and generates output voltages from 0.9V up to 0.9 x VIN. The feedback (FB) voltage is accurate to within ±1.4% over -40°C to +125°C. The MAX17506 uses peak current-mode control and can be operated in the pulse-width modulation (PWM), pulse-frequency modulation (PFM), and discontinuous conduction mode (DCM) control schemes..

Key Features

  • Wide 4.5V to 60V Input
  • Adjustable 0.9V to 0.9 x VIN Output
  • 100kHz to 2.2MHz Adjustable Switching Frequency with External Synchronization
  • 100kHz to 2.2MHz Adjustable Switching Frequency
  • Up to 5A Output Current
  • Fully Assembled and Tested
  • Proven PCB Layout
MAXREFDES1054 Board 拡大表示+


This board is not available for purchase.

Designed, Built, Tested

This document describes the hardware shown in Figure 1. It provides a detailed systematic technical guide for the design of buck converter using the MAX17506 for low voltage and smaller size. Refer to the MAX17506 IC data sheet and MAX17506A EV kit data sheet for device operation details. The converter design has been built and tested, details of which follow later in this document.

Design Resources

 
Status:
Package:
Temperature:

MAX17506
4.5V~60V、5A、高効率、同期整流ステップダウンDC-DCコンバータ、補償内蔵

  • 外付け部品数および総コストを削減
  • DC-DCレギュレータの在庫数を削減
  • 消費電力を低減