システムボード MAXREFDES1003

150mA, 4-Channel LED Driver in SEPIC Configuration


 Download Full Reference Design



Input Type VIN (MIN)
(V)
VIN (MAX)
(V)
IOUT
(A)
Single/Multiple
Output
VOUT
(V)
POUT
(W)
Topology
DC 8 32 0.6 Multiple 19 to 24 14 SEPIC

The MAX16813 is a highly efficient, high-brightness (HB) LED driver that provides four integrated LED current-sink channels. An integrated current-mode switching controller drives a DC-DC converter that provides the necessary voltage to multiple strings of HB LEDs. The device accepts a wide 4.75V to 40V input voltage range and withstands direct automotive load-dump events. The wide input range allows powering HB LEDs for small- to medium-sized LCD displays in automotive and general lighting applications. 

An internal current-mode switching DC-DC controller supports boost or single-ended primary inductor converter (SEPIC) topologies and operates in an adjustable frequency range between 200kHz and 2MHz. An integrated spread-spectrum mode helps reduce EMI. Current-mode control with programmable slope compensation provides fast response and simplifies loop compensation. An adaptive output-voltage control scheme minimizes power dissipation in the LED current-sink paths. The device has a separate p-channel drive (PGATE) pin that is used for output undervoltage protection. Whenever the output falls below the threshold, the external p-MOSFET is latched off, disconnecting the input source. Cycling the EN or the input supply is required to restart the converter. 

The device consists of four identical linear current-sink channels, adjustable from 20mA to 150mA with an accuracy of ±3% using a single external resistor. Multiple channels can be connected in parallel to achieve higher current per LED string. The device also features a unique pulsed dimming control through a logic input (DIM), with minimum pulse width as low as 500ns. Protection features include output overvoltage, open-LED detection and protection, programmable shorted LED detection and protection, output undervoltage protection and detection, and overtemperature protection.

MAXREFDES1003 Hardware 拡大表示+


This board is not available for purchase.

An LED driver in a SEPIC configuration using the MAX16813 is demonstrated for a 24V, 600mA output application. The device can drive up to 4 channels at once. 

Designed, Built, Tested

This document describes the hardware shown in Figure 1. It provides a detailed systematic technical guide to designing an LED driver in a SEPIC configuration using Maxim’s MAX16813 LED driver. The LED circuit has been built and tested, details of which follow later in this document.

Design Resources

 
Status:
Package:
Temperature:

MAX16813
高集積、4チャネル、高輝度LEDドライバ、高電圧DC-DCコントローラおよびバッテリ切断制御内蔵

  • MOSFET内蔵4チャネルリニアLED電流シンクが複数のLEDストリングを個別に駆動
  • 柔軟な電流モードアーキテクチャによって干渉を最小限に抑えつつ幅広いアプリケーションに対応
  • 保護機能によってフォルト検出およびシステムの信頼性を強化