リファレンス回路 4171

Transmitter Reference Design for a 900MHz Full-Duplex Radio



Figure 1. Reference design board features the MAX2902 single-chip transmitter, which is designed for use in 868MHz to 915MHz frequency band. The device complies with FC CFR47 part 15.247 902MHz to 928MHz ISM band specifications.
Figure 1. Reference design board features the MAX2902 single-chip transmitter, which is designed for use in 868MHz to 915MHz frequency band. The device complies with FCC CFR47 part 15.247 902MHz to 928MHz ISM band specifications.


More detailed image
 (PDF, 213kB)

Figure 2. Reference design block diagram for the MAX2902 900MHz BPSK transmitter. 
Shows characterization report (v1b), block diagram, and interface connects. Dedicated LDO for Tx IC VCO and TCXO is to mitigate coupling from PA. The second LDO output supplies the synthesizer and the Tx IC (all but the PA). The transmitter's PA is supplied directly by the system (VCC_MAIN). An additional PA is required to get > 18dBm output power while meeting 20% EVM requirement at 8:1 VSWR. The 40MHz WLAN TCXO was used as a temporary replacement for the intended 16.36MHz GPS reference originally specified. The PLL can accommodate any common reference frequency from 1MHz to 50MHz. The customer should select their TCXO based on cost and tolerance for phase noise of the unmodulated carrier.

Figure 1. Reference design board features the MAX2902 single-chip transmitter, which is designed for use in 868MHz to 915MHz frequency band. The device complies with FC CFR47 part 15.247 902MHz to 928MHz ISM band specifications.
Figure 1. Reference design board features the MAX2902 single-chip transmitter, which is designed for use in 868MHz to 915MHz frequency band. The device complies with FCC CFR47 part 15.247 902MHz to 928MHz ISM band specifications.


More detailed image
(PDF, 213kB)

Figure 2. Reference design block diagram for the MAX2902 900MHz BPSK transmitter.
Shows characterization report (v1b), block diagram, and interface connects. Dedicated LDO for Tx IC VCO and TCXO is to mitigate coupling from PA. The second LDO output supplies the synthesizer and the Tx IC (all but the PA). The transmitter's PA is supplied directly by the system (VCC_MAIN). An additional PA is required to get > 18dBm output power while meeting 20% EVM requirement at 8:1 VSWR. The 40MHz WLAN TCXO was used as a temporary replacement for the intended 16.36MHz GPS reference originally specified. The PLL can accommodate any common reference frequency from 1MHz to 50MHz. The customer should select their TCXO based on cost and tolerance for phase noise of the unmodulated carrier.

Lab Measurements

System Performance Summary
Measured at ANT RF SMA; VCC = 3.3V; TA = +25°C; REF-OSC Freq = 40MHz; PLL locked at 900MHz; LDOEN = high; CSB = high; SCLK = DIN = Low; 2.5VP-P 1.0Mbps PN bit stream (unfiltered) applied to BPSK input, unless otherwise noted.

Parameter Conditions and Comments Target Measured Units
Supply Current Shutdown mode (LDOEN = LOW), VCC = 4.5V (worst case)   1.7 µA
For +17.5dBm at LPF output (VASK = 2.1)
Includes LMX2353 synthesizer and TCXO supply current.
141 104 mA
Tuning Range Range of VCO, freq determined by PLL 902 to 928 902 to 928 MHz
LO Integrated Phase Error In 2MHz BW of demodulator, no modulation   1.6 °RMS
Phase EVM EVM contribution from the above RMS phase error
(for small angles, approximate EVM by ΦERR/(360/2pi)
  2.8 %
Magnitude EVM No modulation   0.2 %
1.0Mbps PN sequence BPSK modulation   13 to 14 %
Full-Power EVM VASK = 2.1V, 8:1 VSWR (worst-case angle)
Dominated by distortion due to VCO pulling
VCC_MAIN = 2.7V, ICC = 106mA (50Ω pwr = +16.9dBm) 20 40.2 %
VCC_MAIN = 3.3V, ICC = 114mA (50Ω pwr = +19.2dBm) 20 43.6
VCC_MAIN = 4.0V, ICC = 138mA (50Ω pwr = +20.6dBm) 20 53.3
VCC_MAIN = 4.5V, ICC = 299mA (50Ω pwr = +21.3dBm) 20 30.1
Output Power 50Ω load, 1.0Mbps BPSK modulation
(Power at balun output is approx 1dB higher, due to BPF, T-line, SMA)
EVM for specified VSWR (worst-case phase angle) is less than 20%
VASK = 2.1V
(for 1:1 VSWR tolerance)
VCC_MAIN = 2.7V, ICC = 103mA   16.9 dBm
VCC_MAIN = 3.3V, ICC = 133mA 17.5 19.2
VCC_MAIN = 4.0V, ICC = 141mA   20.6
VCC_MAIN = 4.5V, ICC = 145mA   21.3
VASK = 1.7V
(for 4:1 VSWR tolerance)
VCC_MAIN = 2.7V, ICC = 103mA   16.7
VCC_MAIN = 3.3V, ICC = 108mA   18.2
VCC_MAIN = 4.0V, ICC = 112mA   19.0
VCC_MAIN = 4.5V, ICC = 114mA   19.4
VASK = 1.6V
(for 8:1 VSWR tolerance)
VCC_MAIN = 2.7V, ICC = 95mA   16.2
VCC_MAIN = 3.3V, ICC = 99mA   17.2
VCC_MAIN = 4.0V, ICC = 102mA   17.8
VCC_MAIN = 4.5V, ICC = 104mA   18.1
Reference Spurs fCOMP = 2MHz, worst-case condition: VCC = 4.5V, +21.3dBm output power
Actual measurement was < -63dBc (below noise floor of VSA)
< -41 < -42 dBm/MHz
Output Harmonics 2nd harmonic levels, at LPF output (limit is -27dBm/MHz in nonrestricted bands) < -30 -42 dBm/MHz
3rd harmonic levels, at LPF output (limit is -41dBm/MHz in restricted bands) < -49 -54

Measurement Data

Figure 3. Output power and supply current at various supply voltages as a function of PA gain (VASK).
More detailed image
(PDF, 222kB)
Figure 3. Output power and supply current at various supply voltages as a function of PA gain (VASK).
Note that the reference design incorporates a 900MHz BPF (approx. 0.6dB IL) at Tx output. Reference design and EV kit provide almost identical output power at the PA.
Supply current for the reference design is less than 10mA higher than the EV kit at full power. This is due to the increased bias to the PA that decreases the VCO pulling.


Figure 4. Output power and EVM at various VSWRs, as a function of PA gain (VASK).
More detailed image
(PDF, 219kB)
Figure 4. Output power and EVM at various VSWRs, as a function of PA gain (VASK).
Recommended operating points reflect VASK levels to keep EVM below 20% at a desired max VSWR (worst-case phase).
Reference design allows a higher nominal output power for same EVM.

Figure 5. Output power and EVM at various VSWRs as a function of VCC.
More detailed image
(PDF, 218kB)
Figure 5. Output power and EVM at various VSWRs as a function of VCC.
VASK is optimized in the design according to the worst-case VSWR the system can tolerate. Lowering VASK drops POUT, but keeps EVM in check for increasing VSWR. Use the following VASK settings to limit EVM to 20%:

Design for 1:1 VSWR tolerance ≥ 2.1V
Design for 4:1 VSWR tolerance ≥ 1.7V
Design for 8:1 VSWR tolerance ≥ 1.6V

Detailed Description

The MAX2902 is single-chip transmitter designed for use in 868MHz to 915MHz frequency bands. It complies with FCC CFR47 part 15.247 902MHz to 928MHz ISM band specifications.

The transmitter IC offers a high level of integration while minimizing external components. The transmit modulator, power amplifier, RF VCO, 8-channel frequency synthesizer, and baseband PN sequence lowpass filter are all integrated. By filtering BPSK modulation, the spurious emissions are reduced, enabling up to 8 independent transmit channels in the U.S. ISM band. Inputs are provided for spread-spectrum BPSK, ASK, and OOK. FM can be achieved by directly modulating the VCO. The device is intended primarily for use with external differential antenna.

In this reference design the MAX2902 is applied as the transmit IC in the 900MHz band. It is controlled by a National Semiconductor LMX2353 fractional-N PLL.


 
Status:
Package:
Temperature:

MAX2902
868MHz/915MHz ISMバンド用、200mWシングルチップトランスミッタIC

  • 902MHz~928MHz帯域(米国版)、および868MHz帯域(ヨーロッパ版)
  • 可変差動RF出力電力:-7dBm~+23dBm
  • +23dBm出力(4.5V時)、+20dBm出力(3.0V)