先頭に戻る
/content/maximintegrated/ja/applications/automotive/adas-and-safety

ADASおよび安全性

自動車の安全性について妥協は許されません

説明

先進運転支援システムは知覚認識を補強し、駐車支援、車線位置判定、および衝突回避などの機能によって、運転体験の安全性を強化します。センサーフュージョンとカメラ、レーダー、およびLiDARシステムの高度な処理は、高精度のイベント検出、運転者への警報、および半自律的な介入を提供します。

主なアプリケーションには以下があります。

参照

リファレンスデザインと製品

サブシステムを選択

Sensor Fusion ECU (ADAS)

As the “brain” of the vehicle’s safety system, this module translates real-world sensor inputs to action – alerting the driver or assisting with unsafe situations. Maxim provides reliable analog ICs that enable required Automotive Safety Integrity Levels, up to ASIL-D.

Automotive Camera Protector Automotive Camera Deserializer Automotive Display Serializer Over Coax or STP Automotive Oscillator Automotive Supervisory Automotive HV Buck (VIN-Max ≥ 6V):Step-Down DC-DC Converter and Controller Automotive LV Buck Converter (VIN-Max <6V) Automotive LV Boost Converter Automotive LDO (Low-DropOut Regulator) Automotive HV PMIC Automotive LV PMIC Automotive Buck-Boost (Step-Up/Down) DC-DC Converters Automotive Current-Sense Amplifier Automotive SOC PMIC Automotive Protection Device Camera Radar System for ADAS LiDAR System for ADAS Parking Assist/Blind Spot ECU Head-Unit/Navigation Driver Monitoring System (DMS) for ADAS Exterior Lighting ADAS
左の図中のブロックをクリックして製品を見つけてください。

左の図中のブロックをクリックして製品を見つけてください。


Automotive Camera PMIC Automotive LV PMIC Automotive LDO (Low-DropOut Regulator) Automotive HV Buck (VIN-Max ≥ 6V):Step-Down DC-DC Converter and Controller Automotive Secure Authentication Automotive Camera Serializer Automotive ADC Automotive Supervisory ADAS Sensor FUSION ECU Driver Monitoring System (DMS) for ADAS Head-Unit/Navigation camera
左の図中のブロックをクリックして製品を見つけてください。

左の図中のブロックをクリックして製品を見つけてください。

Driver Monitoring System (DMS)

With the advent of autonomous driving capability, it is imperative to ensure that the driver is alert and ready to take over at a moment’s notice. DMS also provides drowsy driver detection, a significant safety enhancement that can save lives. Maxim Integrated’s GMSL and IR-LED drivers enable world-class DMS system designs, further enhanced by our automotive power, supervisory, protection and authentication solutions.

Automotive Protection Device Automotive HV Buck (VIN-Max ≥ 6V):Step-Down DC-DC Converter and Controller Automotive HV PMIC Automotive LV Buck Converter (VIN-Max <6V) Automotive SOC PMIC Automotive LDO (Low-DropOut Regulator) Automotive LV PMIC Automotive Camera Protector Automotive Camera Deserializer Automotive Infrared LED Driver Automotive Secure Authentication Automotive Supervisory Camera ADAS Sensor FUSION ECU DMS-for-ADAS
左の図中のブロックをクリックして製品を見つけてください。

左の図中のブロックをクリックして製品を見つけてください。

LiDAR System for ADAS

With long-range, high-resolution detection of an object’s position and distance through time-of-flight measurement, LiDAR significantly improves the input quality to the ADAS ECU–resulting in safer decisions. Our optical TIA, signal chain, power and protection solutions are ideal for LiDAR module designs.

Automotive Protection Device Automotive HV Boost Automotive LDO (Low-DropOut Regulator) Automotive HV PMIC Automotive HV Buck (VIN-Max ≥ 6V): Step-Down DC-DC Converter and Controller Automotive HV Boost Automotive SOC PMIC Automotive LV Buck Converter (VIN-Max <6V):  Automotive LV PMIC Automotive LV Boost Converter Automotive Supervisory Automotive Secure Authentication Automotive TIA: High-Bandwidth with Fast Output Recovery and Input Current Clamp Automotive Comparator Automotive ADC (LiDAR) ADAS Sensor FUSION ECU Automotive Supervisory LiDAR
左の図中のブロックをクリックして製品を見つけてください。

左の図中のブロックをクリックして製品を見つけてください。

Parking Assist/Blind Spot ECU

Utilizing a network of ultrasonic sensors, this system provides feedback to the driver for safer parking and reversing by monitoring blind spots for objects and cross traffic. We provide efficient power solutions that optimize sensor solution size.

Automotive HV Buck (VIN-Max ≥ 6V): Step-Down DC-DC Converter and Controller Automotive LDO (Low-DropOut Regulator) ADAS Sensor FUSION ECU Parking-Assist
左の図中のブロックをクリックして製品を見つけてください。

左の図中のブロックをクリックして製品を見つけてください。

Radar System for ADAS

Impervious to environmental conditions, radar plays an essential role with collision avoidance, blind-spot detection, and adaptive cruise control. We provide integrated power, supervisory, and protection solutions that satisfy demanding performance requirements.

Automotive Protection Device Automotive HV Buck (VIN-Max ≥ 6V): Step-Down DC-DC Converter and Controller Automotive HV PMIC Automotive LDO (Low-DropOut Regulator) Automotive LV PMIC Automotive LV Buck Converter (VIN-Max <6V)Mumbaiindians@4 Automotive Supervisory ADAS Sensor FUSION ECU Radar-System-for-ADAS
左の図中のブロックをクリックして製品を見つけてください。

左の図中のブロックをクリックして製品を見つけてください。

技術資料

技術資料

*必須

Technical Documentation

技術資料

表示: 10 / 表示トップ 10 結果 全て表示 結果

型番 タイトル ドキュメントの種類 日付

サポートとトレーニング


マキシムの監視回路ICのMAX16136で診断機能を強化する
5:47 October 29, 2020


車載DeepCoverセキュア認証用ICで偽造製品を防止
0:30 December 04, 2019


小型車載カメラモジュールの高性能化を促進
2:36 March 29, 2019

最新ブログ

イノベーションをつくる設計者のためのブログ

MediaTek Taps Into GMSL SerDes Technology for Automotive Infotainment Solution

December 01, 2020

When MediaTek needed SerDes technology for its car infotainment SoC-based reference design, it found robust data transmission from Maxim’s GMSL technology.

ASIL-Grade Camera Power Protector Safeguards Your Car Cameras

December 01, 2020

With the industry’s only ASIL-compliant car camera protector IC, you can ensure reliable operation of safety-critical applications. Learn more.

1898年のカーバッテリー充電

October 07, 2020

電気自動車誕生の物語は、1800年代中頃~後半における実に驚くべき発明の集合の物語でもあります。本当に急速な変化の時代でした。

High-Speed Serial Links for High-Performance ADAS Solutions

August 20, 2020

With Maxim’s GMSL high-speed serial link technology, Xylon is creating high-performance ADAS and autonomous driving development kits and video data loggers.

Don’t Get Cold Feet from Your ASIL B and Cold-Crank Specifications

June 24, 2020

Learn how a TFT-LCD display backlight driver IC can meet ASIL B functionality requirements and exceed cold-crank specifications for automotive displays.

How LiDAR Delivers Critical Distance-Sensing for Self-Driving Cars

April 17, 2020

Learn how LiDAR ICs like transimpedance amplifiers deliver critical distance-sensing data for self-driving cars. Read the blog for details.

Location-Tracking Chip IoT Designs

April 14, 2020

Adding location-tracking chips to IoT designs brings new power-management challenges. See how SIMO buck-boost regulators save space and extend battery life.

Guide to LiDAR Sensors for Self-Driving Cars

February 27, 2020

Learn how LiDAR sensors help self-driving cars see the road and why transimpedance amplifiers are essential to LiDAR applications. Read Maxim’s guide on LiDAR sensors for self-driving cars.

Calterah Semiconductor Delivers High-Performance, Power-Efficient mmWave Radar Tech

January 16, 2020

See how Maxim PMICs meet voltage range, ripple, and automotive functional safety requirements for mmWave radar reference design. Read blog.

Simplify System Power Design for Your Automotive Displays

January 08, 2020

A single automotive power management IC can replace multiple discretes, powering a vehicle’s display while simplifying its design. Learn more now.

全ブログを読む