先頭に戻る
/content/maximintegrated/ja/applications/aerospace-defense/up-screening

Up-Screening

Maxim does not condone up-screening. All Maxim parts are built to the MIL-PRF-38535 recommendations for step coverage and metal migration. However, not all parts have been characterized to work at high (or very low) temperatures and may still experience field failures in up-screened applications. Additionally, up-screening automatically voids the Maxim product warranty.

Maxim's military parts, including the ruggedized plastic and V62 devices, are characterized and tested to perform in the stressful military and aerospace environments. Both the design of the chip and the wafer fabrication process are geared to yield a rugged chip. This forms the basis of the devices Maxim offers to our military and aerospace customers.

Contact Maxim's Military Business Manager for assistance in selecting suitable parts for a high-reliability application.

MAX22290 Reinforced, Fast, Low-Power, Two-Channel Digital Isolators

MAX22290 Reinforced, Fast, Low-Power, Two-Channel Digital Isolators

The MAX22290/MAX22291 is a family of 2-channel reinforced, fast, low-power digital galvanic isol...
  • AEC-Q100 Qualification for /V Devices
  • Reinforced Galvanic Isolation for Digital Signals
    • 8-SOIC with 4mm of Creepage and Clearance
    • Withstands 3kVRMS for 60s (VISO)
    • Continuously withstands 445VRMS (VIOWM)
    • Withstands ±10kV Surge between GNDA and GNDB with 1.2/50µs Waveform
    • High CMTI (50kV/µs, typ)
  • Low Power Consumption
    • 0.78mW per Channel at 1Mbps with VDD_ = 1.8V
    • 1.47mW per Channel at 1Mbps with VDD_ = 3.3V
    • 3.28mW per Channel at 100Mbps with VDD_ = 1.8V
  • Low Propagation Delay and Low Jitter
    • Up to 200Mbps Maximum Data Rate
    • Low Propagation Delay 7ns (typ) at VDD_ = 3.3V
    • Clock Jitter RMS 7.5ps (typ)
  • Safety Regulatory Approvals
    • UL According to UL1577
    • cUL According to CSA Bulletin 5A
    • VDE 0884-11 Reinforced Insulation (Pending)
MAX22291 Reinforced, Fast, Low-Power, Two-Channel Digital Isolators

MAX22291 Reinforced, Fast, Low-Power, Two-Channel Digital Isolators

The MAX22290/MAX22291 is a family of 2-channel reinforced, fast, low-power digital galvanic isol...
  • AEC-Q100 Qualification for /V Devices
  • Reinforced Galvanic Isolation for Digital Signals
    • 8-SOIC with 4mm of Creepage and Clearance
    • Withstands 3kVRMS for 60s (VISO)
    • Continuously withstands 445VRMS (VIOWM)
    • Withstands ±10kV Surge between GNDA and GNDB with 1.2/50µs Waveform
    • High CMTI (50kV/µs, typ)
  • Low Power Consumption
    • 0.78mW per Channel at 1Mbps with VDD_ = 1.8V
    • 1.47mW per Channel at 1Mbps with VDD_ = 3.3V
    • 3.28mW per Channel at 100Mbps with VDD_ = 1.8V
  • Low Propagation Delay and Low Jitter
    • Up to 200Mbps Maximum Data Rate
    • Low Propagation Delay 7ns (typ) at VDD_ = 3.3V
    • Clock Jitter RMS 7.5ps (typ)
  • Safety Regulatory Approvals
    • UL According to UL1577
    • cUL According to CSA Bulletin 5A
    • VDE 0884-11 Reinforced Insulation (Pending)

MAX31329 Low-Current, Real-Time Clock with I2C, Power Management, and Integrated Crystal

The MAX31329 low-current, real-time clock (RTC) is a timekeeping device that provides timekeepin...
  • Increases Battery Life
    • 240nA Timekeeping Current
    • Trickle Charger for External Supercapacitor or Rechargeable Battery
  • Provides Flexible Configurability
    • A Schmitt Trigger Input for Event Detection
    • Programmable Square-Wave Output for Clock Monitoring
    • Two Interrupt Pins for Multiple Wakeup Configurations
    • Clock Input Pin for External Clock Synchronization
  • Saves Board Space
    • Integrated Crystal and Load Capacitors Tuned to ±5ppm Typical Clock Accuracy
    • 5mm x 5mm, 10-Pin LGA Package
  • Value-Added Features for Ease-of-Use
    • +1.6V to +5.5V Operating Voltage Range
    • Two Time-of-Day Alarms
    • Countdown Timer with Repeat and Pause Functions
    • 64-Byte RAM for User Data Storage
  • Integrated Protection
    • Power-on Reset for Default Configuration
    • Automatic Switchover to Backup Battery or Supercapacitor on Power-Fail
    • Lockup-Free Operation with Bus Timeout

MAX33045E 20Mbps, Half-Duplex RS-485/RS-422 Transceivers with ±40kV ESD Protection

The MAX33045E/MAX33046E is a half-duplex RS-485/422 transceiver that operates at either 3.3V or ...
  • Integrated Protection Increases Robustness
    • ±25V Fault-Protection Range on Driver Outputs/Receiver Inputs
    • High-ESD Protection
      • ±40kV HBM ESD per JEDEC JS-001
      • ±15kV Air-Gap ESD per IEC 61000-4-2
      • ±10kV Contact ESD per IEC 61000-4-2
    • Short-Circuit-Protected Outputs
    • True Fail-Safe Receiver Prevents False Transition on Receiver Input Short or Open Events
    • Hot-Swap Capability Eliminates False Transitions on Receiver Input Shorts or Open Events
  • High-Speed Data Rates up to 20Mbps
  • Enables up to 256 Nodes on the Bus
  • Wide -40°C to +125°C Operating Temperature Range

    MAX20808 Dual-Output 4A, 3MHz, 2.7V–16V Step-Down Switching Regulator

    The MAX20808/MAX20808T is a dual-output, fully integrated, highly efficient, step-down DC-DC swi...
    • High-Power Density with Low Component Count
      • Dual-Output or Dual-Phase Operation
      • Single-Supply Operation with Integrated LDO for Bias Generation
      • Optional 2.5V to 5.5V External Bias for Higher Efficiency
      • Compact 3.5mm x 4.6mm, 21-Pin, FC2QFN Package
      • Internal Compensation
    • Wide Operating Range
      • 2.7V to 16V Input Voltage Range
      • 0.5V to 5.8V Output Voltage Range
      • 500kHz to 3MHz Configurable Switching Frequency
      • -40°C to +125°C; Junction Temperature Range
      • Three Pin-Strap Programming Pins to Select Different Configurations
      • Independent Enable and Power Good for Each Output
    • Optimized Performance and Efficiency
      • 92.5% Peak Efficiency with VDDH = 12V, VOUT = 1.8V, and fSW = 1MHz
      • Interleaved 180° Out-of-Phase Operation
      • Selectable AMS to Improve Load Transient
      • Selectable DCM to Improve Light Load Efficiency
      • Active Current Balancing for Dual-Phase Operation (MAX20808 only)

    MAX20812 Dual-Output 6A, 3Mhz, 2.7V to 16V, Step-Down Switching Regulator

    The MAX20812/MAX20812T is a dual-output, fully integrated, highly efficient, step-down DC-DC swi...
    • High Power Density with Low Component Count
      • Dual-Output or Dual-Phase Operation
      • Single-Supply Operation with Integrated LDO for Bias Generation
      • Optional 2.5V to 5.5V External Bias for Higher Efficiency
      • Compact 3.5mm x 4.6mm, 21-Pin, FC2QFN Package
      • Internal Compensation
    • Wide Operating Range
      • 2.7V to 16V Input Voltage Range
      • 0.5V to 5.8V Output Voltage Range
      • 500kHz to 3MHz Configurable Switching Frequency
      • -40°C to +125°C Junction Temperature Range
      • Three Pin-Strap Programming Pins to Select Different Configurations
      • Independent Enable and Power Good for Each Output
    • Optimized Performance and Efficiency
      • 92.5% Peak Efficiency with VDDH = 12V, VOUT = 1.8V, and fSW = 1MHz
      • Interleaved 180° Out-of-Phase Operation
      • Selectable AMS to Improve Load Transient
      • Selectable DCM to Improve Light Load Efficiency
      • Active Current Balancing for Dual-Phase Operation (MAX20812 only)
    DS28E30 1-Wire ECDSA Secure Authenticator

    DS28E30 1-Wire ECDSA Secure Authenticator

    The DS28E30 provides a highly secure and easily deployed turnkey authentication solution based o...
    • Robust Countermeasures Protect Against Security Attacks
      • All Stored Data Cryptographically Protected from Discovery
    • ECC P-256 Secure Compute Engine
      • Preprogrammed and Write-Protected ECC P-256 Key Pair
      • FIPS 186-4 Compliant ECDSA for Strong Challenge/Response Authentication
      • ECDSA Authenticated R/W of Configurable Memory
    • SP800-90B TRNG Used for Secure ECDSA Nonces
    • Supplemental Features Enable Easy Integration into End Applications
      • 17-Bit, One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
      • 3Kb of Secure EEPROM for User Data, Keys, Certificate, and Secure Counter
      • Unique and Unalterable Factory-Programmed, 64-Bit Identification Number (ROM ID)
      • Authenticity Verification with ECDSA Using Preprogrammed Maxim Certificate
      • Advanced 1-Wire Protocol Minimizes Interface to Single Contact
      • Full-Time Overdrive Communication Speed
      • Operating Range: -40°C to +85°C, 1.62V to 5V
      • 4-Bump WLP
      • 3.5μA (typ) Input Load Current
      • High ESD Immunity of 1-Wire Pin: ±8kV Human Body Model (HBM), typ

    MAX20444C Automotive 4-Channel, 130mA Backlight Driver with Boost/SEPIC Controller and I2C Interface

    The MAX20444C is a 4-channel backlight driver IC with boost controller for automotive displays. ...
    • Wide-Voltage-Range Operation
      • Operates Down to 4V Supply After Startup
      • Survives Load Dump Up to 52V
    • High Integration
      • Complete 4-Channel Solution Including Boost Controller
      • I2C Control for Minimum Parts Count
    • Robust and Low EMI
      • Spread-Spectrum Oscillator
      • Phase Shifting
      • 400kHz to 2.2MHz Switching-Frequency Range
      • Fail-Safe Operation Mode Using the FSEN Pin
    • Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
      • Dimming Ratio > 10000:1 Using Hybrid Dimming
      • 10000:1 Dimming Ratio at 200Hz Using PWM Dimming
    • Complete Diagnostics
      • LED Open/Short Detection and Protection
      • Boost Output Undervoltage and Overvoltage
      • Boost-Voltage Measurement
      • LED-Current Measurement
      • Thermal Shutdown
    • Compact (4mm x 4mm) 24-Pin TQFN and SWTQFN Packages

    DS28E30EVKIT Evaluation Kit for the DS28E30

    The DS28E30 evaluation kit (EV kit) provides the hardware and software necessary to exercise the...
    • Demonstrates the Features of the DS28E30 DeepCover® ECDSA Secure Authenticator
    • 1-Wire Communication is Logged to Aid Firmware Designers Understanding of DS28E30
    • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
    • Fully Compliant with USB Specification v2.0
    • Software Runs on Windows 10, 8, and 7 for 64-Bit and 32-Bit Versions
    • 3.3V ±3% 1-Wire Operating Voltage
    • Evaluation Software Available by Request
    MAX16712 Dual-Output, 6A, 2MHz, 2.7V to 16V Step-Down Switching Regulator

    MAX16712 Dual-Output, 6A, 2MHz, 2.7V to 16V Step-Down Switching Regulator

    The MAX16712 is a dual-output, fully integrated, highly efficient, step-down DC-DC switching reg...
    • High Power Density with Low Component Count
      • Dual-Output or Dual-Phase Operation
      • Single-Supply Operation with Integrated LDO for Bias Generation
      • Compact 2.2mm x 3.5mm, 28-Bump WLP
      • Internal Compensation
    • Wide Operating Range
      • 2.7V to 16V Input Voltage Range
      • 0.5V to 5.8V Output Voltage Range
      • 500kHz to 2MHz Configurable Switching Frequency
      • -40°C to +125°C Junction Temperature Range
      • Three Programming Pins to Select Different Configurations
      • Independent Enable and Power Good for Each Output
    • Optimized Performance and Efficiency
      • 90.5% Peak Efficiency with VDDH = 12V, VOUT = 1.8V, and fSW = 1MHz
      • Interleaved 180° Out-of-Phase Operation
      • Selectable AMS to Improve Load Transient
      • Selectable DCM to Improve Light Load Efficiency
      • Active Current Balancing for Dual-Phase Operation

    MAX16161 nanoPower Supply Supervisors with Glitch-Free Power-Up

    The MAX16161/MAX16162 are ultra-low current, singlechannel supervisory ICs. The devices monitor ...
    • No Powerup Glitch: (See Reliable Supervisor for Low-Voltage Processor Cores)
    • 825nA (typ) Quiescent Current Extends Battery Life
    • Positive and Negative Level-Triggered MR Input Options (MAX16161)
    • MR Debounce Circuitry (MAX16161)
    • Separate VCC and VIN Inputs (MAX16162)
    • Multiple Available Reset Timeout Periods
    • Threshold Voltage Options
    • 1.7V to 4.85V (MAX16161)
    • 0.6V to 4.85V (MAX16162)
    • 4-Bump WLP and 4-Pin SOT23 Packages
    • -40°C to +125°C Operating Temperature Range
    MAX20754EVKIT7 Evaluation Kit for the <a href="/en/products/MAX20754">MAX20754</a> and <a href="/en/products/MAX20790">MAX20790</a>

    MAX20754EVKIT7 Evaluation Kit for the MAX20754 and MAX20790

    This MAX20754EVKIT7 evaluation kit (EV kit) demonstrates the MAX20754 PMBus™-compatible dual-out...
    • Optimized for Single +10V to +16V Supply
      • Onboard +3.3V Regulator (MAX17501)
    • Generates Two Independent Outputs
      • Output 1: 4-Phase, 1V, 150A
      • Output 2: 2-Phase, 1V, 75A
    • 500kHz Switching Frequency
    • Independent Enable Switches
    • PMBus Configuration and Control
      • Compatible with Maxim’s PowerTool™ GUI
      • Easy Connection to PC Using MAXPOWERTOOL002 USB-to-SMBus Interface (order separately)
    • Status LEDs
      • Power-Good
      • Power-Stage Fault
      • SMBus Alert
    • Proven PCB Layout
    • Compensation Scheme Optimized for High Bandwidth
    • Fully Tested and Assembled

    MAX22199EVKIT Evaluation Kit for the MAX22199

    The MAX22199 evaluation kit (EV kit) provides the hardware and software necessary to evaluate th...
    • Easy Evaluation of the MAX22199
    • EV Kit Logic Side is USB-Powered
    • Configured for IEC 61131-2 Type 1, 3
    • Galvanic Isolation using MAX14483
    • Supports Transient Immunity Testing to IEC 61000-4-2, IEC 61000-4-4, and IEC 61000-4-5
    • Robust Design ±2kV Surge Tolerant Line-to-Ground and Line-to-Line, ±8kV Contact ESD, and ±15kV Air- Gap ESD at field inputs
    • Windows® 10 Compatible Software
    • Fully Assembled and Tested
    • Proven PCB Layout
    • RoHS Compliant

    MAX40080 Precision, Fast Sample-Rate, Digital Current-Sense Amplifier

    The MAX40080 is a high-precision, fast-response, bi-directional current-sense amplifier with dig...
    • Programmable Sample Rate up to 1Msps
    • Wide Input Common-Mode range from -0.1V (ground sensing) to 36V
    • Programmable Input Sense Range (±10mV and ±50mV)
    • Very low 5μV Input Offset Voltage allows using a small sense resistor
    • I2C compliant and SMBus compatible interface with smart modes to save power:
      • Wake-up current threshold
      • Low 4 measurements/s rate
      • Auto-shutdown when I2C is inactive
    • Bi-directional current sensing
    • Common-Mode Voltage monitoring up to 36V
    • Space-saving 12-bump WLP (0.4mm pitch) and 12-pin TDFN
    • Peak current Log
    • Programmable over-current/voltage thresholds and under-voltage threshold
    • Alert output with programmable response time
    • 64-cell deep FIFO

    MAX20458 36V Boost Controller with 3.5A Synchronous Buck Converter For Automotive Applications

    The MAX20458 is an automotive grade PMIC that includes a 3.5A synchronous buck converter and an ...
    • Meets Stringent OEM Module Power Consumption and Performance Specifications
      • 10μA Supply Current with 5V Buck On
      • OUT Can Be Either 5V or 3.3V
      • 30µA Supply Current with All Regulators On
    • Enables Crank-Ready Designs
      • Output Voltages in Regulation Through Cold Crank Down to 2V Battery Voltage
      • Wide Input Supply Range from 3.5V to 36V
    • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range
      • 20ns (typ) Minimum On-Time Guarantees Skip-Free Operation for 3.3V Output at 2.1MHz
      • Spread-Spectrum Option
      • Phase-Locked Loop (PLL) Frequency Synchronization
    • Integration and Thermally Enhanced Packages Save Board Space and Cost
      • 2.1MHz Buck Converters with Asynchronous Boost Controller
      • Current-Mode Controller with Forced Fixed Frequency and Skip Modes
      • Thermally Enhanced 5mm x 5mm, 28-Pin TQFN-EP Package
    • Protection Features Improve System Reliability
      • Supply Undervoltage Lockout
      • Overtemperature and Short-Circuit Protection

    MAX20446CEVKIT Evaluation Kit for the MAX20446C

    The MAX20446C evaluation kit (EV kit) demonstrates the MAX20446C, an integrated 6-channel high-b...
    • Demonstrates Robustness of MAX20446C
    • Wide 4.5V to 36V Input Operating Range (Up to 52V Load Dump)
    • Powers HB LEDs (up to six strings) for Medium-to- Large-Sized LCD Displays in Automotive and Display Backlight Applications
    • 400kHz to 2.2MHz Resistor-Programmable Switching Frequency with Spread-Spectrum Option
    • Phase-Shift Dimming
    • Demonstrates Cycle-by-Cycle Current Limit and Thermal-Shutdown Features
    • Demonstrates Wide Dimming Ratio
    • Proven PCB and Thermal Design
    • Fully Assembled and Tested

    MAX40080EVSYS Evaluation Kit for the MAX40080

    The MAX40080 evaluation system (EV system) provides a single platform to evaluate the MAX40080 p...
    • Easy-to-Reach Test Points
    • Fully Assembled and Tested
    • Windows 7, 8, and 10-Compatible Software

    MAX40080EVKIT Evaluation Kit for the MAX40080

    The MAX40080 evaluation system (EV system) provides a single platform to evaluate the MAX40080 p...
    • Easy-to-Reach Test Points
    • Fully Assembled and Tested
    • Windows 7, 8, and 10-Compatible Software

    MAX36210EVKIT Evaluation Kit for the MAX36210

    The MAX36210 evaluation kit (EV kit) provides a plat­form to evaluate the capabilities of the MA...
    • USB 2.0 Micro B to Serial UART Bridge
    • SPI and I2C signals Accessed through 0.1in Headers
    • GPIOs and Miscellaneous Signals Accessed through 0.1in Headers
    • SPI, I2C, or UART Interface is Selectable through On-Board Jumpers
    • Security Self-Destruct Jumpers
    • Board Power Provided by USB Port
    • On-board 3.3V Regulator for IC and Peripherals
    • Individual Power Measurement on all IC rails through Jumpers
    • One General-Purpose LED and One General- Purpose Pushbutton Switch

    MAX36210 Security Supervisor with SP800-90A TRNG, Tamper Detection, and Cryptography

    As Internet connectivity and greater intelligence get integrated into more products, these produ...
    • Low-Power Security Supervisor Enables Cost Effective Security Solution
      • 1KB Battery-Backed NV SRAM with High-Speed Erase on its AES-256 Encryption Key
      • 4KB Flash Data Storage
      • Battery-Backed Tamper Circuit and RTC
      • Low-Current Battery-Backup Operation
      • Operates from Single 3.3V Supply
    • Security Features Facilitate System-Level Protection
      • Tamper Detection with Fast Wipe Key/Data Destruction
      • Hardware Accelerators for AES (128/192/256), 3DES, RSA (1024/2048/4096), ECDSA (p256/p384/p521), SHA (1/224/256/384/512)
      • True Hardware Random-Number Generator (NIST SP800-90A)
      • Temperature, Voltage and Die Shield Sensors to Detect Attacks
      • 2 Pairs of External Sensor Tamper Detects
      • Time Stamp for Tamper Event
      • Encrypted NV SRAM Data Transfer
      • Authentication with Connected Host
      • 104-Bit Unique Serial Number
    • Integrated Peripherals Allows for Easy Integration into Applications
      • Programmable Alarm with External Output
      • CPU Supervisor
      • SPI, I²C, UART Interfaces
      • 4 GPIO Pins

    Documentation Type

    *必須

    Documentation Type

    技術資料

    表示: 10 表示トップ 100 結果 全て表示 結果

    型番 タイトル ドキュメントの種類 日付