先頭に戻る
/content/maximintegrated/ja/applications/aerospace-defense/mil-std-883b-data-sheets

Analog ICs provide complete analog circuit functions.

MAX25608 Twelve Switch High Brightness LED Matrix Manager for Automotive Front Lights

MAX25608 Twelve Switch High Brightness LED Matrix Manager for Automotive Front Lights

The MAX25608/MAX25608B/MAX25608C 12-switch matrix manager ICs for automotive lighting applicatio...
  • Automotive Ready: AEC-Q100 Qualified
  • Flexible Configuration 
    • Up to 12 Switches in Series for Single String
    • Two Sub Strings of Six Series Switches per String
  • Robust Serial Interface
    • Multidrop UART Communication Interface
    • Up to 16 Addressable Devices
    • Compatible with CAN Physical Layer (MAX25608B)
  • Optimal PWM Dimming Arrangement Provides Excellent Dimming Performance
    • Programmable 12-Bit PWM Dimming
    • Fade Transition Between PWM Dimming States
    • Internal or External Clock for PWM Dimming
    • Programmable Slew Rate for EMI Control
  • Protection Features and Package Improve Reliability
    • Open-LED Protection
    • NTC Temperature Monitor
    • Programmable Open- and Short-LED Threshold
    • Open and Shorted-LED Fault Reporting
    • Thermally Enhanced, 28-Pin TSSOP-EP

MAX25250 Four Output Mini PMIC for Camera Applications

The MAX25250 is a high-efficiency, four-output PMIC that integrates three DC-DC converters and a...
  • Multiple Functions for Small Size
    • 1A Synchronous High-Voltage Buck Converter
      • Input Voltage Range 5V to 22V
      • 3V to 4V, and 5V Output Voltage in 50mV Steps
    • Two Synchronous Low-Voltage Buck Converters
      • OUT2 and OUT3 Provide up to 1.2A
      • 0.8V to 3.9875V in 12.5mV Steps
    • LDO for Camera Sensor; 50dB at 1kHz
    • 2.2MHz Operation
    • Active-Low RESET Output–Open-Drain
    • High-Precision
      • ±1.5% Output Voltage Accuracy
      • OV/UV Monitoring
  • Robust for the Automotive Environment
    • Current-Mode, Forced-PWM Operation
    • Overtemperature and Short-Circuit Protection
    • 3.5mm x 3.5mm 20-Pin TQFN
    • -40°C to +125°C Grade 1 Automotive Temperature Range
    • AEC-Q100 Qualified

MAX33046E 20Mbps, Half-Duplex RS-485/RS-422 Transceivers with ±40kV ESD Protection

The MAX33045E/MAX33046E is a half-duplex RS-485/422 transceiver that operates at either 3.3V or ...
  • Integrated Protection Increases Robustness
    • ±25V Fault-Protection Range on Driver Outputs/Receiver Inputs
    • High-ESD Protection
      • ±40kV HBM ESD per JEDEC JS-001
      • ±15kV Air-Gap ESD per IEC 61000-4-2
      • ±10kV Contact ESD per IEC 61000-4-2
    • Short-Circuit-Protected Outputs
    • True Fail-Safe Receiver Prevents False Transition on Receiver Input Short or Open Events
    • Hot-Swap Capability Eliminates False Transitions on Receiver Input Shorts or Open Events
  • High-Speed Data Rates up to 20Mbps
  • Enables up to 256 Nodes on the Bus
  • Wide -40°C to +125°C Operating Temperature Range

    MAX33045E 20Mbps, Half-Duplex RS-485/RS-422 Transceivers with ±40kV ESD Protection

    The MAX33045E/MAX33046E is a half-duplex RS-485/422 transceiver that operates at either 3.3V or ...
    • Integrated Protection Increases Robustness
      • ±25V Fault-Protection Range on Driver Outputs/Receiver Inputs
      • High-ESD Protection
        • ±40kV HBM ESD per JEDEC JS-001
        • ±15kV Air-Gap ESD per IEC 61000-4-2
        • ±10kV Contact ESD per IEC 61000-4-2
      • Short-Circuit-Protected Outputs
      • True Fail-Safe Receiver Prevents False Transition on Receiver Input Short or Open Events
      • Hot-Swap Capability Eliminates False Transitions on Receiver Input Shorts or Open Events
    • High-Speed Data Rates up to 20Mbps
    • Enables up to 256 Nodes on the Bus
    • Wide -40°C to +125°C Operating Temperature Range

      MAX77985BEVKIT Evaluation Kit for the MAX77985/MAX77986

      The MAX77985/MAX77986 evaluation kit (EV kit) is a fully assembled and tested printed circuit bo...
      • High-Efficiency Single-Cell Switching Charger
        • Up to 5.5A Charging with MAX77986
        • 92% Buck Efficiency at 4A, 12V Input
      • +28V Absolute Maximum Input Voltage Rating
      • 4.7V to 19V Input Operating Voltage Range
      • Reverse Boost with Programmable Output Voltage Options up to 12V
      • Charge Status Output for LED
      • Push-Button Input for Exiting from Ship Mode
      • External Discharge FET Enable Output
      • Dedicated Input for Suspend Mode (SUSPND)
      • Spread Spectrum for Noise Sensitive Applications
      • Programmable Unplug Detection for 9V and 15V Source
      • USB Type-C Standalone Controller Support Customizable Firmware
      • USB Type-C Version 1.3 and PD 3.0 Compliant
      • Sink/Source/DRP Port Support
      • PPS Sink Support
      • Fast Role Swap Initial Sink Support
      • Integrated VCONN Switch with OCP
      • Support Try.Snk
      • Support BC1.2 Legacy Charger Detection

      MAX77985AEVKIT Evaluation Kit for the MAX77985/MAX77986

      The MAX77985/MAX77986 evaluation kit (EV kit) is a fully assembled and tested printed circuit bo...
      • High-Efficiency Single-Cell Switching Charger
        • Up to 5.5A Charging with MAX77986
        • 92% Buck Efficiency at 4A, 12V Input
      • +28V Absolute Maximum Input Voltage Rating
      • 4.7V to 19V Input Operating Voltage Range
      • Reverse Boost with Programmable Output Voltage Options up to 12V
      • Charge Status Output for LED
      • Push-Button Input for Exiting from Ship Mode
      • External Discharge FET Enable Output
      • Dedicated Input for Suspend Mode (SUSPND)
      • Spread Spectrum for Noise Sensitive Applications
      • Programmable Unplug Detection for 9V and 15V Source
      • USB Type-C Standalone Controller Support Customizable Firmware
      • USB Type-C Version 1.3 and PD 3.0 Compliant
      • Sink/Source/DRP Port Support
      • PPS Sink Support
      • Fast Role Swap Initial Sink Support
      • Integrated VCONN Switch with OCP
      • Support Try.Snk
      • Support BC1.2 Legacy Charger Detection

      MAX77986AEVKIT Evaluation Kit for the MAX77985/MAX77986

      The MAX77985/MAX77986 evaluation kit (EV kit) is a fully assembled and tested printed circuit bo...
      • High-Efficiency Single-Cell Switching Charger
        • Up to 5.5A Charging with MAX77986
        • 92% Buck Efficiency at 4A, 12V Input
      • +28V Absolute Maximum Input Voltage Rating
      • 4.7V to 19V Input Operating Voltage Range
      • Reverse Boost with Programmable Output Voltage Options up to 12V
      • Charge Status Output for LED
      • Push-Button Input for Exiting from Ship Mode
      • External Discharge FET Enable Output
      • Dedicated Input for Suspend Mode (SUSPND)
      • Spread Spectrum for Noise Sensitive Applications
      • Programmable Unplug Detection for 9V and 15V Source
      • USB Type-C Standalone Controller Support Customizable Firmware
      • USB Type-C Version 1.3 and PD 3.0 Compliant
      • Sink/Source/DRP Port Support
      • PPS Sink Support
      • Fast Role Swap Initial Sink Support
      • Integrated VCONN Switch with OCP
      • Support Try.Snk
      • Support BC1.2 Legacy Charger Detection

      MAX77986BEVKIT Evaluation Kit for the MAX77985/MAX77986

      The MAX77985/MAX77986 evaluation kit (EV kit) is a fully assembled and tested printed circuit bo...
      • High-Efficiency Single-Cell Switching Charger
        • Up to 5.5A Charging with MAX77986
        • 92% Buck Efficiency at 4A, 12V Input
      • +28V Absolute Maximum Input Voltage Rating
      • 4.7V to 19V Input Operating Voltage Range
      • Reverse Boost with Programmable Output Voltage Options up to 12V
      • Charge Status Output for LED
      • Push-Button Input for Exiting from Ship Mode
      • External Discharge FET Enable Output
      • Dedicated Input for Suspend Mode (SUSPND)
      • Spread Spectrum for Noise Sensitive Applications
      • Programmable Unplug Detection for 9V and 15V Source
      • USB Type-C Standalone Controller Support Customizable Firmware
      • USB Type-C Version 1.3 and PD 3.0 Compliant
      • Sink/Source/DRP Port Support
      • PPS Sink Support
      • Fast Role Swap Initial Sink Support
      • Integrated VCONN Switch with OCP
      • Support Try.Snk
      • Support BC1.2 Legacy Charger Detection
      MAX77985 19VIN, 3.5/5.5A 1-Cell Li+ Battery Charger with Smart Power Selector and OTG for USBC PD

      MAX77985 19VIN, 3.5/5.5A 1-Cell Li+ Battery Charger with Smart Power Selector and OTG for USBC PD

      The MAX77985/MAX77986 is a high-performance high input range 3.5/5.5A fast charger with Smart Po...
      • High-Efficiency Single-Cell Switching Charger
        • Up to 5.5A Charging with MAX77986
        • Up to 3.5A Charging with MAX77985
        • 92% Buck Efficiency at 4A, 12V Input
        • 92% Charging Efficiency at 3.5A, 9V Input
        • Optimized for High Voltage Input Operation
        • Accelerate Charge Time by Monitoring Kelvin Sensing Battery Voltage
        • Up to 5.5A Input Current Limit with AICL (MAX77986)
        • Up to 3.5A Input Current Limit with AICL (MAX77985)
      • +28V Absolute Maximum Input Voltage Rating
      • 4.7V to 19V Input Operating Voltage Range
      • Reverse Boost with Programmable Output Voltage Options up to 12V
        • Up to 18W for MAX77986
        • Up to 12W for MAX77985
      • Integrated Battery True-Disconnect FET
        • RDSON = 7.7
        • Programmable Discharge Current Limit up to 10A
        • Support Shipping Mode and Low Battery Leakage Current
        • 1.3MHz/2.6MHz Switching Frequency with 1μH/0.47μH Inductor
        • Disconnect Input (DISQBAT)
      • Safety
        • Battery Temperature Sensing and Charge Safety Timer
        • JEITA Guideline Compliant
        • Thermal Regulation and Thermal Shutdown
        • System Voltage OVLO/UVLO
      • Spread Spectrum for Noise Sensitive Applications
      • Programmable Unplug Detection for 9V and 15V Sources
      • Charge Status Output for LED
      • Push-Button Input for Exiting from Ship Mode
      • External Discharge FET Enable Output
      • Dedicated Input for Suspend Mode (SUSPND)
      • I2C Interface
      • 4mm x 4mm FC2QFN
      MAX77986 19VIN, 3.5/5.5A 1-Cell Li+ Battery Charger with Smart Power Selector and OTG for USBC PD

      MAX77986 19VIN, 3.5/5.5A 1-Cell Li+ Battery Charger with Smart Power Selector and OTG for USBC PD

      The MAX77985/MAX77986 is a high-performance high input range 3.5/5.5A fast charger with Smart Po...
      • High-Efficiency Single-Cell Switching Charger
        • Up to 5.5A Charging with MAX77986
        • Up to 3.5A Charging with MAX77985
        • 92% Buck Efficiency at 4A, 12V Input
        • 92% Charging Efficiency at 3.5A, 9V Input
        • Optimized for High Voltage Input Operation
        • Accelerate Charge Time by Monitoring Kelvin Sensing Battery Voltage
        • Up to 5.5A Input Current Limit with AICL (MAX77986)
        • Up to 3.5A Input Current Limit with AICL (MAX77985)
      • +28V Absolute Maximum Input Voltage Rating
      • 4.7V to 19V Input Operating Voltage Range
      • Reverse Boost with Programmable Output Voltage Options up to 12V
        • Up to 18W for MAX77986
        • Up to 12W for MAX77985
      • Integrated Battery True-Disconnect FET
        • RDSON = 7.7
        • Programmable Discharge Current Limit up to 10A
        • Support Shipping Mode and Low Battery Leakage Current
        • 1.3MHz/2.6MHz Switching Frequency with 1μH/0.47μH Inductor
        • Disconnect Input (DISQBAT)
      • Safety
        • Battery Temperature Sensing and Charge Safety Timer
        • JEITA Guideline Compliant
        • Thermal Regulation and Thermal Shutdown
        • System Voltage OVLO/UVLO
      • Spread Spectrum for Noise Sensitive Applications
      • Programmable Unplug Detection for 9V and 15V Sources
      • Charge Status Output for LED
      • Push-Button Input for Exiting from Ship Mode
      • External Discharge FET Enable Output
      • Dedicated Input for Suspend Mode (SUSPND)
      • I2C Interface
      • 4mm x 4mm FC2QFN
      MAX25255 Dual 36V Input Voltage, 8A Synchronous Buck Converters with Multiphase Capability and ASIL B

      MAX25255 Dual 36V Input Voltage, 8A Synchronous Buck Converters with Multiphase Capability and ASIL B

      The MAX25254/MAX25255 are small, synchronous dual buck converters with integrated high-side and ...
      • Dual Buck Converter
        • Wide Input Range from 3.0V to 36V (42V, max)
        • Low Shutdown Supply Current (6.5µA, max)
        • Low Operating Quiescent Current with One Channel ON (12µA, typ)
        • Programmable VOUT from 0.8V to 14V
        • Up to 8A per Channel
        • 180° Out-of-Phase Operation between Two Converters
        • 24ns (typ) Minimum On-Time
      • Dual/Quad Phase Operation
        • Ability to Operate Two ICs in Parallel for Quad-Phase Operation
        • ±10% Current Sharing Accuracy
        • Supports up to 16A in Dual-Phase and 32A in Quad-Phase
      • Diagnostics and Redundant Circuits (MAX25255)
        • ASIL B Compliant
        • Redundant Reference
        • Die Temperature Monitor
        • Precision Overvoltage and Undervoltage Protection
      • General
        • 23-Pin, 4.50mm x 5.75mm FC2QFN Package
        • -40°C to +125°C Operating Ambient Temperature
        • AEC-Q100 Rating
        • 200kHz, 400kHz, 1MHz, or 2MHz Switching Frequency Options
        • Spread Spectrum
      MAX15106BEVKIT Evaluation Kit for the <a href="/en/products/MAX15106A">MAX15106A</a>/<a href="/en/products/MAX15106B">MAX15106B</a>/<a href="/en/products/MAX15106C">MAX15106C</a>

      MAX15106BEVKIT Evaluation Kit for the MAX15106A/MAX15106B/MAX15106C

      The MAX15106 evaluation kit (EV kit) provides a proven design to evaluate the MAX15106A/MAX15106...
      • Operates from a 2.7V to 5.5V Input Supply
      • All-Ceramic Capacitor Design
      • 0.9MHz, 1MHz, 1.1MHz Switching Frequency
      • Output Voltage Range
      • 0.6V Up to 0.94 x VIN (Forced PWM)
      • Enable Input/Power-Good Output
      • Proven PCB Layout
      • Fully Assembled and Tested
      MAX15106AEVKIT Evaluation Kit for the <a href="/en/products/MAX15106A">MAX15106A</a>/<a href="/en/products/MAX15106B">MAX15106B</a>/<a href="/en/products/MAX15106C">MAX15106C</a>

      MAX15106AEVKIT Evaluation Kit for the MAX15106A/MAX15106B/MAX15106C

      The MAX15106 evaluation kit (EV kit) provides a proven design to evaluate the MAX15106A/MAX15106...
      • Operates from a 2.7V to 5.5V Input Supply
      • All-Ceramic Capacitor Design
      • 0.9MHz, 1MHz, 1.1MHz Switching Frequency
      • Output Voltage Range
      • 0.6V Up to 0.94 x VIN (Forced PWM)
      • Enable Input/Power-Good Output
      • Proven PCB Layout
      • Fully Assembled and Tested
      MAX15106CEVKIT Evaluation Kit for the <a href="/en/products/MAX15106A">MAX15106A</a>/<a href="/en/products/MAX15106B">MAX15106B</a>/<a href="/en/products/MAX15106C">MAX15106C</a>

      MAX15106CEVKIT Evaluation Kit for the MAX15106A/MAX15106B/MAX15106C

      The MAX15106 evaluation kit (EV kit) provides a proven design to evaluate the MAX15106A/MAX15106...
      • Operates from a 2.7V to 5.5V Input Supply
      • All-Ceramic Capacitor Design
      • 0.9MHz, 1MHz, 1.1MHz Switching Frequency
      • Output Voltage Range
      • 0.6V Up to 0.94 x VIN (Forced PWM)
      • Enable Input/Power-Good Output
      • Proven PCB Layout
      • Fully Assembled and Tested
      MAX15106B High-Efficiency, 6A, Current-Mode Synchronous Step-Down Switching Regulator

      MAX15106B High-Efficiency, 6A, Current-Mode Synchronous Step-Down Switching Regulator

      The MAX15106A/MAX15106B/MAX15106C family of high-efficiency, current-mode, synchronous step-down...
    • Continuous 6A Output Current
    • Efficiency Up to 96%
    • ±1% Accuracy Over Load, Line, and Temperature
    • Operates from a 2.7V to 5.5V Supply
    • Adjustable Output from 0.6V to 0.95 × VIN
    • Programmable Soft-Start
    • Safe Startup into Prebiased Output
    • External Reference Input
    • 0.9MHz, 1.0MHz, and 1.1MHz Switching Frequency Options
    • Stable with Low-ESR Ceramic Output Capacitors
    • Forced PWM Mode
    • Enable Input and Power-Good Output for Power-Supply Sequencing
    • Cycle-by-Cycle Overcurrent Protection
    • Fully Protected Features Against Overcurrent and Overtemperature
    • Input Undervoltage Lockout
    • 20-Bump (4 x 5 Array), 2.5mm x 2mm, WLP Package
    • MAX15106C High-Efficiency, 6A, Current-Mode Synchronous Step-Down Switching Regulator

      MAX15106C High-Efficiency, 6A, Current-Mode Synchronous Step-Down Switching Regulator

      The MAX15106A/MAX15106B/MAX15106C family of high-efficiency, current-mode, synchronous step-down...
    • Continuous 6A Output Current
    • Efficiency Up to 96%
    • ±1% Accuracy Over Load, Line, and Temperature
    • Operates from a 2.7V to 5.5V Supply
    • Adjustable Output from 0.6V to 0.95 × VIN
    • Programmable Soft-Start
    • Safe Startup into Prebiased Output
    • External Reference Input
    • 0.9MHz, 1.0MHz, and 1.1MHz Switching Frequency Options
    • Stable with Low-ESR Ceramic Output Capacitors
    • Forced PWM Mode
    • Enable Input and Power-Good Output for Power-Supply Sequencing
    • Cycle-by-Cycle Overcurrent Protection
    • Fully Protected Features Against Overcurrent and Overtemperature
    • Input Undervoltage Lockout
    • 20-Bump (4 x 5 Array), 2.5mm x 2mm, WLP Package
    • MAX15106A High-Efficiency, 6A, Current-Mode Synchronous Step-Down Switching Regulator

      MAX15106A High-Efficiency, 6A, Current-Mode Synchronous Step-Down Switching Regulator

      The MAX15106A/MAX15106B/MAX15106C family of high-efficiency, current-mode, synchronous step-down...
    • Continuous 6A Output Current
    • Efficiency Up to 96%
    • ±1% Accuracy Over Load, Line, and Temperature
    • Operates from a 2.7V to 5.5V Supply
    • Adjustable Output from 0.6V to 0.95 × VIN
    • Programmable Soft-Start
    • Safe Startup into Prebiased Output
    • External Reference Input
    • 0.9MHz, 1.0MHz, and 1.1MHz Switching Frequency Options
    • Stable with Low-ESR Ceramic Output Capacitors
    • Forced PWM Mode
    • Enable Input and Power-Good Output for Power-Supply Sequencing
    • Cycle-by-Cycle Overcurrent Protection
    • Fully Protected Features Against Overcurrent and Overtemperature
    • Input Undervoltage Lockout
    • 20-Bump (4 x 5 Array), 2.5mm x 2mm, WLP Package
    • MAX20344 Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator

      MAX20344 Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator

      The MAX20343/MAX20344 is an ultra-low quiescent current, noninverting buck-boost converter with ...
      • Extend System Run Time
        • Ultra-Low, 3.5µA (typ) Quiescent Current
        • 250mW Ouptut Power with 500mV Input Voltage
        • Dynamic Voltage Scaling (DVS)
      • Low, Continuous Noise Profile
        • Eliminates Discontinuities Across Operating Voltage Range
        • Eliminates Post-Filtering LDO in Noise Sensitive Applications
      • Adaptable Load Transient Response
        • Adjustable Peak Current for Optimal Performance in Each Application
        • Fast Load Transient Response Minimizes Settling Time
        • Optional Feedback Integrator
          • Enable for up to 3.5W Output Power Capabilities
          • Disable for up to 1.75W Output Power and Faster Load Transient Settling Time
        • FAST Pin Pretriggers Load Response and Offers Improved Load Transient
      • Flexible Control Options
        • I2C Interface with Status Interrupts
        • EN and Status Pins, Single-Resistor VOUT Selection (RSEL)
        • See Table 3 for specific device defaults
      • Extended Operating Temperature from -40°C to +85°C (MAX20343), -40°C to +125°C (MAX20344)
      • Optimally Sized for Small Applications
        • 16-bump, 1.77mm x 2.01mm, 0.4mm Pitch WLP 12-pin, 2.50mm x 2.50mm, Side-Wettable, 0.5mm Pitch Flip-Chip QFN
        • Inductor/Capacitor Available in 0603/0402 Case Sizes
      MAX20343 Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator

      MAX20343 Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator

      The MAX20343/MAX20344 is an ultra-low quiescent current, noninverting buck-boost converter with ...
      • Extend System Run Time
        • Ultra-Low, 3.5µA (typ) Quiescent Current
        • 250mW Ouptut Power with 500mV Input Voltage
        • Dynamic Voltage Scaling (DVS)
      • Low, Continuous Noise Profile
        • Eliminates Discontinuities Across Operating Voltage Range
        • Eliminates Post-Filtering LDO in Noise Sensitive Applications
      • Adaptable Load Transient Response
        • Adjustable Peak Current for Optimal Performance in Each Application
        • Fast Load Transient Response Minimizes Settling Time
        • Optional Feedback Integrator
          • Enable for up to 3.5W Output Power Capabilities
          • Disable for up to 1.75W Output Power and Faster Load Transient Settling Time
        • FAST Pin Pretriggers Load Response and Offers Improved Load Transient
      • Flexible Control Options
        • I2C Interface with Status Interrupts
        • EN and Status Pins, Single-Resistor VOUT Selection (RSEL)
        • See Table 3 for specific device defaults
      • Extended Operating Temperature from -40°C to +85°C (MAX20343), -40°C to +125°C (MAX20344)
      • Optimally Sized for Small Applications
        • 16-bump, 1.77mm x 2.01mm, 0.4mm Pitch WLP 12-pin, 2.50mm x 2.50mm, Side-Wettable, 0.5mm Pitch Flip-Chip QFN
        • Inductor/Capacitor Available in 0603/0402 Case Sizes

      MAX32675 Ultra-Low-Power Arm Cortex-M4F with Precision Analog Front-End for Industrial and Medical Sensors

      ​The MAX32675 is a highly integrated, mixed-signal, ultra-low-power microcontroller for industri...
      • Low-Power, High-Performance for Industrial Applications
        • 100MHz Arm Cortex-M4 with FPU
        • 384KB Internal Flash
        • 160KB SRAM
          • 128kB ECC Enabled
        • 44.1μA/MHz ACTIVE Mode at 0.9V up to 12MHz Coremark®
        • 64.5μA/MHz ACTIVE Mode at 1.1V up to 100MHz Coremark
        • 2.84μA Full Memory Retention Current in BACKUP Mode at VDDIO = 3.3V
        • Ultra-Low-Power Analog Peripherals
      • Smart Integration Reduces BOM, Cost, and PCB Size
        • Two Δ-Σ ADCs
          • 12 Channels, Assignable to Either ADC
          • Flexible Resolution and Sample Rates
            • 24 Bits at 0.4ksps
            • 16 Bits at 4ksps
        • 12-Bit DAC
        • On-Die Temperature Sensor
        • Digital Peripherals
          • SPI (M/S)
          • Up to Two I2C
          • Up to Two UARTs
          • Up to 23 GPIOs
        • Timers
          • Up to Five 32-Bit Timers
          • Two Windowed Watchdog Timers
        • 8-Channel Standard DMA Controller
        • One I2S Slave for Digital Audio Interface
      • Robust Security and Reliability
        • TRNG Compliant to SP800-90B
        • Secure Nonvolatile Key Storage and AES-128/192/256
        • Secure Bootloader to Protect IP/Firmware
        • Wide, -40°C to +105°C Operating Temperature Range

      Technical Documentaion

      *必須

      Technical Documentaion

      技術資料

      表示: 10 表示トップ 100 結果 全て表示 結果

      型番 タイトル ドキュメントの種類 日付

      MIL-STD-883B Data Sheets

      Maxim offers a number of hermetic devices fully compliant with MIL-STD-883, Rev. H. The table below provides links to both the associated commercial data sheet (Device) as well as the 883-specific data sheet addendum (PDF File).

      Browse Mil/Aero Devices
      KEY:
      X=Device also has SMD