先頭に戻る
/content/maximintegrated/ja/applications/aerospace-defense/lead-finish-cots-parts

Lead (SnPb) Finish for COTS Parts

Maxim offers a lead-finish (SnPb) option to mil/aero customers who require lead-finished products instead of the standard RoHS-compliant (lead-free) COTS parts. This special program applies to virtually any Maxim COTS plastic part.

Lead-Finish Program Description

  • A low minimum order quantity (MOQ) is required
  • Matte tin (Sn) finished COTS parts are taken from lead-free inventory and refinished with a 63/37 SnPb hot-solder dip
  • These lead-refinished products are marked with orange epoxy dot per GEIA-STD-0006
  • All parts are fully tested using the original QCI test program
  • XRF data is available upon request (the original matte tin finish is gone ; thus can no longer create tin whiskers)
  • Maxim warranty applies
  • Part number suffix: /GG8

View list of all lead finish (/GG8) parts.

DS28E30 1-Wire ECDSA Secure Authenticator

The DS28E30 provides a highly secure and easily deployed turnkey authentication solution based o...
  • Robust Countermeasures Protect Against Security Attacks
    • All Stored Data Cryptographically Protected from Discovery
  • ECC P-256 Secure Compute Engine
    • Preprogrammed and Write-Protected ECC P-256 Key Pair
    • FIPS 186-4 Compliant ECDSA for Strong Challenge/Response Authentication
    • ECDSA Authenticated R/W of Configurable Memory
  • SP800-90B TRNG Used for Secure ECDSA Nonces
  • Supplemental Features Enable Easy Integration into End Applications
    • 17-Bit, One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
    • 3Kb of Secure EEPROM for User Data, Keys, Certificate, and Secure Counter
    • Unique and Unalterable Factory-Programmed, 64-Bit Identification Number (ROM ID)
    • Authenticity Verification with ECDSA Using Preprogrammed Maxim Certificate
    • Advanced 1-Wire Protocol Minimizes Interface to Single Contact
    • Full-Time Overdrive Communication Speed
    • Operating Range: -40°C to +85°C, 1.62V to 5V
    • 4-Bump WLP
    • 3.5μA (typ) Input Load Current
    • High ESD Immunity of 1-Wire Pin: ±8kV Human Body Model (HBM), typ

MAX20444C Automotive 4-Channel, 130mA Backlight Driver with Boost/SEPIC Controller and I2C Interface

The MAX20444C is a 4-channel backlight driver IC with boost controller for automotive displays. ...
  • Wide-Voltage-Range Operation
    • Operates Down to 4V Supply After Startup
    • Survives Load Dump Up to 52V
  • High Integration
    • Complete 4-Channel Solution Including Boost Controller
    • I2C Control for Minimum Parts Count
  • Robust and Low EMI
    • Spread-Spectrum Oscillator
    • Phase Shifting
    • 400kHz to 2.2MHz Switching-Frequency Range
    • Fail-Safe Operation Mode Using the FSEN Pin
  • Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
    • Dimming Ratio > 10000:1 Using Hybrid Dimming
    • 10000:1 Dimming Ratio at 200Hz Using PWM Dimming
  • Complete Diagnostics
    • LED Open/Short Detection and Protection
    • Boost Output Undervoltage and Overvoltage
    • Boost-Voltage Measurement
    • LED-Current Measurement
    • Thermal Shutdown
  • Compact (4mm x 4mm) 24-Pin TQFN and SWTQFN Packages

DS28E30EVKIT Evaluation Kit for the DS28E30

The DS28E30 evaluation kit (EV kit) provides the hardware and software necessary to exercise the...
  • Demonstrates the Features of the DS28E30 DeepCover® ECDSA Secure Authenticator
  • 1-Wire Communication is Logged to Aid Firmware Designers Understanding of DS28E30
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, 8, and 7 for 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Evaluation Software Available by Request
MAX16712 Dual-Output, 6A, 2MHz, 2.7V to 16V Step-Down Switching Regulator

MAX16712 Dual-Output, 6A, 2MHz, 2.7V to 16V Step-Down Switching Regulator

The MAX16712 is a dual-output, fully integrated, highly efficient, step-down DC-DC switching reg...
  • High Power Density with Low Component Count
    • Dual-Output or Dual-Phase Operation
    • Single-Supply Operation with Integrated LDO for Bias Generation
    • Compact 2.2mm x 3.5mm, 28-Bump WLP
    • Internal Compensation
  • Wide Operating Range
    • 2.7V to 16V Input Voltage Range
    • 0.5V to 5.8V Output Voltage Range
    • 500kHz to 2MHz Configurable Switching Frequency
    • -40°C to +125°C Junction Temperature Range
    • Three Programming Pins to Select Different Configurations
    • Independent Enable and Power Good for Each Output
  • Optimized Performance and Efficiency
    • 90.5% Peak Efficiency with VDDH = 12V, VOUT = 1.8V, and fSW = 1MHz
    • Interleaved 180° Out-of-Phase Operation
    • Selectable AMS to Improve Load Transient
    • Selectable DCM to Improve Light Load Efficiency
    • Active Current Balancing for Dual-Phase Operation

MAX16161 nanoPower Supply Supervisors with Glitch-Free Power-Up

The MAX16161/MAX16162 are ultra-low current, singlechannel supervisory ICs. The devices monitor ...
  • No Powerup Glitch: (See Reliable Supervisor for Low-Voltage Processor Cores)
  • 825nA (typ) Quiescent Current Extends Battery Life
  • Positive and Negative Level-Triggered MR Input Options (MAX16161)
  • MR Debounce Circuitry (MAX16161)
  • Separate VCC and VIN Inputs (MAX16162)
  • Multiple Available Reset Timeout Periods
  • Threshold Voltage Options
  • 1.7V to 4.85V (MAX16161)
  • 0.6V to 4.85V (MAX16162)
  • 4-Bump WLP and 4-Pin SOT23 Packages
  • -40°C to +125°C Operating Temperature Range
MAX20754EVKIT7 Evaluation Kit for the <a href="/en/products/MAX20754">MAX20754</a> and <a href="/en/products/MAX20790">MAX20790</a>

MAX20754EVKIT7 Evaluation Kit for the MAX20754 and MAX20790

This MAX20754EVKIT7 evaluation kit (EV kit) demonstrates the MAX20754 PMBus™-compatible dual-out...
  • Optimized for Single +10V to +16V Supply
    • Onboard +3.3V Regulator (MAX17501)
  • Generates Two Independent Outputs
    • Output 1: 4-Phase, 1V, 150A
    • Output 2: 2-Phase, 1V, 75A
  • 500kHz Switching Frequency
  • Independent Enable Switches
  • PMBus Configuration and Control
    • Compatible with Maxim’s PowerTool™ GUI
    • Easy Connection to PC Using MAXPOWERTOOL002 USB-to-SMBus Interface (order separately)
  • Status LEDs
    • Power-Good
    • Power-Stage Fault
    • SMBus Alert
  • Proven PCB Layout
  • Compensation Scheme Optimized for High Bandwidth
  • Fully Tested and Assembled

MAX22199EVKIT Evaluation Kit for the MAX22199

The MAX22199 evaluation kit (EV kit) provides the hardware and software necessary to evaluate th...
  • Easy Evaluation of the MAX22199
  • EV Kit Logic Side is USB-Powered
  • Configured for IEC 61131-2 Type 1, 3
  • Galvanic Isolation using MAX14483
  • Supports Transient Immunity Testing to IEC 61000-4-2, IEC 61000-4-4, and IEC 61000-4-5
  • Robust Design ±2kV Surge Tolerant Line-to-Ground and Line-to-Line, ±8kV Contact ESD, and ±15kV Air- Gap ESD at field inputs
  • Windows® 10 Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

MAX40080 Precision, Fast Sample-Rate, Digital Current-Sense Amplifier

The MAX40080 is a high-precision, fast-response, bi-directional current-sense amplifier with dig...
  • Programmable Sample Rate up to 1Msps
  • Wide Input Common-Mode range from -0.1V (ground sensing) to 36V
  • Programmable Input Sense Range (±10mV and ±50mV)
  • Very low 5μV Input Offset Voltage allows using a small sense resistor
  • I2C compliant and SMBus compatible interface with smart modes to save power:
    • Wake-up current threshold
    • Low 4 measurements/s rate
    • Auto-shutdown when I2C is inactive
  • Bi-directional current sensing
  • Common-Mode Voltage monitoring up to 36V
  • Space-saving 12-bump WLP (0.4mm pitch) and 12-pin TDFN
  • Peak current Log
  • Programmable over-current/voltage thresholds and under-voltage threshold
  • Alert output with programmable response time
  • 64-cell deep FIFO

MAX20458 36V Boost Controller with 3.5A Synchronous Buck Converter For Automotive Applications

The MAX20458 is an automotive grade PMIC that includes a 3.5A synchronous buck converter and an ...
  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 10μA Supply Current with 5V Buck On
    • OUT Can Be Either 5V or 3.3V
    • 30µA Supply Current with All Regulators On
  • Enables Crank-Ready Designs
    • Output Voltages in Regulation Through Cold Crank Down to 2V Battery Voltage
    • Wide Input Supply Range from 3.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range
    • 20ns (typ) Minimum On-Time Guarantees Skip-Free Operation for 3.3V Output at 2.1MHz
    • Spread-Spectrum Option
    • Phase-Locked Loop (PLL) Frequency Synchronization
  • Integration and Thermally Enhanced Packages Save Board Space and Cost
    • 2.1MHz Buck Converters with Asynchronous Boost Controller
    • Current-Mode Controller with Forced Fixed Frequency and Skip Modes
    • Thermally Enhanced 5mm x 5mm, 28-Pin TQFN-EP Package
  • Protection Features Improve System Reliability
    • Supply Undervoltage Lockout
    • Overtemperature and Short-Circuit Protection

MAX20446CEVKIT Evaluation Kit for the MAX20446C

The MAX20446C evaluation kit (EV kit) demonstrates the MAX20446C, an integrated 6-channel high-b...
  • Demonstrates Robustness of MAX20446C
  • Wide 4.5V to 36V Input Operating Range (Up to 52V Load Dump)
  • Powers HB LEDs (up to six strings) for Medium-to- Large-Sized LCD Displays in Automotive and Display Backlight Applications
  • 400kHz to 2.2MHz Resistor-Programmable Switching Frequency with Spread-Spectrum Option
  • Phase-Shift Dimming
  • Demonstrates Cycle-by-Cycle Current Limit and Thermal-Shutdown Features
  • Demonstrates Wide Dimming Ratio
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

MAX40080EVSYS Evaluation Kit for the MAX40080

The MAX40080 evaluation system (EV system) provides a single platform to evaluate the MAX40080 p...
  • Easy-to-Reach Test Points
  • Fully Assembled and Tested
  • Windows 7, 8, and 10-Compatible Software

MAX40080EVKIT Evaluation Kit for the MAX40080

The MAX40080 evaluation system (EV system) provides a single platform to evaluate the MAX40080 p...
  • Easy-to-Reach Test Points
  • Fully Assembled and Tested
  • Windows 7, 8, and 10-Compatible Software

MAX36210EVKIT Evaluation Kit for the MAX36210

The MAX36210 evaluation kit (EV kit) provides a plat­form to evaluate the capabilities of the MA...
  • USB 2.0 Micro B to Serial UART Bridge
  • SPI and I2C signals Accessed through 0.1in Headers
  • GPIOs and Miscellaneous Signals Accessed through 0.1in Headers
  • SPI, I2C, or UART Interface is Selectable through On-Board Jumpers
  • Security Self-Destruct Jumpers
  • Board Power Provided by USB Port
  • On-board 3.3V Regulator for IC and Peripherals
  • Individual Power Measurement on all IC rails through Jumpers
  • One General-Purpose LED and One General- Purpose Pushbutton Switch

MAX36210 Security Supervisor with SP800-90A TRNG, Tamper Detection, and Cryptography

As Internet connectivity and greater intelligence get integrated into more products, these produ...
  • Low-Power Security Supervisor Enables Cost Effective Security Solution
    • 1KB Battery-Backed NV SRAM with High-Speed Erase on its AES-256 Encryption Key
    • 4KB Flash Data Storage
    • Battery-Backed Tamper Circuit and RTC
    • Low-Current Battery-Backup Operation
    • Operates from Single 3.3V Supply
  • Security Features Facilitate System-Level Protection
    • Tamper Detection with Fast Wipe Key/Data Destruction
    • Hardware Accelerators for AES (128/192/256), 3DES, RSA (1024/2048/4096), ECDSA (p256/p384/p521), SHA (1/224/256/384/512)
    • True Hardware Random-Number Generator (NIST SP800-90A)
    • Temperature, Voltage and Die Shield Sensors to Detect Attacks
    • 2 Pairs of External Sensor Tamper Detects
    • Time Stamp for Tamper Event
    • Encrypted NV SRAM Data Transfer
    • Authentication with Connected Host
    • 104-Bit Unique Serial Number
  • Integrated Peripherals Allows for Easy Integration into Applications
    • Programmable Alarm with External Output
    • CPU Supervisor
    • SPI, I²C, UART Interfaces
    • 4 GPIO Pins

MAX31888 ±0.25°C Accurate 1-Wire Temperature Sensor

The MAX31888 is a 1-Wire high precision, low power digital temperature sensor with ±0.25ºC accur...
  • High Accuracy and Precision
    • ±0.25°C Accuracy from -20°C to +105°C
    • ±0.65°C Accuracy from -40°C to +125°C
  • Long Battery Life 
    • 1.7V to 3.6V Operating Voltage
    • 68µA Operating Current During Measurement
    • 0.6µA Standby Current
  • Small Size
    • 2mm x 2mm x 0.8mm, 6-Pin µDFN​
  • Safety and Compliance
    • Unique ROM IDs Allow Device to be NIST Traceable
    • High and Low Temperature Alarms
  • Simple and Robust Digital Interface
    • 1-Wire® Interface
    • CRC (Cyclic Redundancy Check)
    • Multi-Drop Capability

MAX31888EVSYS Evaluation System for the MAX31888

The MAX31888 evaluation system (EV system) demonstrates the MAX31888 1-Wire® temperature sensor ...
  • On-Board I2C to 1-Wire Converter (DS2484)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows 7/8/8.1/10-Compatible Software

MAX31888EVKIT Evaluation System for the MAX31888

The MAX31888 evaluation system (EV system) demonstrates the MAX31888 1-Wire® temperature sensor ...
  • On-Board I2C to 1-Wire Converter (DS2484)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows 7/8/8.1/10-Compatible Software

DS1631EVSYS1 Evaluation Kit for the DS1631

The DS1631 evaluation system (EV system) demonstrates the DS1631 high-precision digital thermome...
  • 2 x 6-Pin Pmod™ Compatible Connector (I2C)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7/8/8.1/10 Compatible Software

DS1631EVKIT Evaluation Kit for the DS1631

The DS1631 evaluation system (EV system) demonstrates the DS1631 high-precision digital thermome...
  • 2 x 6-Pin Pmod™ Compatible Connector (I2C)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7/8/8.1/10 Compatible Software

MAX86176EVSYS Evaluation Kit for the MAX86176

The MAX86176 evaluation kit (EV kit) provides a platform to evaluate the functionality and featu...
  • Convenient Platform to Evaluate the MAX86176
  • Many Easy-to-Reach Test Points
  • Real-Time Monitoring and Plotting
  • Data Logging Capabilities
  • Bluetooth™ LE
  • Windows® 10 Compatible GUI software
  • Facilitates IEC 60601-2-47 Compliance Testing

Documentation Type

*必須

Documentation Type

技術資料

表示: 10 表示トップ 100 結果 全て表示 結果

型番 タイトル ドキュメントの種類 日付