先頭に戻る
/content/maximintegrated/ja/applications/aerospace-defense/dscc-smd-devices

Analog ICs provide complete analog circuit functions.

MAX20411 Automotive High-Efficiency Single 16A/22A/ 30A/40A Step-Down Converter Family

The MAX20411 is a family of high-efficiency, synchronous step-down converters that operate with ...
  • High-Efficiency DC-DC Converter
  • Up to 40A Peak Output Current:
    • MAX20411A: 16A
    • MAX20411B: 22A
    • MAX20411C: 30A
    • MAX20411D: 40A
  • Differential Remote Voltage Sensing
  • 3.0V to 5.5V Operating Supply Voltage
  • I²C Controlled Output Voltage:
    • 0.5V to 1.275V in 6.25mV Steps
  • Excellent Load Transient Performance
  • Advanced Programmable Compensation
    • MAXQ™ Power Architecture
    • Hybrid Load Line and Integrator Options
  • 2.1MHz or 1.05MHz Operation
  • As Low as ±0.75% Output Voltage Accuracy
  • RESET Output
  • Current Mode, Forced PWM Operation
  • ASIL D Compliant:
    • Redundant Reference
    • BIST Diagnostics
    • PEC on I²C
    • Programmable OV/UV with ±1% Accuracy
  • Overtemperature and Short-Circuit Protection
  • 3.5mm x 5mm 21-Pin Side-Wettable FC2QFN
  • AEC-Q100 Qualified
  • -40°C to +125°C Grade 1 Automotive Temperature Range
MAX14750EVSYS Evaluation System for the <a href="/products/MAX14720">MAX14720</a>/<a href="/products/MAX14750">MAX14750</a>

MAX14750EVSYS Evaluation System for the MAX14720/MAX14750

The MAX14750 evaluation system (EV system) is a fully assembled and tested circuit for evaluatin...
  • USB-Power Option
  • Flexible Configuration
  • On-Board Battery Simulation
  • Sense Test Point for Output-Voltage Measurement
  • Windows 8®/Windows 10®-Compatible Graphical User Interface (GUI) Software
  • Fully Assembled and Tested
MAX22707 Low Power, Precision Zero Crossing Detector

MAX22707 Low Power, Precision Zero Crossing Detector

The MAX22707 precision zero crossing detector provides a reliable and repeatable zero crossing d...
  • Precision Zero Crossing Detection
    • Integrated Zero Crossing Detection with ±1% Accuracy
    • High Frequency Noise Filter
    • 4th Order Low-Pass Filter (LPF)
    • 4th Order Band-Pass Filter (BPF)
  • Configurability for Ease of Use
    • User Selectable Filter Configuration (LPF or BPF)
    • Selectable Input Frequency
    • Power Saving Stand-By Mode
    • Programmable DC Averaging Timer
  • Saves PCB Space and Bill of Materials (BOM) Cost
    • No External Precision Filter Capacitor Required
    • 10-Pin µMAX package 3mm x 3mm
MAX5832 9-Channel, 14-Bit, Current DAC with I<sup>2</sup>C Interface

MAX5832 9-Channel, 14-Bit, Current DAC with I2C Interface

The MAX5832 is a 14-bit, 9-channel, current-output digital-to-analog converter (DAC). The device...
  • Low 3.0V Supply
  • Integrated Multiplexers for Outputs 1 and 2
  • Increased Current or Resolution with Outputs Connected in Parallel
  • I2C-Compatible Serial Interface
  • Internal Reference
  • Overtemperature Protection
  • -40°C to +105°C Temperature Range
  • Available in 3mm x 3mm, 36-Bump WLP

MAX2087J 8-Channel, High-Performance, Low-Power Fully-Integrated Ultrasound Transceiver with 5-Level Pulser and JESD204b Outputs

The MAX2087J is a highly integrated 8-channel ultrasound transceiver that is optimized for high ...
  • 8 Full Channels of 5-Level Pulser, T/R-Switch, Integrated AFE, with 14-bit ADC and CWD Mixers
  • Pulsers Feature Internal Floating Power Supplies and a DirectDrive® Architecture, Eliminating the Need for External Signal High-Voltage Capacitors
  • Embedded Digital Resources Support Transmit Beamforming Dramatically Reducing the Number of Interconnects and FPGA I/Os
  • High performance pulser characteristics: -40dBc for 2nd Harmonic Distortion at 5MHz; Low 14ns Propagation Delay; Active Return to Zero (Clamp); Programmable Current Capability; and Low Quiescent 4.3mV/ch Power Dissipation
  • Ultra-Low, Full-Channel Receiver Noise Figure of 2.4dB at RIN = RS = 200Ω
  • High Dynamic Range Receiver with 81dBFS SNR at FIN = 5MHz and 2MHz Bandwidth
  • Low-Power (153mW per Channel) Receiver (Includes LNA, VGA, AAF, and ADC) Normal Imaging Mode at 65Msps at Full Performance, and a 100mW per Channel Ultra-Low-Power Mode
  • Selectable Active Input Impedance LNA with 50, 100, 200, and 400 Input Selections (LNA Gain = 18dB); along with an Open Feedback Loop Option with ~3KΩ Input Impedance at 2MHz and 1.2 KΩ at 5MHz
  • Integrated Analog High-Pass Filter, Selectable 3 Pole 10, 15, 20, and 30MHz Butterworth Anti-Alias Filter and a Bypassable Programmable Digital High-Pass Filter
  • Fully Integrated High-Performance CWD Beam-Former with Separate I and Q Mixers for Improved Dynamic Range (157dBc/Hz Dynamic Range per Channel at 1KHz from a 2MHz Carrier) and Sensitivity
  • Bypassable Demodulator Has 96dB SNR NCO, 16 x M Tap Polyphase Decimation Filter with Programmable Decimation Between 2 ≤ M ≤ 32
MAX22707EVKIT Evaluation Kit for the <a href="/en/products/MAX22707">MAX22707</a>

MAX22707EVKIT Evaluation Kit for the MAX22707

The MAX22707 evaluation kit (EV kit) provides a proven design to evaluate MAX22707 low power, pr...
  • Robust Operation with Connector Interface to 110VAC and 220VAC Inputs
  • Easy Evaluation of the MAX22707 in Different Configuration Modes
  • EV Kit is USB Powered with Optional Power from Terminal Block
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

MAX635 Preset/Adjustable Output CMOS Inverting Switching Regulators

The MAX635/MAX636/MAX637 inverting switching regulators are designed for minimum component DC-DC...
  • Preset -5V, -12V, -15V Output Voltages
  • Adjustable Output with 2 Resistors
  • 85% Typ Efficiency
  • Only 3 External Components
  • 80µA Typ Operating Current
  • Low Battery Detector

MAX636 Preset/Adjustable Output CMOS Inverting Switching Regulators

The MAX635/MAX636/MAX637 inverting switching regulators are designed for minimum component DC-DC...
  • Preset -5V, -12V, -15V Output Voltages
  • Adjustable Output with 2 Resistors
  • 85% Typ Efficiency
  • Only 3 External Components
  • 80µA Typ Operating Current
  • Low Battery Detector
MAX25603 Automotive Four-Switch Buck-Boost LED Controller for Combination Head Lights

MAX25603 Automotive Four-Switch Buck-Boost LED Controller for Combination Head Lights

The MAX25603 is a synchronous four-switch, buckboost LED driver controller suitable for multifun...
  • Automotive Ready: AEC-Q100 Qualified
  • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Reducing Cost
    • Wide Input Voltage Range from 5V to 60V
    • H-Bridge Single Inductor Buck-Boost Architecture
    • Built-In Fast LED Current Limit During Transients
    • Suitable for Dual-String Applications with Time- Sharing
    • 28-Pin TSSOP with EP Pad
  • Full Featured Dual String Driver
    • Analog and PWM Dimming on Both Channels (EN1 and EN2)
    • Analog Devices’ Proprietary Control Architecture
    • Limits LED Current Spikes and Spike Duration in Dual-String Mode
    • Flicker-Free PWM Dimming with Spread- Spectrum
    • Dual Integrated pMOS Dimming FET Gate Driver
  • Protection Features and Wide Temperature Range Increase System Reliability
    • Short Circuit, Overvoltage, and Thermal Protection
    • Fast LED Current Limit and Input Current Limiter
  • -40°C to +150°C Operating Junction-Temperature Range

MAX25501 4 x 24 Automotive LED Matrix Driver with ASIL B features

The MAX25501 is a 4 x 24-channel modular matrix backlight driver for use with local-dimming auto...
  • Flexible Configuration Using SPI Interface with CRC
    • Programmable Multiplex Ratio Between 4:1 and 1:1
    • Integrated Column Drivers
    • Programmable Dither for Enhanced Resolution•Optional Individual Programmable Delays
    • Optional Pseudorandom Fine Delay on Each Output
  • 24 Row Drivers
    • Up to 72mA Peak Output Current
    • Individual Current Control for Each LED Zone
    • Very Narrow Minimum Current Pulse for MaximumDimming Ratio
    • Ghosting Elimination Features
  • Extensive Diagnostics Supporting ASIL B
    • Shorted or Open LEDs
    • Programmable VLED Undervoltage/OvervoltageDetection with Flag
    • Adjacent SNK_ to SNK_ Short Detection
    • Shorted SNK_ or SRC_ to GND
    • ISET Out of Range
    • Internal Clock Out-of-Range Detection
    • Bandgap Reference Out-of-Range
    • CRC on SPI Transactions
    • CRC on Internal Memory Contents
    • Undervoltage/Overvoltage Detection on All Supplies
    • Thermal Warning/Shutdown
  • FB Output to Control External DC-DC Converter
  • High-Speed Daisy-Chain/Star SPI Interface
  • VSYNC Synchronization Input (Programmable ActiveHigh/Low)
  • 48-Lead TQFN and TSSOP Packages
  • AEC-Q100 Grade 1 Qualified
MAX77839QEVKIT Evaluation Kit for the <a href="/en/products/MAX77839">MAX77839 (FC2QFN)</a>

MAX77839QEVKIT Evaluation Kit for the MAX77839 (FC2QFN)

The MAX77839 evaluation kit (EV kit) provides a proven design to evaluate MAX77839, a 2.5A buck-...
  • Sense points for high-accuracy measurements
  • Accessible test points for EN, POK, and OUTS
  • Output Voltage adjustable with SEL
  • FPWM and Skip mode configurable (A and C options) (Skip mode default)
  • POK status configurable (B and D options)
  • Active Discharge functionality

MAX25614C Automotive IR LED/VCSEL Driver for Driver Monitoring Systems

The MAX25614 is a high-current IR LED/VCSEL driver for automotive driver monitoring systems (DMS...
  • Integration Minimizes BOM and PCB Area
    • Boost/Buck ​Maxim-Proprietary Architecture
    • Integrated 0.168Ω Switching nFET
    • Integrated pFET with Inrush Current Limit
    • Analog Control Inputs
  • Comprehensive Fault Protection
    • Boost Undervoltage/Overvoltage Protection
    • LED Current Monitoring 
    • LED Ground Short and Overcurrent Protection
    • LEDN Short-to-Battery Protection
    • LED Open Protection
    • pFET Timeout
    • Thermal Warning and Shutdown
  • EMI Mitigation
    • Spread-Spectrum Frequency Modulation
  • Automotive Ready
    • -40°C to +125°C Operating Temperature Range
    • AEC-Q100 Grade 1 Qualified

MAX25614D Automotive IR LED/VCSEL Driver for Driver Monitoring Systems

The MAX25614 is a high-current IR LED/VCSEL driver for automotive driver monitoring systems (DMS...
  • Integration Minimizes BOM and PCB Area
    • Boost/Buck ​Maxim-Proprietary Architecture
    • Integrated 0.168Ω Switching nFET
    • Integrated pFET with Inrush Current Limit
    • Analog Control Inputs
  • Comprehensive Fault Protection
    • Boost Undervoltage/Overvoltage Protection
    • LED Current Monitoring 
    • LED Ground Short and Overcurrent Protection
    • LEDN Short-to-Battery Protection
    • LED Open Protection
    • pFET Timeout
    • Thermal Warning and Shutdown
  • EMI Mitigation
    • Spread-Spectrum Frequency Modulation
  • Automotive Ready
    • -40°C to +125°C Operating Temperature Range
    • AEC-Q100 Grade 1 Qualified
MAX20011E Automotive Single 8A/12A/16A Step-Down Converters

MAX20011E Automotive Single 8A/12A/16A Step-Down Converters

The MAX20011E/MAX20011F/MAX20011G are high-efficiency, synchronous step-down converters that ope...
  • High Efficiency DC-DC Converter
  • Up to 16A Peak Output Current
    • MAX20011E: IMAX = 8A
    • MAX20011F: IMAX = 12A
    • MAX20011G: IMAX = 16A
  • Differential Remote Voltage Sensing
  • 3.0V to 5.5V Operating Supply Voltage
  • I2C-Controlled Output Voltage:
    • 0.5V to 1.275V in 6.25mV Steps
  • Excellent Load-Transient Performance
  • Programmable Compensation
  • 2.2MHz or 1.1MHz Operation
  • ±1.5% Output Voltage Accuracy (Full Range)
  • ±1% Output Voltage Accuracy (Fixed 1V)
  • Active-Low RESET Output
  • Current-Mode, Forced PWM Operation
  • ASIL D Compliant:
    • Redundant Reference
    • BIST Diagnostics
    • PEC on I2C
    • Programmable OV/UV with ±1% Accuracy
  • Overtemperature and Short-Circuit Protection
  • 3.5mm x 4mm, 17-Pin Side-Wettable FC2QFN
  • -40°C to +125°C Grade 1 Automotive Temperature Range
MAX20011F Automotive Single 8A/12A/16A Step-Down Converters

MAX20011F Automotive Single 8A/12A/16A Step-Down Converters

The MAX20011E/MAX20011F/MAX20011G are high-efficiency, synchronous step-down converters that ope...
  • High Efficiency DC-DC Converter
  • Up to 16A Peak Output Current
    • MAX20011E: IMAX = 8A
    • MAX20011F: IMAX = 12A
    • MAX20011G: IMAX = 16A
  • Differential Remote Voltage Sensing
  • 3.0V to 5.5V Operating Supply Voltage
  • I2C-Controlled Output Voltage:
    • 0.5V to 1.275V in 6.25mV Steps
  • Excellent Load-Transient Performance
  • Programmable Compensation
  • 2.2MHz or 1.1MHz Operation
  • ±1.5% Output Voltage Accuracy (Full Range)
  • ±1% Output Voltage Accuracy (Fixed 1V)
  • Active-Low RESET Output
  • Current-Mode, Forced PWM Operation
  • ASIL D Compliant:
    • Redundant Reference
    • BIST Diagnostics
    • PEC on I2C
    • Programmable OV/UV with ±1% Accuracy
  • Overtemperature and Short-Circuit Protection
  • 3.5mm x 4mm, 17-Pin Side-Wettable FC2QFN
  • -40°C to +125°C Grade 1 Automotive Temperature Range
MAX20011G Automotive Single 8A/12A/16A Step-Down Converters

MAX20011G Automotive Single 8A/12A/16A Step-Down Converters

The MAX20011E/MAX20011F/MAX20011G are high-efficiency, synchronous step-down converters that ope...
  • High Efficiency DC-DC Converter
  • Up to 16A Peak Output Current
    • MAX20011E: IMAX = 8A
    • MAX20011F: IMAX = 12A
    • MAX20011G: IMAX = 16A
  • Differential Remote Voltage Sensing
  • 3.0V to 5.5V Operating Supply Voltage
  • I2C-Controlled Output Voltage:
    • 0.5V to 1.275V in 6.25mV Steps
  • Excellent Load-Transient Performance
  • Programmable Compensation
  • 2.2MHz or 1.1MHz Operation
  • ±1.5% Output Voltage Accuracy (Full Range)
  • ±1% Output Voltage Accuracy (Fixed 1V)
  • Active-Low RESET Output
  • Current-Mode, Forced PWM Operation
  • ASIL D Compliant:
    • Redundant Reference
    • BIST Diagnostics
    • PEC on I2C
    • Programmable OV/UV with ±1% Accuracy
  • Overtemperature and Short-Circuit Protection
  • 3.5mm x 4mm, 17-Pin Side-Wettable FC2QFN
  • -40°C to +125°C Grade 1 Automotive Temperature Range

MAX31829 Low-Power Temperature Switch with I2C Interface

The MAX31827 is a ±1°C accuracy from -40°C to +125°C (12 bits) local temperature switch and sens...
  • Stand-alone Temperature Switch with Preconfigured Alarm Thresholds and Hysterisis
  • Active High/Active Low/Open Drain ALARM Output 
  • Excellent Temperature Accuracy
    • Maximum ±1.75°C from -45°C to +145°C 
    • Maximum ±1°C from -40°C to +125°C (12 bits) 
  • External Resistor Selects Address for Location Identification
  • Temperature Resolution is Selectable from 8 to 12 Bits
  • Selectable Timeout Prevents Bus Lockup (Default Enabled) 
  • I2C and SMBus Support
  • User-Defined Alarm Settings
  • ​Selectable PEC for Reliable Communications
  • Up to 1MHz Bus Speed
  • +1.6V to +3.6V Power Supply Voltage

MAX31828 Low-Power Temperature Switch with I2C Interface

The MAX31827 is a ±1°C accuracy from -40°C to +125°C (12 bits) local temperature switch and sens...
  • Stand-alone Temperature Switch with Preconfigured Alarm Thresholds and Hysterisis
  • Active High/Active Low/Open Drain ALARM Output 
  • Excellent Temperature Accuracy
    • Maximum ±1.75°C from -45°C to +145°C 
    • Maximum ±1°C from -40°C to +125°C (12 bits) 
  • External Resistor Selects Address for Location Identification
  • Temperature Resolution is Selectable from 8 to 12 Bits
  • Selectable Timeout Prevents Bus Lockup (Default Enabled) 
  • I2C and SMBus Support
  • User-Defined Alarm Settings
  • ​Selectable PEC for Reliable Communications
  • Up to 1MHz Bus Speed
  • +1.6V to +3.6V Power Supply Voltage

MAX86177 Quad-Channel AFE for Low-Power Heart Rate Monitor and Pulse Oximeter

The MAX86177 is an ultra-low-power optical data acquisition system with both transmit and receiv...
  • Complete Single-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
    • Low-Power Operation, Optical Readout Channel < 11micro;A at 25fps
    • Exposure Integration Period Ranging from 14.6µs to 117.1µs
    • Low Shutdown Current < 1µA
  • Excellent Top-End Dynamic Range > 98dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)
  • Extended Dynamic Range up to 118dB (100fps, Measurement Averaging and Off-Chip Filtering)
  • Supports Frame Rates from 1fps to 1.9kfps
  • High Resolution 20-bit Charge Integrating ADCs
  • Low Dark Current Noise of < 50pA RMS (Sample-to-Sample Variance in 118.2µs Integration Time)
  • Excellent Ambient Range and Rejection Capability
    • > 200µA Ambient Photodetector Current
    • > 80dB Ambient Rejection at 120Hz (Measurement Averaging = 2)
MAX20011GEVKIT Evaluation Kit for the <a href="/en/products/MAX20011G">MAX20011G</a>

MAX20011GEVKIT Evaluation Kit for the MAX20011G

The MAX20011G EV kit is a fully assembled and tested PCB intended to demonstrate the capability ...
  • High Efficiency DC-DC Converter
  • Up to 16A Peak Output Current
  • Differential Remote Voltage Sensing
  • 3.0V to 5.5V Operating Supply Voltage
  • I2C Controlled Output Voltage:
    • 0.5V to 1.275V in 6.25mV Steps
  • Excellent Load Transient Performance
  • Programmable Compensation
  • 2.2MHz or 1.1MHz Operation
  • Loop Measurements Ready
  • Proven PCB Layout
  • Fully Assembled and Tested

Technical Documentaion

*必須

Technical Documentaion

技術資料

表示: 10 表示トップ 100 結果 全て表示 結果

型番 タイトル ドキュメントの種類 日付

DSCC-SMD Devices

Maxim offers a number of devices fully compliant with SMD requirements and listed on the DSCC website. The table below provides links to the DSCC drawings (device) for your convenience, the Maxim commercial data sheet (Maxim similar), and the military specific data sheet addendum (PDF).

Browse Mil/Aero Devices
Click on heading to sort column.

KEY:
E = This part only meets the MIL-STD-883 spec and cannot be used as a direct replacement for the SMD. (It is only 100% functionally equivalent.)
M = This is a MIL-STD-883 part that also meets the SMD spec and vice-versa. (This part is a direct drop-in replacement for the SMD if it is not available.)