アプリケーションノート821

Compensation Calculator for the MAX1864/MAX1865 xDSL Cable-Modem Power Supplies


Abstract: A spreadsheet calculates compensation components for a linear regulator and a buck regulator. The MAX1864 and MAX1865 xDSL cable modem power supplies are featured.

The linked Excel® spreadsheet (ZIP, 4kB) calculates compensation components based on the application requirements and components specifications. User inputs are highlighted in blue.

Figure 1. Linear regulator.
Figure 1. Linear regulator.

B2: Output voltage, Vout
B3: Maximum output current
B4: Output capacitor, Cout
B5: ESR of output capacitor
B6: Bottom feedback resistor, R2
D6: Calculated top feedback resistor, R1 (does not apply to negative regulator)
B7: Chosen top feedback resistor (next higher standard value)
B8: Current gain of pass transistor, Q1 (use maximum specification)
B9: Calculated dominant pole frequency
D9: Calculated Cbe to place second pole above unity-gain crossover frequency
B10: Calculated ESR zero frequency
D10: Calculated compensation capacitor (Cc) to cancel ESR zero. Cc < 50pF not necessary.
B11: Calculated crossover frequency
B12: Chosen Cbe (subtract transistor Cbe, choose next lower standard value)
B13: Calculated second pole frequency

Figure 2. Buck regulator.
Figure 2. Buck regulator.

B16: Output voltage, Vout
B17: Maximum output current
D17: Calculated inductance assuming LIR = 0.3.
B18: Output capacitor, Cout
B19: ESR of output capacitor
D19: Calculated ESR zero frequency
B20: Maximum on-resistance of control FET, N1
B21: Chosen unity-gain crossover frequency (choose < 40kHz)
D21: Calculated compensation capacitor (Cc1) to set dominant pole
B22: Chosen compensation capacitor (standard value > D21)
B23: Calculated dominant pole frequency
D23: Calculated resistor (Rc) to cancel output pole
B24: Chosen resistor (next higher standard value)
D24: Calculated compensation capacitor (Cc2) to cancel ESR zero. Not necessary if fc < Zesr.
B25: Bottom feedback resistor, R2 (if necessary)
D25: Calculated top feedback resistor, R1

Excel is a registered trademark of Microsoft Corporation.



関連製品
MAX1864 xDSL/ケーブルモデム3/5出力電源 無料
サンプル
 
MAX1865 xDSL/ケーブルモデム3/5出力電源 無料
サンプル
 


次のステップ
EE-Mail EE-Mail配信の登録申し込みをして、興味のある分野の最新ドキュメントに関する自動通知を受け取る。
ダウンロード ダウンロード、PDFフォーマット (31kB)  

© Oct 09, 2001, Maxim Integrated Products, Inc.
このウェブサイトのコンテンツは米国および各国の著作権法によって保護されています。コンテンツの複製を希望される場合は、お問い合わせください

APP 821: Oct 09, 2001
アプリケーションノート821, AN821, AN 821, APP821, Appnote821, Appnote 821