アプリケーションノート6903

Generating Greater System Efficiency for Single- to Multi-Cell Battery-Powered Designs

筆者: Eric Pittana and Sami Nijim

Abstract: Consumers want their electronics, including small, battery-powered devices, to operate for long periods between charges. The growing prevalence of devices powered by 1-, 2-, and 3-cell lithium-ion batteries has placed a spotlight on the importance of efficient power conversion in the power supplies for these applications’ hard-working processors. This white paper examines how dynamic power management capabilities in buck, or step-down, converters—key components of power supplies—can generate greater energy efficiency for the entire system. The paper also highlights how enhanced energy efficiency contributes to the extended battery runtime as well as battery life that consumers have come to expect from their electronic gadgets.

ご要望の資料はAcrobat PDF形式で入手可能です。

ダウンロード、PDFフォーマットアプリケーションノート6903:Generating Greater System Efficiency for Single- to Multi-Cell Battery-Powered Designs (PDF, 1.1MB)



関連製品
MAX77503 14V入力、1.5A高効率バックコンバータ、9µAのIQ 無料
サンプル
 
MAX77812 ユーザー設定可能な20A 、4相バックコンバータ 無料
サンプル
 
MAX77874 16A高性能4相バックレギュレータ、マルチコアCPUおよびGPUプロセッサ用 無料
サンプル
 
MAX8973A 9A、3相ステップダウンスイッチングレギュレータ  


次のステップ
EE-Mail EE-Mail配信の登録申し込みをして、興味のある分野の最新ドキュメントに関する自動通知を受け取る。
ダウンロード ダウンロード、PDFフォーマット (1.1MB)  

© Mar 22, 2019, Maxim Integrated Products, Inc.
このウェブサイトのコンテンツは米国および各国の著作権法によって保護されています。コンテンツの複製を希望される場合は、お問い合わせください

APP 6903: Mar 22, 2019
アプリケーションノート6903, AN6903, AN 6903, APP6903, Appnote6903, Appnote 6903