アプリケーションノート1763

Dual-Voltage Supply Powers SIM Card


Abstract: GSM-standard phones have subscriber-identification modules (SIMs)that allow wireless providers to recognize users and their billing information. Although most SIMs are changing to 3V operation, this application note explains how to accommodate 5V during the transition.

Global-system-for-mobile-communication phones have a subscriber-identification module (SIM) that allows local wireless providers to recognize the user and his or her billing information. Although most SIMs are changing to 3V operation, they also accommodate 5V as well during the transition. IC1 in Figure 1 combines a step-up dc/dc converter with a linear regulator, allowing it to regulate up or down for a range of input voltages. It offers hardware-selectable fixed outputs of 3.3 and 5V; however, 3.3V is out of spec for a 3V SIM card. With properly chosen R1/R2/R3 values, you can switch the regulated output between 3 and 5V (or any other two outputs within the allowed range) by applying digital control to the power-good input (PGI). The power-good output (PGO), the output of an internal comparator, then changes the IC's feedback by grounding the node between R2 and R3. If the power-good comparator is in use, you can implement the digital control using the 3/active-low 5 input and an external MOSFET (Figure 2). (DI #2468)

Figure 1. You can obtain a regulated 3 or 5V output, according to digital control applied to the power-good input (PGI).
Figure 1. You can obtain a regulated 3 or 5V output, according to digital control applied to the power-good input (PGI).

Figure 2. This circuit provides the same outputs as the circuit in Figure 1 without tying up the internal power-good comparator.
Figure 2. This circuit provides the same outputs as the circuit in Figure 1 without tying up the internal power-good comparator.

Reprinted from EDN Magazine January 20, 2000
Copyright Cahners Business Information 2000
A Division of Reed Elsevier Inc.

関連製品
MAX1672 ステップアップ/ダウンDC-DCコンバータ、QSOPパッケージ 無料
サンプル
 


次のステップ
EE-Mail EE-Mail配信の登録申し込みをして、興味のある分野の最新ドキュメントに関する自動通知を受け取る。
ダウンロード ダウンロード、PDFフォーマット (35kB)  

© Jun 19, 2000, Maxim Integrated Products, Inc.
このウェブサイトのコンテンツは米国および各国の著作権法によって保護されています。コンテンツの複製を希望される場合は、お問い合わせください

APP 1763: Jun 19, 2000
アプリケーションノート1763, AN1763, AN 1763, APP1763, Appnote1763, Appnote 1763