U.S. PATENT INFORMATION

Maxim Integrated has a patent portfolio rich in inventive and highly integrated solutions that make technology seamless.

This page is intended to serve notice under 35 U.S.C. §287(a).

Notice to User: This page is provided in compliance with the virtual patent marking provisions of 35 U.S.C. §287. This page associates a Maxim product with one or more U.S. patents owned or licensed to Maxim, or a U.S. patent owned or licensed to Maxim with one or more Maxim products, and is posted on the Internet, on a publicly accessible web site, to provide notice to the public of the U.S. patents owned or licensed to Maxim. There is no charge for accessing this publicly available information. Part numbers displayed on this page may not be available for sale to the general public and/or may not include publicly available technical information, marketing collateral, or other part related information.

To find a U.S. patent associated with one or more Maxim products, enter the Maxim part number for the Maxim product in the “Part No” search field and hit enter or click on the search icon.

To find a Maxim part number associated with one or more U.S. Patents, enter the U.S. patent number (numbers only, no commas or other characters) in the “Patent No” search field and hit enter or click on the search icon.

Some Maxim part numbers may not be associated with a corresponding U.S. patent number. A Maxim part number may be associated with a family of part numbers, such as part number MAX8957 being associated with part numbers MAX8957A, MAX8957B, MAX8957C, MAX8957Q, MAX8957R, MAX8957S, MAX8957T, MAX8957U, MAX8957X, for example.  

Content posted on this page may change due to events including but not limited to:  patent issuance; patent licensing; patent divestiture; patent expiration; patent assignment; product changes; part number changes, and other circumstances. Furthermore, content posted on this page may be updated from time to time but may not be up to date at the specific time you visit the link associated with this page. Patents may have issued in the United States and elsewhere which are not identified on this page. This page may be unavailable from time to time without notice as part of maintenance or an unintended outage. Efforts will be made to maintain this link page active. Content on this page might not be all inclusive and other Maxim products not listed on this page may be associated with one or more patents in the United States or elsewhere. Absence of any patent from this page does not prevent enforcing any and all legal rights associated with the patent.