DIGITAL ISOLATION AND ISOLATION+ SAFETY CERTIFICATIONS

Our digital isolators have been tested and approved by recognized regulatory agencies like UL and VDE to meet or exceed product safety and quality requirements. Here is an overview of the safety certifications achieved by our digital isolators. Click on the product links in the table to view the certificates and product overviews.

Part No. Pin-Package UL 1577 (kVRMS) VDE-0884
≤ 1.0 2.5 2.75 3 3.5 3.75 5 Basic Reinforced
MAX12930 8-NSOIC
MAX12931 8-NSOIC
MAX12934 16-WSOIC
MAX12935 16-WSOIC
MAX14001 20-SSOP
MAX14002 20-SSOP
MAX14430 16-NSOIC
MAX14431 16-NSOIC
MAX14432 16-NSOIC
MAX14434 16-WSOIC
MAX14435 16-WSOIC
MAX14436 16-WSOIC
MAX14483 20-SSOP
MAX14850 16-NSOIC
16-QSOP
MAX14851 16-WSOIC
MAX14852 16-WSOIC
MAX14853 16-WSOIC
MAX14854 16-WSOIC
MAX14855 16-WSOIC
MAX14856 16-WSOIC
MAX14857 16-WSOIC
MAX14858 16-WSOIC
MAX14859 16-WSOIC
MAX14878 16-WSOIC
MAX14879 16-WSOIC
MAX14880 16-WSOIC
MAX14930 16-WSOIC
16-NSOIC
MAX14931 16-WSOIC
16-NSOIC
MAX14932 16-WSOIC
16-NSOIC
MAX14933 16-WSOIC
16-NSOIC
MAX14934 16-WSOIC
MAX14935 16-WSOIC
MAX14936 16-WSOIC
MAX14937 16-WSOIC
MAX14938 16-WSOIC
MAX14939 16-WSOIC
MAX14940 16-WSOIC
MAX14941 16-WSOIC
MAX14942 16-WSOIC
MAX14943 16-WSOIC
MAX14945 16-WSOIC
MAX14946 16-WSOIC
MAX14948 16-WSOIC
MAX14949 16-WSOIC
MAX22192 70-GQFN
MAX22344 20-SSOP
MAX22345 20-SSOP
MAX22346 20-SSOP
MAX22444 16-WSOIC
MAX22445 16-WSOIC
MAX22446 16-WSOIC