Frequently Asked Questions (FAQs)

Your question may already have been answered. Find answers to the most frequently asked questions on our products.

Data Converters

MAX11300 MAX11300 PIXI, 20-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO

Sensors and Sensor Interface

DS18B20 DS18B20 Programmable Resolution 1-Wire® Digital Thermometer
MAX1452,
MAX1455
MAX1452 Low-Cost Precision Sensor Signal Conditioner
MAX1455 Low-Cost Precision Sensor Signal Conditioner
MAX1464 MAX1464 Low-Power, Low-Noise Multichannel Sensor Signal Processor
MAX21000,
MAX21002,
MAX21003
MAX21000 Ultra-Accurate, Low Power, 3-Axis Digital Output Gyroscope
MAX21002 Ultra-Accurate, Low Power, Dual-Axis Digital Output Gyroscope
MAX21003 Ultra-Accurate, Low Power, Dual-Axis Digital Output Gyroscope
MAX31855 MAX31855 Cold-Junction Compensated Thermocouple-to-Digital Converter

Wireless and RF

MAX1470 MAX1470 315MHz Low-Power, +3V Superheterodyne Receiver

USB Products

MAX3420E MAX3420E USB Peripheral Controller with SPI Interface
MAX3421E MAX3421E USB Peripheral/Host Controller with SPI Interface

Also see:
iButton FAQs
Lead-Free/RoHS FAQs