Biopotential Sensor ICs

Integrated AFE Solutions for Complete ECG and Bioimpedance Recordings

Biopotential sensor ICs provide electrocardiogram (ECG) waveforms, heart rate/pacemaker edge detection, and bioimpedance (BioZ) measurements with clinical-grade accuracy (IEC 60601-2-47).

Our biopotential sensors deliver highly integrated analog front-end (AFE) solutions for complete ECG and BioZ recordings while consuming the lowest power. Typical applications include cardiac health monitoring, heart-rate monitoring, arrhythmia detection, stress test applications, and respiration monitoring. Wafer-level packages (WLPs) support small form factors in wearable applications such as medical patches, wrist-worn devices, and chest-strap heart-rate monitors.

Key Features Include:

  • Low-power operation for continuous monitoring
  • Integrated ECG, bioimpedance, PACE detect and R-R algorithm
  • Small-size solutions, with pin-compatible packages
  • Clinical-grade measurement (meets IEC60601-2-47)

Biopotential Sensor ICs Featured Products


Biopotential/Bioimpedance AFE for ECG and Pace Detection

MAX30001

Ultra-low 1.71µVP-P noise floor optimizes sensitive health patch measurements.

Learn more ›

Ultra-Low Power Biopotential HR Detection AFE

MAX30004

For wearable applications, especially for chest straps and patches, provides R-R intervals for heart-rate detection.

Learn more ›

Ultra-Low Power Biopotential AFE

MAX30003

For wearable applications, provides ECG waveforms and a heart-rate detection algorithm.

Learn more ›

Back to Top |

Biopotential Sensor ICs Design Resources


Tutorials

Blogs

Design Solutions

User Guides

Videos

Back to Top |